Design Kit Switches

Order Code: 499001

  • Picture

Products

SPEC Order Code Description Files Samples
PDF 416131160802 1.27mm small compact SMD flat actuator with top tape WS-DISV 416131160802 (rev1).stp3D_416131160802 (rev1).pdfDownloads_IGES_416131160802 (rev1).iges
PDF 416131160804 1.27mm small compact SMD flat actuator with top tape WS-DISV 416131160804 (rev1).stp3D_416131160804 (rev1).pdfDownload_IGES_416131160804 (rev1).iges
PDF 416131160806 1.27mm small compact SMD flat actuator with top tape WS-DISV 416131160806 (rev1).stp3D_416131160806 (rev1).pdfDownload_IGES_416131160806 (rev1).iges
PDF 416131160808 1.27mm small compact SMD flat actuator with top tape WS-DISV 416131160808 (rev1).stp3D_416131160808 (rev1).pdfDownload_IGES_416131160808 (rev1).iges
PDF 416131160810 1.27mm small compact SMD flat actuator with top tape WS-DISV 416131160810 (rev1).stp3D_416131160810 (rev1).pdfDownload_IGES_416131160810 (rev1).iges
PDF 416131160812 1.27mm small compact SMD flat actuator with top tape WS-DISV 416131160812 (rev1).stp3D_416131160812 (rev1).pdfDownload_IGES_416131160812 (rev1).iges
PDF 418117170902 2.54mm compact THT with flat actuator WS-DITV 418117170902 (rev1).stp418117170902 (rev1).igs
PDF 418117170904 2.54mm compact THT with flat actuator WS-DITV 418117170904 (rev1).stp418117170904 (rev1).igs
PDF 418117170906 2.54mm compact THT with flat actuator WS-DITV 418117170906 (rev1).stp418117170906 (rev1).igs
PDF 418117170908 2.54mm compact THT with flat actuator WS-DITV 418117170908 (rev1).stp418117170908 (rev1).igs
PDF 418117170910 2.54mm compact THT with flat actuator WS-DITV 418117170910 (rev1).stp418117170910 (rev1).igs
PDF 418117270902 2.54mm compact THT with raised actuator WS-DITV 418117270902 (rev1).stp418117270902 (rev1).igs
PDF 418117270904 2.54mm compact THT with raised actuator WS-DITV 418117270904 (rev1).stp418117270904 (rev1).igs
PDF 418117270906 2.54mm compact THT with raised actuator WS-DITV 418117270906 (rev1).stp418117270906 (rev1).igs
PDF 418117270908 2.54mm compact THT with raised actuator WS-DITV 418117270908 (rev1).stp418117270908 (rev1).igs
PDF 418117270910 2.54mm compact THT with raised actuator WS-DITV 418117270910 (rev1).stp418117270910 (rev1).igs
PDF 418121160801 2.54mm small compact SMD flat actuator with top tape WS-DISV 418121160801 (rev1).stp418121160801 (rev1).igs3D_418121160801 (rev1).pdf
PDF 418121160802 2.54mm small compact SMD flat actuator with top tape WS-DISV 418121160802 (rev1).stp3D_418121160802 (rev1).pdfDownload_IGES_418121160802 (rev1).iges
PDF 418121160803 2.54mm small compact SMD flat actuator with top tape WS-DISV 418121160803 (rev1).stp3D_418121160803 (rev1).pdfDownload_IGES_418121160803 (rev1).iges
PDF 418121160804 2.54mm small compact SMD flat actuator with top tape WS-DISV 418121160804 (rev1).stp3D_418121160804 (rev1).pdfDownload_IGES_418121160804 (rev1).iges
PDF 418121160806 2.54mm small compact SMD flat actuator with top tape WS-DISV 418121160806 (rev1).stp3D_418121160806 (rev1).pdfDownload_IGES_418121160806 (rev1).iges
PDF 418121160808 2.54mm small compact SMD flat actuator with top tape WS-DISV 418121160808 (rev1).stp3D_418121160808 (rev1).pdfDownload_IGES_418121160808 (rev1).iges
PDF 418121160810 2.54mm small compact SMD flat actuator with top tape WS-DISV 418121160810 (rev1).stp3D_418121160810 (rev1).pdfDownload_IGES_418121160810 (rev1).iges
PDF 418121270802 2.54mm small compact SMD with raised actuator WS-DISV 418121270802 (rev1).stp3D_418121270802 (rev1).pdfDownload_IGES_418121270802 (rev1).iges
PDF 418121270803 2.54mm small compact SMD with raised actuator WS-DISV 418121270803 (rev1).stp3D_418121270803 (rev1).pdfDownload_IGES_418121270803 (rev1).iges
PDF 418121270804 2.54mm small compact SMD with raised actuator WS-DISV 418121270804 (rev1).stp3D_418121270804 (rev1).pdfDownload_IGES_418121270804 (rev1).iges
PDF 418121270806 2.54mm small compact SMD with raised actuator WS-DISV 418121270806 (rev1).stp3D_418121270806 (rev1).pdfDownload_IGES_418121270806 (rev1).iges
PDF 418121270808 2.54mm small compact SMD with raised actuator WS-DISV 418121270808 (rev1).stp3D_418121270808 (rev1).pdfDownload_IGES_418121270808 (rev1).iges
PDF 418121270810 2.54mm small compact SMD with raised actuator WS-DISV 418121270810 (rev1).stp3D_418121270810 (rev1).pdfDownload_IGES_418121270810 (rev1).iges
PDF 418127160901 2.54mm small compact THT flat actuator with top tape WS-DITV 418127160901 (rev1).stp3D_418127160901 (rev1).pdfDownload_IGES_418127160901 (rev1).iges
PDF 418127160902 2.54mm small compact THT flat actuator with top tape WS-DITV 418127160902 (rev1).stp3D_418127160902 (rev1).pdfDownload_IGES_418127160902 (rev1).iges
PDF 418127160903 2.54mm small compact THT flat actuator with top tape WS-DITV 418127160903 (rev1).stp3D_418127160903 (rev1).pdfDownload_IGES_418127160903 (rev1).iges
PDF 418127160904 2.54mm small compact THT flat actuator with top tape WS-DITV 418127160904 (rev1).stp3D_418127160904 (rev1).pdfDownload_IGES_418127160904 (rev1).iges
PDF 418127160906 2.54mm small compact THT flat actuator with top tape WS-DITV 418127160906 (rev1).stp3D_418127160906 (rev1).pdfDownload_IGES_418127160906 (rev1).iges
PDF 418127160908 2.54mm small compact THT flat actuator with top tape WS-DITV 418127160908 (rev1).stp3D_418127160908 (rev1).pdfDownload_IGES_418127160908 (rev1).iges
PDF 418127160910 2.54mm small compact THT flat actuator with top tape WS-DITV 418127160910 (rev1).stp3D_418127160910 (rev1).pdfDownload_IGES_418127160910 (rev1).iges
PDF 418127270901 2.54mm small compact THT with raised actuator WS-DITV 418127270901 (rev1).stp3D_418127270901 (rev1).pdfDownload_IGES_418127270901 (rev1).iges
PDF 418127270902 2.54mm small compact THT with raised actuator WS-DITV 418127270902 (rev1).stp3D_418127270902 (rev1).pdfDownload_IGES_418127270902 (rev1).iges
PDF 418127270903 2.54mm small compact THT with raised actuator WS-DITV 418127270903 (rev1).stp3D_418127270903 (rev1).pdfDownload_IGES_418127270903 (rev1).iges
PDF 418127270904 2.54mm small compact THT with raised actuator WS-DITV 418127270904 (rev1).stp3D_418127270904 (rev1).pdfDownload_IGES_418127270904 (rev1).iges
PDF 418127270906 2.54mm small compact THT with raised actuator WS-DITV 418127270906 (rev1).stp3D_418127270906 (rev1).pdfDownload_IGES_418127270906 (rev1).iges
PDF 418127270908 2.54mm small compact THT with raised actuator WS-DITV 418127270908 (rev1).stp3D_418127270908 (rev1).pdfDownload_IGES_418127270908 (rev1).iges
PDF 418127270910 2.54mm small compact THT with raised actuator WS-DITV 418127270910 (rev1).stp3D_418127270910 (rev1).pdfDownload_IGES_418127270910 (rev1).iges
PDF 428427320910 10x10mm washable THT right angled arrow type Pitch 2.54mm WS-ROTU 428427320910 (rev1).stp428427320910 (rev1).igs
PDF 428427320916 10x10mm washable THT right angled arrow type Pitch 2.54mm WS-ROTU 428427320916 (rev1).stp428427320916 (rev1).igs
PDF 428427520910 10x10mm washable THT right angled cross type Pitch 2.54mm WS-ROTU 428427520910 (rev1).stp428427520910 (rev1).igs
PDF 428427520916 10x10mm washable THT right angled cross type Pitch 2.54mm WS-ROTU 428427520916 (rev1).stp428427520916 (rev1).igs
PDF 428521320810 10x10mm washable SMD arrow type WS-ROSV 428521320810 (rev1).stp428521320810 (rev1).igs
PDF 428521320811 10x10mm washable SMD arrow type WS-ROSV 428521320811 (rev1).stp428521320811 (rev1).igs
PDF 428521320816 10x10mm washable SMD arrow type WS-ROSV 428521320816 (rev1).stp428521320816 (rev1).igs
PDF 428521320817 10x10mm washable SMD arrow type WS-ROSV 428521320817 (rev1).stp428521320817 (rev1).igs
PDF 428521520810 10x10mm washable SMD cross type WS-ROSV 428521520810 (rev1).stp428521520810 (rev1).igs
PDF 428521520811 10x10mm washable SMD cross type WS-ROSV 428521520811 (rev1).stp428521520811 (rev1).igs
PDF 428521520816 10x10mm washable SMD cross type WS-ROSV 428521520816 (rev1).stp428521520816 (rev1).igs
PDF 428521520817 10x10mm washable SMD cross type WS-ROSV 428521520817 (rev1).stp428521520817 (rev1).igs
PDF 428527320908 10x10mm washable THT arrow type 428527320908 (rev1).stp428_527_320_908 (rev1).stp428527320908 (rev1).igs
PDF 428527320909 10x10mm washable THT arrow type 428527320909 (rev1).stp428_527_320_909 (rev1).stp428527320909 (rev1).igs428_527_320_909 (rev1).igs
PDF 428527320910 10x10mm washable THT arrow type 428527320910 (rev1).stp428527320910 (rev1).igs
PDF 428527320911 10x10mm washable THT arrow type 428527320911 (rev1).stp428527320911 (rev1).igs
PDF 428527320916 10x10mm washable THT arrow type 428527320916 (rev1).stp428527320916 (rev1).igs
PDF 428527320917 10x10mm washable THT arrow type 428527320917 (rev1).stp428527320917 (rev1).igs
PDF 428527520908 10x10mm washable THT cross type 428527520908 (rev1).stp428_527_520_908 (rev1).stp428527520908 (rev1).igs428_527_520_908 (rev1).igs
PDF 428527520909 10x10mm washable THT cross type 428527520909 (rev1).stp428_527_520_909 (rev1).stp428527520909 (rev1).igs428_527_520_909 (rev1).igs
PDF 428527520910 10x10mm washable THT cross type 428527520910 (rev1).stp428527520910 (rev1).igs
PDF 428527520911 10x10mm washable THT cross type 428527520911 (rev1).stp428527520911 (rev1).igs
PDF 428527520916 10x10mm washable THT cross type 428527520916 (rev1).stp428527520916 (rev1).igs
PDF 428527520917 10x10mm washable THT cross type 428527520917 (rev1).stp428527520917 (rev1).igs
PDF 428542320810 7x7mm washable SMD arrow type WS-ROSV 428542320810 (rev1).stp428542320810 (rev1).igs
PDF 428542320811 7x7mm washable SMD arrow type WS-ROSV 428542320811 (rev1).stp428542320811 (rev1).igs
PDF 428542320816 7x7mm washable SMD arrow type WS-ROSV 428542320816 (rev1).stp428542320816 (rev1).igs
PDF 428542320817 7x7mm washable SMD arrow type WS-ROSV 428542320817 (rev1).stp428542320817 (rev1).igs
PDF 428547320910 7x7mm washable THT arrow type 428547320910 (rev1).stp428547320910 (rev1).igs
PDF 428547320911 7x7mm washable THT arrow type 428547320911 (rev1).stp428547320911 (rev1).igs
PDF 428547320916 7x7mm washable THT arrow type 428547320916 (rev1).stp428547320916 (rev1).igs
PDF 428547320917 7x7mm washable THT arrow type 428547320917 (rev1).stp428547320917 (rev1).igs
PDF 429427320910 10x10mm washable THT right angled arrow type Pitch 5.08mm WS-ROTU 429427320910 (rev1).stp429427320910 (rev1).igs
PDF 429427320916 10x10mm washable THT right angled arrow type Pitch 5.08mm WS-ROTU 429427320916 (rev1).stp429427320916 (rev1).igs
PDF 429427520910 10x10mm washable THT right angled cross type Pitch 5.08mm WS-ROTU 429427520910 (rev1).stp429427520910 (rev1).igs
PDF 429427520916 10x10mm washable THT right angled cross type Pitch 5.08mm WS-ROTU 429427520916 (rev1).stp429427520916 (rev1).igs
PDF 430152043826 6x6mm SMD Tact Switch WS-TASV 430152043826 (rev1).stp430152043826 (rev1).igs
PDF 430152043836 6x6mm SMD Tact Switch WS-TASV 430152043836 (rev1).stp430152043836 (rev1).igs
PDF 430152050826 6x6mm SMD Tact Switch WS-TASV 430152050826 (rev1).stp430152050826 (rev1).igs
PDF 430152050836 6x6mm SMD Tact Switch WS-TASV 430152050836 (rev1).stp430152050836 (rev1).igs
PDF 430152070826 6x6mm SMD Tact Switch WS-TASV 430152070826 (rev1).stp430152070826 (rev1).igs
PDF 430152070836 6x6mm SMD Tact Switch WS-TASV 430152070836 (rev1).stp430152070836 (rev1).igs
PDF 430152080826 6x6mm SMD Tact Switch WS-TASV 430152080826 (rev1).stp430152080826 (rev1).igs
PDF 430152080836 6x6mm SMD Tact Switch WS-TASV 430152080836 (rev1).stp430152080836 (rev1).igs
PDF 430182043816 6x6mm SMD Tact Switch WS-TASV 430182043816 (rev1).stp430182043816 (rev1).igs
PDF 430182050816 6x6mm SMD Tact Switch WS-TASV 430182050816 (rev1).stp430182050816 (rev1).igs
PDF 430182070816 6x6mm SMD Tact Switch WS-TASV 430182070816 (rev1).stp430182070816 (rev1).igs
PDF 430182080816 6x6mm SMD Tact Switch WS-TASV 430182080816 (rev1).stp430182080816 (rev1).igs
PDF 430156043726 6x6mm THT WS-TATV 430156043726 (rev1).stp430156043726 (rev1).igs
PDF 430156050726 6x6mm THT WS-TATV 430156050726 (rev1).stp430156050726 (rev1).igs
PDF 430156070726 6x6mm THT WS-TATV 430156070726 (rev1).stp430156070726 (rev1).igs
PDF 430186043716 6x6mm THT WS-TATV 430186043716 (rev1).stp430186043716 (rev1).igs
PDF 430186050716 6x6mm THT WS-TATV 430186050716 (rev1).stp430186050716 (rev1).igs
PDF 430186070716 6x6mm THT WS-TATV 430186070716 (rev1).stp430186070716 (rev1).igs
PDF 430162043826 12x12mm SMD WS-TASV Download_STP_430162043826 (rev1).stpDownload_IGS_430162043826 (rev1).igs3D_430162043826 (rev1).pdfPrecaution_Guide_Tact_Switch (rev1).pdf
PDF 430162073826 12x12mm SMD WS-TASV Download_STP_430162073826 (rev1).stpDownload_IGS_430162073826 (rev1).igs3D_430162073826 (rev1).pdfPrecaution_Guide_Tact_Switch (rev1).pdf
PDF 430162085826 12x12mm SMD WS-TASV Download_STP_430162085826 (rev1).stpDownlaod_IGS_430162085826 (rev1).igs3D_430162085826 (rev1).pdfPrecaution_Guide_Tact_Switch (rev1).pdf
PDF 430172043816 12x12mm SMD WS-TASV Download_STP_430172043816 (rev1).stpDownload_IGS_430172043816 (rev1).igs3D_430172043816 (rev1).pdfPrecaution_Guide_Tact_Switch (rev1).pdf
PDF 430172073816 12x12mm SMD WS-TASV Download_STP_430172073816 (rev1).stpDownload_IGS_430172073816 (rev1).igs3D_430172073816 (rev1).pdfPrecaution_Guide_Tact_Switch (rev1).pdf
PDF 430172085816 12x12mm SMD WS-TASV Download_STP_430172085816 (rev1).stpDownload_IGS_430172085816 (rev1).igs3D_430172085816 (rev1).pdfPrecaution_Guide_Tact_Switch (rev1).pdf
PDF 430181038816 4.5x4.5mm SMD WS-TASV 430181038816 (rev1).stp430181038816 (rev1).igs
PDF 430451025836 6x6mm SMD washable WS-TASV 430451025836 (rev1).stp430451025836 (rev1).igs
PDF 430451031836 6x6mm SMD washable WS-TASV 430451031836 (rev1).stp430451031836 (rev1).igs
PDF 430451035836 6x6mm SMD washable WS-TASV 430451035836 (rev1).stp430451035836 (rev1).igs
PDF 430471025826 6x6mm SMD washable WS-TASV 430471025826 (rev1).stp430471025826 (rev1).igs
PDF 430471031826 6x6mm SMD washable WS-TASV 430471031826 (rev1).stp430471031826 (rev1).igs
PDF 430471035826 6x6mm SMD washable WS-TASV 430471035826 (rev1).stp430471035826 (rev1).igs
PDF 430481025816 6x6mm SMD washable WS-TASV 430481025816 (rev1).stp430481025816 (rev1).igs
PDF 430481031816 6x6mm SMD washable WS-TASV 430481031816 (rev1).stp430481031816 (rev1).igs
PDF 430481035816 6x6mm SMD washable WS-TASV 430481035816 (rev1).stp430481035816 (rev1).igs
PDF 430453025836 6x6mm SMD J-Bend washable WS-TASV 430453025836 (rev1).stp430453025836 (rev1).igs
PDF 430453031836 6x6mm SMD J-Bend washable WS-TASV 430453031836 (rev1).stp430453031836 (rev1).igs
PDF 430453035836 6x6mm SMD J-Bend washable WS-TASV 430453035836 (rev1).stp430453035836 (rev1).igs
PDF 430473025826 6x6mm SMD J-Bend washable WS-TASV 430473025826 (rev1).stp430473025826 (rev1).igs
PDF 430473031826 6x6mm SMD J-Bend washable WS-TASV 430473031826 (rev1).stp430473031826 (rev1).igs
PDF 430473035826 6x6mm SMD J-Bend washable WS-TASV 430473035826 (rev1).stp430473035826 (rev1).igs
PDF 430483025816 6x6mm SMD J-Bend washable WS-TASV 430483025816 (rev1).stp430483025816 (rev1).igs
PDF 430483031816 6x6mm SMD J-Bend washable WS-TASV 430483031816 (rev1).stp430483031816 (rev1).igs
PDF 430483035816 6x6mm SMD J-Bend washable WS-TASV 430483035816 (rev1).stp430483035816 (rev1).igs
PDF 430466043726 12x12mm THT washable WS-TATV 430466043726 (rev1).stp430466043726 (rev1).igs
PDF 430466073726 12x12mm THT washable WS-TATV 430466073726 (rev1).stp430466073726 (rev1).igs
PDF 430466085726 12x12mm THT washable WS-TATV 430466085726 (rev1).stp430466085726 (rev1).igs
PDF 430476043716 12x12mm THT washable WS-TATV 430476043716 (rev1).stp430476043716 (rev1).igs
PDF 430476073716 12x12mm THT washable WS-TATV 430476073716 (rev1).stp430476073716 (rev1).igs
PDF 430476085716 12x12mm THT washable WS-TATV 430476085716 (rev1).stp430476085716 (rev1).igs
PDF 431151008826 5x5mm SMD with ground terminal WS-TASV 431151008826 (rev1).stp431151008826 (rev1).igs
PDF 431151015826 5x5mm SMD with ground terminal WS-TASV 431151015826 (rev1).stp431151015826 (rev1).igs
PDF 431181008816 5x5mm SMD with ground terminal WS-TASV 431181008816 (rev1).stp431181008816 (rev1).igs
PDF 431181015816 5x5mm SMD with ground terminal WS-TASV 431181015816 (rev1).stp431181015816 (rev1).igs
PDF 431153008826 5x5mm J-Bend SMD with ground terminal WS-TASV 431153008826 (rev1).stp431153008826 (rev1).igs
PDF 431153015826 5x5mm J-Bend SMD with ground terminal WS-TASV 431153015826 (rev1).stp431153015826 (rev1).igs
PDF 431183008816 5x5mm J-Bend SMD with ground terminal WS-TASV 431183008816 (rev1).stp431183008816 (rev1).igs
PDF 431183015816 5x5mm J-Bend SMD with ground terminal WS-TASV 431183015816 (rev1).stp431183015816 (rev1).igs
PDF 431471031826 6x6mm SMD with ground terminal WS-TASV 431471031826 (rev1).stp431471031826 (rev1).igs
PDF 431471031836 6x6mm SMD with ground terminal WS-TASV 431471031836 (rev1).stp431471031836 (rev1).igs
PDF 431481031816 6x6mm SMD with ground terminal WS-TASV 431481031816 (rev1).stp431481031816 (rev1).igs
PDF 434153017835 3.5x2.9mm SMD J-Bend WS-TASV Download_STP_434153017835 (rev1).stpDownload_IGS_434153017835 (rev1).igs
PDF 434331013822 3.5x2.9mm SMD side push WS-TASU Download_STP_434331013822 (rev1).stpDownload_IGS_434331013822 (rev1).igs3D_434331013822 (rev1).pdf
PDF 434331045822 4.7x3.5mm SMD side push WS-TASU 434331045822 (rev1).stp434331045822 (rev1).igs
PDF 436331045822 4.7x3.5mm SMD side push, boss design WS-TASU 436331045822 (rev1).stp436331045822 (rev1).igs
PDF 436351045816 4.7x3.5mm SMD side push, boss design WS-TASU 436351045816 (rev1).stp436351045816 (rev1).igs
PDF 450301014042 10x2.5mm THT WS-SLTV 450301014042 (rev1).stp450301014042 (rev1).igs
PDF 450302014072 10x2.5mm THT right angled WS-SLTU 450302014072 (rev1).stp450_302_014_072 (rev1).stp450302014072 (rev1).igs450_302_014_072 (rev1).igs
PDF 450404015514 6.7x2.7mm SMD Right Angled, boss design WS-SLSU Download_STP_450404015514 (rev1).stpDownload_IGS_450404015514 (rev1).igs3D_450404015514 (rev1).pdf
PDF 452403012014 7.65x5.5mm SMD Vertical WS-SLSV Download_STP_452403012014 (rev1).stpDownload_IGS_452403012014 (rev1).igs3D_452403012014 (rev1).pdf
PDF 461011220101 4.7x3.8mm SMD Detector Switch WS-DESV 461011220101 (rev1).stp461011220101 (rev1).igs
PDF 465031712505 9.8x18.5mm SMD side push WS-PBSU 465031712505 (rev1).stp465031712505 (rev1).igs
PDF 465031772505 9.8x18.5mm THT right angle WS-PBTU 465031772505 (rev1).stp465031772505 (rev1).igs
PDF 714281050 10x10mm Segment Wheel Spindle for WS-ROTU, WS-ROSV, WS-ROTV 714281050 (rev1).stp714281050 (rev1).igs
PDF 714284050 10x10mm Segment Wheel Spindle for WS-ROTU, WS-ROSV, WS-ROTV 714284050 (rev1).stp714284050 (rev1).igs
PDF 714284060 10x10mm Segment Wheel Spindle for WS-ROTU, WS-ROSV, WS-ROTV 714284060 (rev1).stp714284060 (rev1).igs
PDF 714286050 10x10mm Segment Wheel Spindle for WS-ROTU, WS-ROSV, WS-ROTV 714286050 (rev1).stp714286050 (rev1).igs
PDF 714287050 10x10mm Segment Wheel Spindle for WS-ROTU, WS-ROSV, WS-ROTV 714287050 (rev1).stp714287050 (rev1).igs
PDF 714301050 Caps for Square Actuator Tact Switch 12x12 mm WS-TATV / WS-TASV 714301050 (rev1).stp714301050 (rev1).igs
PDF 714306050 Caps for Square Actuator Tact Switch 12x12 mm WS-TATV / WS-TASV 714306050 (rev1).stp714306050 (rev1).igs
PDF 714651010100 Caps for 9.8x18.5mm WS-PBSU/PBTU
PDF 714656010100 Caps for 9.8x18.5mm WS-PBSU/PBTU

Downloads

Article Specific Files
Files
show