WR-BHD Box Header Connectors

Order Code: 612001

  • Picture

Products

SPEC Order Code Description Files Samples
PDF 61201021621 WR-BHD Male Box Header 2.54 mm 61201021621 (rev1).stp61201021621 (rev1).iges61201021621_1 (rev1).pdf
PDF 61201421621 WR-BHD Male Box Header 2.54 mm 61201421621 (rev1).stp61201421621 (rev1).igs61201421621 (rev1).iges61201421621_1 (rev1).pdf
PDF 61201621621 WR-BHD Male Box Header 2.54 mm 61201621621 (rev1).stp61201621621 (rev1).igs61201621621 (rev1).iges61201621621_1 (rev1).pdf
PDF 61202021621 WR-BHD Male Box Header 2.54 mm 61202021621 (rev1).stp61202021621 (rev1).igs61202021621 (rev1).iges61202021621_1 (rev1).pdf
PDF 61202421621 WR-BHD Male Box Header 2.54 mm 61202421621 (rev1).stp61202421621 (rev1).igs61202421621 (rev1).iges61202421621_1 (rev1).pdf
PDF 61200821721 WR-BHD Male Angled Box Header 2.54 mm 61200821721 (rev1).stp61200821721 (rev1).igs61200821721_1 (rev1).pdf
PDF 61201021721 WR-BHD Male Angled Box Header 2.54 mm 61201021721 (rev1).stp61201021721 (rev1).igs61201021721_1 (rev1).pdf
PDF 61201421721 WR-BHD Male Angled Box Header 2.54 mm 61201421721 (rev1).stp61201421721 (rev1).igs61201421721_1 (rev1).pdf
PDF 61202021721 WR-BHD Male Angled Box Header 2.54 mm 61202021721 (rev1).stp61202021721 (rev1).igs61202021721_1 (rev1).pdf
PDF 61202421721 WR-BHD Male Angled Box Header 2.54 mm 61202421721 (rev1).stp61202421721 (rev1).igs61202421721_1 (rev1).pdf
PDF 61200622323 WR-BHD Board to Cable Transition Connector 2.54 mm 61200622323 (rev1).stp61200622323_1 (rev1).pdfDownload_IGES_61200622323 (rev1).iges
PDF 61201022323 WR-BHD Board to Cable Transition Connector 2.54 mm 61201022323 (rev1).stp61201022323_1 (rev1).pdfDownload_IGES_61201022323 (rev1).iges
PDF 61201422323 WR-BHD Board to Cable Transition Connector 2.54 mm 61201422323 (rev1).stp61201422323_1 (rev1).pdfDownload_IGES_61201422323 (rev1).iges
PDF 61201622323 WR-BHD Board to Cable Transition Connector 2.54 mm 61201622323 (rev1).stp61201622323_1 (rev1).pdfDownload_IGES_61201622323 (rev1).iges
PDF 61202022323 WR-BHD Board to Cable Transition Connector 2.54 mm 61202022323 (rev1).stp61202022323_1 (rev1).pdfDownload_IGES_61202022323 (rev1).iges
PDF 61202622323 WR-BHD Board to Cable Transition Connector 2.54 mm 61202622323 (rev1).stp61202622323_1 (rev1).pdfDownload_IGES_61202622323 (rev1).iges
PDF 61203422323 WR-BHD Board to Cable Transition Connector 2.54 mm 61203422323 (rev1).stp61203422323_1 (rev1).pdfDownload_IGES_61203422323 (rev1).iges
PDF 61204022323 WR-BHD Board to Cable Transition Connector 2.54 mm 61204022323 (rev1).stp61204022323_1 (rev1).pdfDownload_IGES_61204022323 (rev1).iges
PDF 61205022323 WR-BHD Board to Cable Transition Connector 2.54 mm 61205022323 (rev1).stp61205022323_1 (rev1).pdfDownload_IGES_61205022323 (rev1).iges
PDF 61200823021 WR-BHD Female IDC Connector with Strain Relief, 2.54 mm 61200823021 (rev1).stp61200823021 (rev1).igs61200823021_1 (rev1).pdf
PDF 61201023021 WR-BHD Female IDC Connector with Strain Relief, 2.54 mm 61201023021 (rev1).stp61201023021 (rev1).igs61201023021_1 (rev1).pdf
PDF 61201423021 WR-BHD Female IDC Connector with Strain Relief, 2.54 mm 61201423021 (rev1).stp61201423021 (rev1).igs61201423021_1 (rev1).pdf
PDF 61201623021 WR-BHD Female IDC Connector with Strain Relief, 2.54 mm 61201623021 (rev1).stp61201623021 (rev1).igs61201623021_1 (rev1).pdf
PDF 61202023021 WR-BHD Female IDC Connector with Strain Relief, 2.54 mm 61202023021 (rev1).stp61202023021 (rev1).igs61202023021_1 (rev1).pdf
PDF 61202623021 WR-BHD Female IDC Connector with Strain Relief, 2.54 mm 61202623021 (rev1).stp61202623021 (rev1).igs61202623021_1 (rev1).pdf
PDF 61203423021 WR-BHD Female IDC Connector with Strain Relief, 2.54 mm 61203423021 (rev1).stp61203423021 (rev1).igs61203423021_1 (rev1).pdf
PDF 61204023021 WR-BHD Female IDC Connector with Strain Relief, 2.54 mm 61204023021 (rev1).stp61204023021 (rev1).igs61204023021_1 (rev1).pdf
PDF 61205023021 WR-BHD Female IDC Connector with Strain Relief, 2.54 mm 61205023021 (rev1).stp61205023021 (rev1).igs61205023021_1 (rev1).pdf
PDF 612006235121 WR-BHD Male Box Header 2.54 mm 612006235121 (rev1).stp612006235121 (rev1).igs612006235121_1 (rev1).pdf
PDF 612010235121 WR-BHD Male Box Header 2.54 mm 612010235121 (rev1).stp612010235121 (rev1).igs612010235121_1 (rev1).pdf
PDF 612016235121 WR-BHD Male Box Header 2.54 mm 612016235121 (rev1).stp612016235121 (rev1).igs612016235121_1 (rev1).pdf
PDF 612020235121 WR-BHD Male Box Header 2.54 mm 612020235121 (rev1).stp612020235121 (rev1).igs612020235121_1 (rev1).pdf
PDF 612034235121 WR-BHD Male Box Header 2.54 mm 612034235121 (rev1).stp612034235121 (rev1).igs612034235121_1 (rev1).pdf
PDF 612006235221 WR-BHD Male Angled Box Header 2.54 mm 612006235221 (rev1).stp612006235221 (rev1).igs612006235221_1 (rev1).pdf
PDF 612010235221 WR-BHD Male Angled Box Header 2.54 mm 612010235221 (rev1).stp612010235221 (rev1).igs612010235221_1 (rev1).pdf
PDF 612016235221 WR-BHD Male Angled Box Header 2.54 mm 612016235221 (rev1).stp612016235221 (rev1).igs612016235221_1 (rev1).pdf
PDF 612020235221 WR-BHD Male Angled Box Header 2.54 mm 612020235221_1 (rev1).pdf
PDF 612034235221 WR-BHD Male Angled Box Header 2.54 mm 612034235221 (rev1).stp612034235221 (rev1).igs612034235221_1 (rev1).pdf
PDF 61201022021 WR-BHD Male Box Header with Lever, 2.54 mm 61201022021 (rev1).stp3D_61201022021 (rev1).pdfDownload_IGES_61201022021 (rev1).iges
PDF 61201422021 WR-BHD Male Box Header with Lever, 2.54 mm 61201422021 (rev1).stp3D_61201422021 (rev1).pdfDownload_IGES_61201422021 (rev1).iges
PDF 61201622021 WR-BHD Male Box Header with Lever, 2.54 mm 61201622021 (rev1).stp3D_61201622021 (rev1).pdfDownload_IGES_61201622021 (rev1).iges
PDF 61202022021 WR-BHD Male Box Header with Lever, 2.54 mm 61202022021 (rev1).stp3D_61202022021 (rev1).pdfDownload_IGES_61202022021 (rev1).iges
PDF 61201022121 WR-BHD Male Angled Box Header with Lever, 2.54 mm 61201022121 (rev1).stp61201022121 (rev1).igs61201022121_1 (rev1).pdf
PDF 61202022121 WR-BHD Male Angled Box Header with Lever, 2.54 mm 61202022121 (rev1).stp61202022121 (rev1).igs61202022121_1 (rev1).pdf
PDF 61202622121 WR-BHD Male Angled Box Header with Lever, 2.54 mm 61202622121 (rev1).stp61202622121 (rev1).igs61202622121_1 (rev1).pdf
PDF 61203422121 WR-BHD Male Angled Box Header with Lever, 2.54 mm 61203422121 (rev1).stp61203422121 (rev1).igs61203422121_1 (rev1).pdf
PDF 61201022821 2.54mm Male Box Header with long lever WR-BHD 61201022821 (rev1).stp3D_61201022821 (rev1).pdfDownload_IGES_61201022821 (rev1).iges
PDF 61201422821 2.54mm Male Box Header with long lever WR-BHD 61201422821 (rev1).stp3D_61201422821 (rev1).pdfDownload_IGES_61201422821 (rev1).iges
PDF 61202022821 2.54mm Male Box Header with long lever WR-BHD 61202022821 (rev1).stp3D_61202022821 (rev1).pdfDownload_IGES_61202022821 (rev1).iges
PDF 61202622821 2.54mm Male Box Header with long lever WR-BHD 61202622821 (rev1).stp3D_61202622821 (rev1).pdfDownload_IGES_61202622821 (rev1).iges
PDF 61201022921 2.54mm Male Angled Box Header with long lever WR-BHD 61201022921 (rev1).stp61201022921 (rev1).igs61201022921_1 (rev1).pdf
PDF 61201422921 2.54mm Male Angled Box Header with long lever WR-BHD 61201422921 (rev1).stp61201422921 (rev1).igs61201422921_1 (rev1).pdf
PDF 61202022921 2.54mm Male Angled Box Header with long lever WR-BHD 61202022921 (rev1).stp61202022921 (rev1).igs61202022921_1 (rev1).pdf
PDF 61203422921 2.54mm Male Angled Box Header with long lever WR-BHD 61203422921 (rev1).stp61203422921 (rev1).igs61203422921_1 (rev1).pdf
PDF 61201025821 WR-BHD Male IDC Connector 2.54 mm 61201025821 (rev1).stp61201025821 (rev1).igs61201025821_1 (rev1).pdf
PDF 61201425821 WR-BHD Male IDC Connector 2.54 mm 61201425821 (rev1).stp61201425821 (rev1).igs61201425821_1 (rev1).pdf
PDF 61201625821 WR-BHD Male IDC Connector 2.54 mm 61201625821 (rev1).stp61201625821 (rev1).igs61201625821_1 (rev1).pdf
PDF 61202025821 WR-BHD Male IDC Connector 2.54 mm 61202025821 (rev1).stp61202025821 (rev1).igs61202025821_1 (rev1).pdf
PDF 61201025921 WR-BHD Male IDC Connector 2.54 mm 61201025921 (rev1).stp61201025921 (rev1).igs61201025921_1 (rev1).pdf
PDF 61201425921 WR-BHD Male IDC Connector 2.54 mm 61201425921 (rev1).stp61201425921 (rev1).igs61201425921_1 (rev1).pdf
PDF 61201625921 WR-BHD Male IDC Connector 2.54 mm 61201625921 (rev1).stp61201625921 (rev1).igs61201625921_1 (rev1).pdf
PDF 61202025921 WR-BHD Male IDC Connector 2.54 mm 61202025921 (rev1).stp61202025921 (rev1).igs61202025921_1 (rev1).pdf
PDF 61231020621 2.54mm Male SMT Box Header WR-BHD (Reel) 61231020621 (rev1).stp61231020621_1 (rev1).pdfDownload_IGES_61231020621 (rev1).iges
PDF 61231420621 2.54mm Male SMT Box Header WR-BHD (Reel) 61231420621 (rev1).stp61231420621_1 (rev1).pdfDownload_IGES_61231420621 (rev1).iges
PDF 61231620621 2.54mm Male SMT Box Header WR-BHD (Reel) 61231620621 (rev1).stp61231620621_1 (rev1).pdfDownload_IGES_61231620621 (rev1).iges
PDF 61232020621 2.54mm Male SMT Box Header WR-BHD (Reel) 61232020621 (rev1).stp61232020621_1 (rev1).pdfDownload_IGES_61232020621 (rev1).iges
PDF 61232620621 2.54mm Male SMT Box Header WR-BHD (Reel) 61232620621 (rev1).stp61232620621_1 (rev1).pdfDownload_IGES_61232620621 (rev1).iges
PDF 61233420621 2.54mm Male SMT Box Header WR-BHD (Reel) 61233420621 (rev1).stp61233420621_1 (rev1).pdfDownload_IGES_61233420621 (rev1).iges
PDF 62501021621 WR-BHD Male Box Header 2.00 mm 62501021621 (rev1).stp62501021621 (rev1).igs62501021621_1 (rev1).pdf
PDF 62501421621 WR-BHD Male Box Header 2.00 mm 62501421621 (rev1).stp62501421621 (rev1).iges62501421621_1 (rev1).pdf
PDF 62502021621 WR-BHD Male Box Header 2.00 mm 62502021621 (rev1).stp62502021621 (rev1).igs62502021621_1 (rev1).pdf
PDF 62503421621 WR-BHD Male Box Header 2.00 mm 62503421621 (rev1).stp62503421621 (rev1).igs62503421621_1 (rev1).pdf
PDF 62501021721 WR-BHD Male Angled Box Header 2.00 mm 62501021721 (rev1).stp62501021721 (rev1).igs62501021721_1 (rev1).pdf
PDF 62501421721 WR-BHD Male Angled Box Header 2.00 mm 62501421721 (rev1).stp62501421721 (rev1).igs62501421721_1 (rev1).pdf
PDF 62502021721 WR-BHD Male Angled Box Header 2.00 mm 62502021721 (rev1).stp62502021721 (rev1).igs62502021721_1 (rev1).pdf
PDF 62502621721 WR-BHD Male Angled Box Header 2.00 mm 62502621721 (rev1).stp62502621721 (rev1).igs62502621721_1 (rev1).pdf
PDF 62504021721 WR-BHD Male Angled Box Header 2.00 mm 62504021721 (rev1).stp62504021721 (rev1).igs62504021721_1 (rev1).pdf
PDF 62504421721 WR-BHD Male Angled Box Header 2.00 mm 62504421721 (rev1).stp62504421721 (rev1).igs62504421721_1 (rev1).pdf
PDF 62505021721 WR-BHD Male Angled Box Header 2.00 mm 62505021721 (rev1).stp62505021721 (rev1).igs62505021721_1 (rev1).pdf
PDF 62501022021 WR-BHD Male Box Header with Lever, 2.00 mm 62501022021 (rev1).stp62501022021 (rev1).igs62501022021_1 (rev1).pdf
PDF 62501422021 WR-BHD Male Box Header with Lever, 2.00 mm 62501422021 (rev1).stp62501422021 (rev1).igs62501422021_1 (rev1).pdf
PDF 62502022021 WR-BHD Male Box Header with Lever, 2.00 mm 62502022021 (rev1).stp62502022021 (rev1).igs62502022021_1 (rev1).pdf
PDF 62503422021 WR-BHD Male Box Header with Lever, 2.00 mm 62503422021 (rev1).stp62503422021 (rev1).igs62503422021_1 (rev1).pdf
PDF 62501022121 WR-BHD Male Angled Box Header with Lever, 2.00 mm 62501022121 (rev1).stp62501022121 (rev1).igs62501022121_1 (rev1).pdf
PDF 62503422121 WR-BHD Male Angled Box Header with Lever, 2.00 mm 62503422121 (rev1).stp62503422121 (rev1).igs62503422121_1 (rev1).pdf
PDF 62504022121 WR-BHD Male Angled Box Header with Lever, 2.00 mm 62504022121 (rev1).stp62504022121 (rev1).igs62504022121_1 (rev1).pdf
PDF 62505022121 WR-BHD Male Angled Box Header with Lever, 2.00 mm 62505022121 (rev1).stp62505022121 (rev1).igs62505022121_1 (rev1).pdf
PDF 62501022323 WR-BHD Board-to-Cable Transition Connector 2.00 mm 62501022323 (rev1).stp62501022323 (rev1).igs62501022323_1 (rev1).pdf
PDF 62501422323 WR-BHD Board-to-Cable Transition Connector 2.00 mm 62501422323 (rev1).stp62501422323 (rev1).igs62501422323_1 (rev1).pdf
PDF 62502022323 WR-BHD Board-to-Cable Transition Connector 2.00 mm 62502022323 (rev1).stp62502022323 (rev1).igs62502022323_1 (rev1).pdf
PDF 62502622323 WR-BHD Board-to-Cable Transition Connector 2.00 mm 62502622323 (rev1).stp62502622323 (rev1).igs62502622323_1 (rev1).pdf
PDF 62503022323 WR-BHD Board-to-Cable Transition Connector 2.00 mm 62503022323 (rev1).stp62503022323 (rev1).igs62503022323_1 (rev1).pdf
PDF 62503422323 WR-BHD Board-to-Cable Transition Connector 2.00 mm 62503422323 (rev1).stp62503422323 (rev1).igs62503422323_1 (rev1).pdf
PDF 62504022323 WR-BHD Board-to-Cable Transition Connector 2.00 mm 62504022323 (rev1).stp62504022323 (rev1).igs62504022323_1 (rev1).pdf
PDF 62505022323 WR-BHD Board-to-Cable Transition Connector 2.00 mm 62505022323 (rev1).stp62505022323 (rev1).igs62505022323_1 (rev1).pdf
PDF 62501023021 WR-BHD Female IDC Connector with Strain Relief, 2.00 mm 62501023021 (rev1).stp62501023021 (rev1).igs62501023021_1 (rev1).pdf
PDF 62501423021 WR-BHD Female IDC Connector with Strain Relief, 2.00 mm 62501423021 (rev1).stp62501423021 (rev1).igs62501423021_1 (rev1).pdf
PDF 62501623021 WR-BHD Female IDC Connector with Strain Relief, 2.00 mm 62501623021 (rev1).stp62501623021 (rev1).igs62501623021_1 (rev1).pdf
PDF 62502023021 WR-BHD Female IDC Connector with Strain Relief, 2.00 mm 62502023021 (rev1).stp62502023021 (rev1).igs62502023021_1 (rev1).pdf
PDF 62502623021 WR-BHD Female IDC Connector with Strain Relief, 2.00 mm 62502623021 (rev1).stp62502623021 (rev1).igs62502623021_1 (rev1).pdf
PDF 62503023021 WR-BHD Female IDC Connector with Strain Relief, 2.00 mm 62503023021 (rev1).stp62503023021 (rev1).igs62503023021_1 (rev1).pdf
PDF 62503423021 WR-BHD Female IDC Connector with Strain Relief, 2.00 mm 62503423021 (rev1).stp62503423021 (rev1).igs62503423021_1 (rev1).pdf
PDF 62504023021 WR-BHD Female IDC Connector with Strain Relief, 2.00 mm 62504023021 (rev1).stp62504023021 (rev1).igs62504023021_1 (rev1).pdf
PDF 62505023021 WR-BHD Female IDC Connector with Strain Relief, 2.00 mm 62505023021 (rev1).stp62505023021 (rev1).igs62505023021_1 (rev1).pdf
PDF 62531020621 WR-BHD Male SMT Box Header 2.00 mm 62531020621 (rev1).stp62531020621 (rev1).igs62531020621_1 (rev1).pdf
PDF 62531420621 WR-BHD Male SMT Box Header 2.00 mm 62531420621 (rev1).stp62531420621 (rev1).igs62531420621_1 (rev1).pdf
PDF 62532020621 WR-BHD Male SMT Box Header 2.00 mm 62532020621 (rev1).stp62532020621 (rev1).igs62532020621_1 (rev1).pdf
PDF 62533420621 WR-BHD Male SMT Box Header 2.00 mm 62533420621 (rev1).stp62533420621 (rev1).igs62533420621_1 (rev1).pdf
PDF 62534420621 WR-BHD Male SMT Box Header 2.00 mm 62534420621 (rev1).stp62534420621 (rev1).igs62534420621_1 (rev1).pdf
PDF 62535020621 WR-BHD Male SMT Box Header 2.00 mm 62535020621 (rev1).stp62535020621 (rev1).igs62535020621_1 (rev1).pdf
PDF 63901015621CAB WR-CAB Ribbon Flat Cable 1.00 mm
PDF 63901415621CAB WR-CAB Ribbon Flat Cable 1.00 mm
PDF 63901615621CAB WR-CAB Ribbon Flat Cable 1.00 mm
PDF 63902015621CAB WR-CAB Ribbon Flat Cable 1.00 mm
PDF 63902615621CAB WR-CAB Ribbon Flat Cable 1.00 mm
PDF 63905015621CAB WR-CAB Ribbon Flat Cable 1.00 mm
PDF 63911015521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63911415521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63911615521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63912015521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63912615521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63913415521CAB WR-CAB Ribbon Flat Cable 1.27 mm

Downloads

Article Specific Files
Files
show