Design Kit USB, IEEE1394, HDMI, Card Connectors & D-SUB WR--COM/ WR-CRD/ WR-D-SUB

Order Code: 614001

  • Picture

Products

SPEC Order Code Description Mates with Files Samples
PDF 61400413321 USB 2.0 Type B Vertical WR-COM 61400413321 (rev1).stp61400413321 (rev1).igs61400413321_1 (rev1).pdf
PDF 614004134726 USB 2.0 Type A Up Right WR-COM Download_STP_614004134726 (rev1).stpDownload_IGS_614004134726 (rev1).igs3D_614004134726 (rev1).pdf
PDF 614004135023 USB 2.0 Type A Vertical WR-COM USB 2.0 Plug Type A SMT w. Clip WR-COM
614004135023 (rev1).stp614004135023 (rev1).igs614004135023 (rev16d).IntLib614004135023_1 (rev1).pdf
PDF 61400416021 USB 2.0 Type A Horizontal WR-COM Download_STP_61400416021 (rev1).stp3D_61400416021 (rev1).pdfDownload_IGES_61400416021 (rev1).iges
PDF 61400416121 USB 2.0 Type B Horizontal WR-COM Download_STP_61400416121 (rev1).stpDownload_IGS_61400416121 (rev1).igs3D_61400416121 (rev1).pdf
PDF 614004184726 USB 2.0 Type A Up Right THT WR-COM Download_STP_614004184726 (rev1).stp3D_614004184726 (rev1).pdfDownload_IGES_614004184726 (rev1).iges
PDF 614004185023 USB 2.0 Type A Vertical Short Type THT WR-COM Download_STP_614004185023 (rev1).stpDownload_IGS_614004185023 (rev1).igs3D_614004185023 (rev1).pdf
PDF 614004190021 USB 2.0 Type A Horizontal THT WR-COM Download_STP_614004190021 (rev1).stpDownload_IGS_614004190021 (rev1).igs3D_614004190021 (rev1).pdf
PDF 614008235023 USB 2.0 Type A Vertical Dual WR-COM USB 2.0 Plug Type A SMT w. Clip WR-COM
614008235023 (rev1).stp614008235023 (rev1).igs614008235023 (rev16d).IntLib614008235023_1 (rev1).pdf
PDF 61400826021 USB 2.0 Type A Horizontal Dual Stacked WR-COM Download_STP_61400826021 (rev1).stp3D_61400826021 (rev1).pdfDownload_IGES_61400826021 (rev1).iges
PDF 614104150121 USB 2.0 THT Type A Horizontal Slim Type 614104150121 (rev1).stp614104150121 (rev1).igs614104150121 (rev16d).IntLib614104150121_1 (rev1).pdf
PDF 614104190121 USB 2.0 Type A Horizontal THT Short Type WR-COM Download_STP_614104190121 (rev1).stpDownload_IGS_614104190121 (rev1).igs3D_614104190121 (rev1).pdf
PDF 614105150621 Micro USB 2.0 Type AB Vertical 5 Contacts 614105150621 (rev1).stp614105150621 (rev1).igs614105150621 (rev16d).IntLib614105150621_1 (rev1).pdf
PDF 614105150721 Micro USB 2.0 Type B Vertical 5 Contacts 614105150721 (rev1).stp614105150721 (rev1).igs614105150721 (rev16d).IntLib614105150721_1 (rev1).pdf
PDF 618009217222 Female Terminal Housing WR-DSUB 618009217222 (rev1).stp618009217222 (rev1).igs618009217222 (rev1).iges618009217222_1 (rev1).pdf
PDF 618009221823 Male IDC WR-DSUB 618009221823 (rev1).stp618009221823 (rev1).igs618009221823 (rev1).iges618009221823_1 (rev1).pdf
PDF 61800924823 Male Solder Bucket WR-DSUB 61800924823 (rev1).stp61800924823 (rev1).igs61800924823 (rev1).iges61800924823_1 (rev1).pdf
PDF 61800925123 Female PCB Connector WR-DSUB 61800925123 (rev1).stp61800925123 (rev1).igs61800925123 (rev1).iges61800925123 (rev1).pdf
PDF 629004113921 USB 2.0 Plug Type A SMT w. Clip WR-COM Download_STP_629004113921 (rev1).stpDownload_IGS_629004113921 (rev1).igs3D_629004113921 (rev1).pdf
PDF 62900416021 USB 2.0 SMT Type A Horizontal WR-COM Download_STP_62900416021 (rev1).stpDownload_IGS_62900416021 (rev1).igs3D_62900416021 (rev1).pdf
PDF 629104151021 USB 2.0 Type A Horizontal SMT with pegs WR-COM 629104151021 (rev1).stp629104151021 (rev1).igs629104151021 (rev16d).IntLib629104151021_1 (rev1).pdf
PDF 62910416121 USB 2.0 Horizontal SMT Type B with Pads and Pegs WR-COM 62910416121 (rev1).stp62910416121 (rev1).igs62910416121 (rev16d).IntLib62910416121 (rev1).iges62910416121 (rev1).pdf62910416121_1 (rev1).pdf
PDF 629104190121 USB 2.0 Type A Horizontal SMT Short Type WR-COM 629104190121 (rev1).stp629104190121 (rev1).iges629104190121_1 (rev1).pdf
PDF 629105136821 Micro USB 2.0 SMT Type B Horizontal 5 Contacts WR-COM 629105136821 (rev1).stp629105136821 (rev1).igs629105136821 (rev16d).IntLib629105136821_1 (rev1).pdf
PDF 629105150521 Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current WR-COM 629105150521 (rev1).stp629105150521 (rev16d).IntLib629105150521 (rev1).pdfDownload_IGES_629105150521 (rev1).iges
PDF 629105150921 Micro USB 2.0 Type AB Horizontal WR-COM Download_STP_629105150921 (rev1).stpDownload_IGS_629105150921 (rev1).igs3D_629105150921 (rev1).pdf
PDF 632121300001 USB 3.1 Type A Receptacle Horizontal THT Power Delivery WR-COM Download_STP_632121300001 (rev1).stp3D_632121300001 (rev1).pdfDownload_IGES_632121300001 (rev1).iges
PDF 632712000011 USB 3.1 Type C Plug Horizontal SMT WR-COM Download_STP_632712000011 (rev1).stp3D_632712000011 (rev1).pdfDownload_IGES_632712000011 (rev1).iges
PDF 632723100011 USB 3.1 Type C Receptacle Horizontal THR WR-COM Download_STP_632723100011 (rev1).stpDownload_3D_632723100011 (rev1).pdf
PDF 632723300011 USB 3.1 Type C Receptacle Horizontal THR WR-COM Download_STP_632723300011 (rev1).stpDownload_3D_632723300011 (rev1).pdfDownload_IGES_632723300011 (rev1).iges
PDF 651005136421 Mini USB 2.0 Type B Vertical 5 Contacts WR-COM 651005136421 (rev1).stp651005136421 (rev1).igs651005136421 (rev16d).IntLib651005136421_1 (rev1).pdf
PDF 65100516121 Mini USB 2.0 Type B SMT Horizontal 5 Contacts WR-COM Download_STP_65100516121 (rev1).stpDownload_IGS_65100516121 (rev1).igs3D_65100516121 (rev1).pdf
PDF 651305142821 Mini USB 2.0 Type AB SMT Horizontal 5 Contacts WR-COM Download_STP_651305142821 (rev1).stpDownload_IGS_651305142821 (rev1).igs3D_651305142821 (rev1).pdf
PDF 685119134923 HDMI SMT Horizontal WR-COM Download_STP_685119134923 (rev1).stpDownload_IGS_685119134923 (rev1).igs3D_685119134923 (rev1).pdf
PDF 685119135725 HDMI SMT Horizontal with M3 screw WR-COM 685119135725 (rev1).stp685119135725 (rev16d).IntLib685119135725_1 (rev1).pdfDownload_IGES_685119135725 (rev1).iges
PDF 685119136923 Mini HDMI SMT Horizontal WR-COM 685119136923 (rev1).stp685119136923 (rev1).igs685119136923 (rev16d).IntLib685119136923 (rev1).pdf
PDF 685119248123 Micro HDMI Horizontal SMT WR-COM 685119248123 (rev1).stp685119248123 (rev1).igs685119248123 (rev16d).IntLib685119248123 (rev1).pdf
PDF 685119248223 Micro HDMI Horizontal SMT Hybrid Mount WR-COM 685119248223 (rev1).stp685119248223 (rev1).igs685119248223 (rev16d).IntLib685119248223 (rev1).iges685119248223 (rev1).pdf
PDF 692112030100 USB 3.0 Type A SMT Plug with Clip WR-COM 692902100001
Download_STP_692112030100 (rev1).stpDownload_IGS_692112030100 (rev1).igs3D_692112030100 (rev1).pdf
PDF 692121030100 USB 3.0 Type A Horizontal WR-COM 692902100001
Download_STP_692121030100 (rev1).stpDownload_IGS_692121030100 (rev1).igs3D_692121030100 (rev1).pdf
PDF 692121130100 USB 3.0 Type A Reverse Horizontal w. Offset 0.14mm WR-COM USB 3.0 Cable Assemblies
USB 3.0 Type A SMT Plug with Clip WR-COM
692902100001
692901100001
692121130100 (rev1).stp692121130100 (rev1).igs692121130100 (rev16d).IntLib692121130100_1 (rev1).pdf
PDF 692121230100 USB 3.0 Type A Horizontal w. Offset 1.04mm WR-COM USB 3.0 Cable Assemblies
USB 3.0 Type A SMT Plug with Clip WR-COM
692902100001
692901100001
692121230100 (rev1).stp692121230100 (rev1).igs692121230100 (rev16d).IntLib692121230100_1 (rev1).pdf
PDF 692121330100 USB 3.0 Type A Reverse Horizontal w. Offset 1.75mm WR-COM USB 3.0 Cable Assemblies
USB 3.0 Type A SMT Plug with Clip WR-COM
692902100001
692901100001
692121330100 (rev1).stp692121330100 (rev1).igs692121330100 (rev16d).IntLib692121330100_1 (rev1).pdf
PDF 692121430000 USB 3.0 Type A Vertical THT WR-COM USB 3.0 Cable Assemblies
USB 3.0 Type A SMT Plug with Clip WR-COM
692902100001
692901100001
692121430000 (rev1).stp692121430000 (rev1).igs692121430000 (rev16d).IntLib3D_692121430000 (rev1).pdf
PDF 692122030100 USB 3.0 Type A Horizontal SMD WR-COM Download_STP_692122030100 (rev1).stpDownload_IGS_692122030100 (rev1).igs3D_692122030100 (rev1).pdf
PDF 692141030100 USB 3.0 Type A Stacked WR-COM USB 3.0 Cable Assemblies
USB 3.0 Type A SMT Plug with Clip WR-COM
692902100001
692901100001
692141030100 (rev1).stp692141030100 (rev1).igs692141030100 (rev16d).IntLib692141030100_1 (rev1).pdf
PDF 692221030100 USB 3.0 Type B Horizontal WR-COM Download_STP_692221030100 (rev1).stpDownload_IGS_692221030100 (rev1).igs3D_692221030100 (rev1).pdf
PDF 692622030100 Micro USB 3.0 Type B Horizontal SMT WR-COM Download_STP_692622030100 (rev1).stpDownload_IGS_692622030100 (rev1).igs3D_692622030100 (rev1).pdf
PDF 692622420101 Micro USB 3.0 Type B Vertical SMT WR-COM Download_STP_692622420101 (rev1).stpDownload_IGS_692622420101 (rev1).igs3D_692622420101 (rev1).pdf
PDF 693010020611 SIM Card Connector (Mini SIM) Header Shielded - 6 pins WR-CRD 693010020611 (rev1).stp693010020611 (rev1).igs693010020611 (rev16b).IntLib693010020611_1 (rev1).pdf
PDF 693012040811 SIM Card Connector (Mini SIM) - Hinge - 6 pins WR-CRD 693012040811 (rev1).stp693012040811 (rev1).igs693012040811_1 (rev1).pdf
PDF 693022010811 Micro SIM Card Connector Hinge Type WR-CRD 693022010811 (rev1).stp693022010811 (rev1).igs693022010811 (rev16b).IntLib693022010811_1 (rev1).pdf
PDF 693023010811 Micro SIM Card Connector WR-CRD, Push & Pull - with Card Detection 693023010811 (rev1).stp693023010811 (rev1).igs693023010811 (rev16b).IntLib693023010811_1 (rev1).pdf
PDF 693043020611 Nano SIM Card Connector WR-CRD, Push & Pull 693043020611 (rev1).stp693043020611 (rev1).igs693043020611_1 (rev1).pdf
PDF 693061010911 SD Card Connector Push & Push - with Card Detection - 9 pins WR-CRD 693061010911 (rev1)(2).stp693061010911 (rev1)(2).iges693061010911_1 (rev1)(2).pdf
PDF 693063010911 SD Card Connector Push & Pull - with Card Detection - 9 pins WR-CRD 693063010911 (rev1).stp693063010911 (rev1).igs693063010911 (rev16b).IntLib693063010911_1 (rev1).pdf
PDF 693063020911 SD Card Connector Push & Pull - Short Type - with Card Detection - 9 pins WR-CRD 693063020911 (rev1).stp693063020911 (rev1).igs693063020911 (rev16b).IntLib693063020911_1 (rev1).pdf
PDF 693071010811 Micro SD Card Connector Push & Push - with card detection - 8 pins WR-CRD Download_STP_693071010811 (rev1).stpDownload_IGS_693071010811 (rev1).igs3D_693071010811 (rev1).pdf
PDF 693072010801 Micro SD Card Connector - Hinge - 8 pins WR-CRD 693072010801 (rev1).stp693072010801 (rev1).igs693072010801 (rev16b).IntLib693072010801 (rev1).pdf

Downloads

Article Specific Files
Files
show