Design Kit Modular Jacks WR-MJ

Order Code: 615001

  • Picture

Products

SPEC Order Code Description Use with Files Samples
PDF 615002138421 Modular Jack Horizontal Plastic 6PxC Tab Up WR-MJ 615002138421 (rev1).stp615002138421 (rev1).igs615002138421_1 (rev1).pdf
PDF 615004138421 Modular Jack Horizontal Plastic 6PxC Tab Up WR-MJ 615004138421 (rev1).stp615004138421 (rev1).igs615004138421_1 (rev1).pdf
PDF 615006138421 Modular Jack Horizontal Plastic 6PxC Tab Up WR-MJ 615006138421 (rev1).stp615006138421 (rev1).igs615006138421_1 (rev1).pdf
PDF 615004141121 Modular Jack Horizontal Plastic 6PxC Tab Down WR-MJ 615004141121 (rev1).stp615004141121 (rev1).igs615004141121_1 (rev1).pdf
PDF 615006141121 Modular Jack Horizontal Plastic 6PxC Tab Down WR-MJ 615006141121 (rev1).stp615006141121 (rev1).igs615006141121 (rev1).pdf
PDF 615004143821 Modular Jack Horizontal Plastic 4P4C Tab Up WR-MJ 615004143821 (rev1).stp615004143821 (rev1).igs615004143821 (rev16a).IntLib615004143821 (rev1).pdf
PDF 615004144021 Modular Jack Vertical Plastic 4P4C w. Ears WR-MJ 615004144021 (rev1).stp615004144021 (rev1).igs615004144021 (rev16a).IntLib615004144021 (rev1).pdf
PDF 615004144121 Modular Jack Vertical Plastic 6PxC w. Ears WR-MJ 615004144121 (rev1).stp615004144121 (rev1).igs615004144121 (rev1).pdf
PDF 615006144121 Modular Jack Vertical Plastic 6PxC w. Ears WR-MJ 615006144121 (rev1).stp615006144121 (rev1).igs615006144121 (rev1).pdf
PDF 615006138521 Modular Jack Vertical Plastic 6P6C w. Ears WR-MJ 615006138521 (rev1).stp615006138521 (rev1).igs615006138521 (rev16a).IntLib615006138521 (rev1).iges615006138521 (rev1).pdf615006138521_1 (rev1).pdf
PDF 615006143221 Modular Jack Horizontal Shielded 6P6C Tab Up WR-MJ Plastic Caps for RJ11 Modular Jack WA-PCCA
615006143221 (rev1).stp615006143221 (rev1).igs615006143221 (rev16a).IntLib615006143221_1 (rev1).pdf
PDF 615006143421 Modular Jack Horizontal Half Shielded 6P6C Tab Down WR-MJ Plastic Caps for RJ11 Modular Jack WA-PCCA
615006143421 (rev1).stp615006143421 (rev1).igs615006143421 (rev16a).IntLib615006143421_1 (rev1).pdf
PDF 615006143621 Modular Jack Horizontal Plastic 6P6C Tab Down WR-MJ Plastic Caps for RJ11 Modular Jack WA-PCCA
615006143621 (rev1).stp615006143621 (rev1).igs615006143621 (rev16a).IntLib615006143621_1 (rev1).pdf
PDF 615006149421L Modular Jack Horizontal Plastic 6P6C Assembly Tab Up WR-MJ 615006149421L (rev1).stp615006149421L (rev1).igs615006149421L_1 (rev1).pdf
PDF 615006149421M Modular Jack Horizontal Plastic 6P6C Assembly Tab Up WR-MJ 615006149421M (rev1).stp615006149421M (rev1).igs615006149421M_1 (rev1).pdf
PDF 615006149421R Modular Jack Horizontal Plastic 6P6C Assembly Tab Up WR-MJ 615006149421R (rev1).stp615006149421R (rev1).igs615006149421R_1 (rev1).pdf
PDF 615012149421 Modular Jack Horizontal Plastic 6P6C Assembly Tab Up WR-MJ 615012149421 (rev1).stp615012149421 (rev1).igs615012149421 (rev1).pdf
PDF 615018149421 Modular Jack Horizontal Plastic 6P6C Assembly Tab Up WR-MJ 615018149421 (rev1).stp615018149421 (rev1).igs615018149421 (rev1).pdf
PDF 615024149421 Modular Jack Horizontal Plastic 6P6C Assembly Tab Up WR-MJ 615024149421 (rev1).stp615024149421 (rev1).igs615024149421 (rev1).pdf
PDF 615008137121 Modular Jack THT Horizontal Plastic 8P8C Tab Down WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615008137121 (rev1).stp615008137121 (rev1).igs615008137121 (rev16a).IntLib615008137121 (rev1).pdf
PDF 615008137421 Modular Jack Horizontal Shielded w. LED and EMI Panel Finger 8P8C Tab Up WR-MJ 615008137421 (rev1).stp615008137421 (rev1).igs615008137421 (rev16a).IntLib615008137421_1 (rev1).pdf
PDF 615008141321 Modular Jack Horizontal Shielded w. LED and EMI Panel Finger 8P8C Tab Up WR-MJ Download_STP_615008141321 (rev1).stpDownload_IGS_615008141321 (rev1).igs3D_615008141321 (rev1).pdf
PDF 615008142121 Modular Jack Horizontal Shielded w. LED and EMI Panel Finger 8P8C Tab Up WR-MJ 615008142121 (rev1).stp615008142121 (rev1).igs615008142121 (rev16a).IntLib615008142121_1 (rev1).pdf
PDF 615008138021 Modular Jack Vertical Plastic 8P8C WR-MJ Download_STP_615008138021 (rev1).stpDownload_IGS_615008138021 (rev1).igs3D_615008138021 (rev1).pdf
PDF 615008138221 Modular Jack Vertical Shielded 8P8C Front Post WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615008138221 (rev1).stp615008138221 (rev1).igs615008138221 (rev16a).IntLib615008138221_1 (rev1).pdf
PDF 615008138321 Modular Jack Vertical Shielded 8P8C w. LED WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615008138321 (rev1).stp615008138321 (rev1).igs615008138321 (rev16a).IntLib615008138321_1 (rev1).pdf
PDF 615008140121 Modular Jack Horizontal Shielded 8P8C Tab Down WR-MJ Download_STP_615008140121 (rev1).stpDownload_IGS_615008140121 (rev1).igs3D_615008140121 (rev1).pdf
PDF 61500814221 Modular Jack Horizontal Shielded 8P8C Tab Down WR-MJ Download_STP_61500814221 (rev1).stpDownload_IGS_61500814221 (rev1).igs3D_61500814221 (rev1).pdf
PDF 615008140421 Modular Jack Vertical Shielded 8P8C Rear Post WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615008140421 (rev1).stp615008140421 (rev1).igs615008140421 (rev16a).IntLib615008140421_1 (rev1).pdf
PDF 615008140621 Modular Jack Horizontal Shielded w. EMI Panel Finger 8P8C Tab Up WR-MJ Download_STP_615008140621 (rev1).stpDownload_IGS_615008140621 (rev1).igs3D_615008140621 (rev1).pdf
PDF 615008142521 Modular Jack 45° Plastic 8P8C WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615008142521 (rev1).stp615008142521 (rev1).igs615008142521 (rev16a).IntLib615008142521_1 (rev1).pdf
PDF 615008142621 Modular Jack Horizontal Shielded Rear Grounding Post 8P8C Tab Down WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615008142621 (rev1).stp615008142621 (rev1).igs615008142621 (rev16a).IntLib615008142621_1 (rev1).pdf
PDF 615008143521 Modular Jack Horizontal Half Shielded 8P8C Tab Down WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615008143521 (rev1).stp615008143521 (rev1).igs615008143521 (rev16a).IntLib615008143521_1 (rev1).pdf
PDF 615008143721 Modular Jack Horizontal Plastic 8P8C Tab Down WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615008143721 (rev1).stp615008143721 (rev1).igs615008143721 (rev16a).IntLib615008143721_1 (rev1).pdf
PDF 615008144221 Modular Jack Vertical Plastic 8P8C w. Ears WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615008144221 (rev1).stp615008144221 (rev1).igs615008144221 (rev16a).IntLib615008144221_1 (rev1).pdf
PDF 615008145121 Modular Jack 45° Entry Shielded 8P8C Standard & Reverse Metal Post Trail WR-MJ 615008145121 (rev1).stp615008145121 (rev1).igs615008145121_1 (rev1).pdf
PDF 615008145221 Modular Jack 45° Entry Shielded 8P8C Standard & Reverse Metal Post Trail WR-MJ 615008145221 (rev1).stp615008145221 (rev1).igs615008145221_1 (rev1).pdf
PDF 615008145521 Modular Jack Horizontal Shielded w. EMI Panel Finger 8P8C CAT 5e Tab Down WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615008145521 (rev1).stp615008145521 (rev1).igs615008145521 (rev16a).IntLib615008145521_1 (rev1).pdf
PDF 615008149521L Modular Jack Horizontal Plastic 8P8C Assembly Tab Up WR-MJ 615008149521L (rev1).stp615008149521L (rev1).igs615008149521L_1 (rev1).pdf
PDF 615008149521M Modular Jack Horizontal Plastic 8P8C Assembly Tab Up WR-MJ 615008149521M (rev1).stp615008149521M (rev1).igs615008149521M_1 (rev1).pdf
PDF 615008149521R Modular Jack Horizontal Plastic 8P8C Assembly Tab Up WR-MJ 615008149521R (rev1).stp615008149521R (rev1).igs615008149521R_1 (rev1).pdf
PDF 615016149521 Modular Jack Horizontal Plastic 8P8C Assembly Tab Up WR-MJ 615016149521 (rev1).stp615016149521 (rev1).iges615016149521 (rev1).pdf
PDF 615024149521 Modular Jack Horizontal Plastic 8P8C Assembly Tab Up WR-MJ 615024149521 (rev1).stp615024149521 (rev1).igs615024149521 (rev1).pdf
PDF 615032149521 Modular Jack Horizontal Plastic 8P8C Assembly Tab Up WR-MJ Download_STP_615032149521 (rev1).stpDownload_IGS_615032149521 (rev1).igs3D_615032149521 (rev1).pdf
PDF 615008185121 Modular Jack Horizontal Shielded Low Profile with LED 8P8C Tab Up WR-MJ Download_STP_615008185x21 (rev1).stp3D_615008185x21 (rev1).pdfDownload_IGES_615008185x21 (rev1).iges
PDF 615008185221 Modular Jack Horizontal Shielded with LED and EMI Panel Finger 8P8C Tab Down WR-MJ Download_STP_615008185221 (rev1).stp3D_615008185221 (rev1).pdfDownload_IGES_615008185221 (rev1).iges
PDF 615012143921 Modular Jack THT Horizontal Plastic Dual Port 6P6C Tab Up WR-MJ Plastic Caps for RJ11 Modular Jack WA-PCCA
615012143921 (rev1).stp615012143921 (rev1).igs615012143921 (rev16a).IntLib615012143921_1 (rev1).pdf
PDF 615016137721 Modular Jack Horizontal Shielded Dual Port w. EMI Panel Finger 8P8C Tab Up WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615016137721 (rev1).stp615016137721 (rev1).igs615016137721 (rev16a).IntLib615016137721_1 (rev1).pdf
PDF 615016240521 Modular Jack Horizontal Shielded Dual Stacked w. EMI Panel Finger 8P8C Tab Up&Down WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
615016240521 (rev1).stp615016240521_1 (rev1).pdfDownload_IGES_615016240521 (rev1).iges
PDF 615024143921 Modular Jack THT Horizontal Plastic 4Port 6P6C Tab Up WR-MJ Plastic Caps for RJ11 Modular Jack WA-PCCA
615024143921 (rev1).stp615024143921 (rev16a).IntLib615024143921_1 (rev1).pdfDownload_IGES_615024143921 (rev1).iges
PDF 615108137421R Modular Jack Horizonal Shielded with LED and EMI Panel Finger 8P8C THR Compatible Tab Up WR-MJ Download_STP_615108137421R (rev1).stp3D_615108137421R (rev1).pdfDownload_IGES_615108137421R (rev1).iges
PDF 634008137221 Modular Jack SMT Horizontal Plastic 8P8C Tab Down WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
634008137221 (rev1).stp634008137221 (rev1).igs634008137221 (rev16a).IntLib634008137221_1 (rev1).pdf
PDF 634008137521 Modular Jack Horizontal Shielded SMT w. LED and EMI Panel Finger 8P8C Tab Up WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
634008137521 (rev1)(2).stp634008137521_1 (rev1)(2).pdfDownload_IGES_634008137521 (rev1).iges
PDF 634008138121 Modular Jack SMT Vertical Plastic 8P8C WR-MJ Plastic Caps for RJ45 Modular Jack WA-PCCA
634008138121 (rev1).stp634008138121 (rev1).igs634008138121 (rev16a).IntLib634008138121_1 (rev1).pdf
PDF 634008149721 Modular Jack Horizontal Shielded SMT with EMI Panel Finger 8P8C WR-MJ 634008149721 (rev1)(2).stp634008149721_1 (rev1)(2).pdfDownload_IGES_634008149721 (rev1).iges
PDF 634008149821 Modular Jack Horizontal Shielded SMT 8P8C Tab Up WR-MJ 634008149821 (rev1)(2).stp634008149821_1 (rev1)(2).pdfDownload_IGES_634008149821 (rev1).iges
PDF 634104149621 Modular Jack SMT Vertical Plastic 4P4C Top Entry WR-MJ 634104149621 (rev1).stp634104149621 (rev16a).IntLib634104149621 (rev1).pdfDownload_IGES_634104149621 (rev1).iges
PDF 634106149621 Modular Jack SMT Vertical Plastic 6P6C Top Entry WR-MJ 634106149621 (rev1).stp634106149621 (rev16a).IntLib634106149621 (rev1).pdfDownload_IGES_634106149621 (rev1).iges
PDF 634108149621 Modular Jack SMT Vertical Plastic 8P8C Top Entry WR-MJ 634108149621 (rev1).stp634108149621 (rev16a).IntLib634108149621 (rev1).pdfDownload_IGES_634108149621 (rev1).iges
PDF 634108185321 Modular Jack Vertical Shielded SMT with Solder Tab 8P8C Top Entry WR-MJ Download_STP_634108185321 (rev1).stp3D_634108185321 (rev1).pdfDownload_IGES_634108185321 (rev1).iges

Downloads

Article Specific Files
Files
show