Design Kit Mini Power Connectors WR-MPC4

Order Code: 649001

  • Picture

Products

SPEC Order Code Description Files Samples
PDF 64900013722DEC 4.20mm Male Terminal WR-MPC4
PDF 64900813722DEC 4.20mm Male Terminal WR-MPC4
PDF 64900913722DEC 4.20mm Male Terminal WR-MPC4
PDF 649002013322 4.20mm Female Single Row Plug WR-MPC4 649002013322 (rev1).stp649002013322 (rev1).igs649002013322 (rev1).iges649002013322 (rev1).pdf649002013322_1 (rev1).pdf
PDF 649003013322 4.20mm Female Single Row Plug WR-MPC4 649003013322 (rev1).stp649003013322 (rev1).igs649003013322 (rev1).iges649003013322 (rev1).pdf649003013322_1 (rev1).pdf
PDF 649004013322 4.20mm Female Single Row Plug WR-MPC4 649004013322 (rev1).stp649004013322 (rev1).igs649004013322 (rev1).iges649004013322 (rev1).pdf649004013322_1 (rev1).pdf
PDF 649005013322 4.20mm Female Single Row Plug WR-MPC4 649005013322 (rev1).stp649005013322 (rev1).igs649005013322 (rev1).iges649005013322 (rev1).pdf649005013322_1 (rev1).pdf
PDF 64900211022 4.20mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64900211022 (rev1).stp64900211022 (rev1).igs64900211022_1 (rev1).pdf
PDF 64900311022 4.20mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64900311022 (rev1).stp64900311022 (rev1).igs64900311022_1 (rev1).pdf
PDF 64900411022 4.20mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64900411022 (rev1).stp64900411022 (rev1).igs64900411022_1 (rev1).pdf
PDF 64900511022 4.20mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64900511022 (rev1).stp64900511022 (rev1).igs64900511022_1 (rev1).pdf
PDF 64900211122 4.20mm Male Single Row Vertical Header WR-MPC4 64900211122 (rev1).stp64900211122 (rev1).igs64900211122_1 (rev1).pdf
PDF 64900311122 4.20mm Male Single Row Vertical Header WR-MPC4 64900311122 (rev1).stp64900311122 (rev1).igs64900311122_1 (rev1).pdf
PDF 64900411122 4.20mm Male Single Row Vertical Header WR-MPC4 64900411122 (rev1).stp64900411122 (rev1).igs64900411122_1 (rev1).pdf
PDF 64900511122 4.20mm Male Single Row Vertical Header WR-MPC4 64900511122 (rev1).stp64900511122 (rev1).igs64900511122_1 (rev1).pdf
PDF 649002113322 4.20mm Female Dual Row Plug WR-MPC4 649002113322 (rev1).stp649002113322 (rev1).igs649002113322_1 (rev1).pdf
PDF 649004113322 4.20mm Female Dual Row Plug WR-MPC4 649004113322 (rev1).stp649004113322 (rev1).igs649004113322_1 (rev1).pdf
PDF 649006113322 4.20mm Female Dual Row Plug WR-MPC4 649006113322 (rev1).stp649006113322 (rev1).igs649006113322_1 (rev1).pdf
PDF 649008113322 4.20mm Female Dual Row Plug WR-MPC4 649008113322 (rev1).stp649008113322 (rev1).igs649008113322_1 (rev1).pdf
PDF 649010113322 4.20mm Female Dual Row Plug WR-MPC4 649010113322 (rev1).stp649010113322 (rev1).igs649010113322_1 (rev1).pdf
PDF 649012113322 4.20mm Female Dual Row Plug WR-MPC4 649012113322 (rev1).stp649012113322 (rev1).igs649012113322_1 (rev1).pdf
PDF 649014113322 4.20mm Female Dual Row Plug WR-MPC4 649014113322 (rev1).stp649014113322 (rev1).igs649014113322_1 (rev1).pdf
PDF 649016113322 4.20mm Female Dual Row Plug WR-MPC4 649016113322 (rev1).stp649016113322 (rev1).igs649016113322_1 (rev1).pdf
PDF 649018113322 4.20mm Female Dual Row Plug WR-MPC4 649018113322 (rev1).stp649018113322 (rev1).igs649018113322_1 (rev1).pdf
PDF 649020113322 4.20mm Female Dual Row Plug WR-MPC4 649020113322 (rev1).stp649020113322 (rev1).igs649020113322_1 (rev1).pdf
PDF 649022113322 4.20mm Female Dual Row Plug WR-MPC4 649022113322 (rev1).stp649022113322 (rev1).igs649022113322_1 (rev1).pdf
PDF 649024113322 4.20mm Female Dual Row Plug WR-MPC4 649024113322 (rev1).stp649024113322 (rev1).igs649024113322_1 (rev1).pdf
PDF 64900211822 4.20mm Male Single Row Plug w. Panel Mounting Ears WR-MPC4 64900211822 (rev1).stp64900211822 (rev1).igs64900211822_1 (rev1).pdf
PDF 64900311822 4.20mm Male Single Row Plug w. Panel Mounting Ears WR-MPC4 64900311822 (rev1).stp64900311822 (rev1).igs64900311822_1 (rev1).pdf
PDF 64900411822 4.20mm Male Single Row Plug w. Panel Mounting Ears WR-MPC4 64900411822 (rev1).stp64900411822 (rev1).igs64900411822_1 (rev1).pdf
PDF 64900511822 4.20mm Male Single Row Plug w. Panel Mounting Ears WR-MPC4 64900511822 (rev1).stp64900511822 (rev1).igs64900511822_1 (rev1).pdf
PDF 649002127222 4.20mm Male Single Row Angled Header w. Mounting Pegs WR-MPC4 649002127222 (rev1).stp649002127222 (rev1).igs649002127222_1 (rev1).pdf
PDF 649003127222 4.20mm Male Single Row Angled Header w. Mounting Pegs WR-MPC4 649003127222 (rev1).stp649003127222 (rev1).igs649003127222_1 (rev1).pdf
PDF 649004127222 4.20mm Male Single Row Angled Header w. Mounting Pegs WR-MPC4 649004127222 (rev1).stp649004127222 (rev1).igs649004127222_1 (rev1).pdf
PDF 649005127222 4.20mm Male Single Row Angled Header w. Mounting Pegs WR-MPC4 649005127222 (rev1).stp649005127222 (rev1).igs649005127222_1 (rev1).pdf
PDF 64900219522 4.20mm Male Single Row Angled Header WR-MPC4 64900219522 (rev1).stp64900219522 (rev1).igs64900219522_1 (rev1).pdf
PDF 64900319522 4.20mm Male Single Row Angled Header WR-MPC4 64900319522 (rev1).stp64900319522 (rev1).igs64900319522_1 (rev1).pdf
PDF 64900419522 4.20mm Male Single Row Angled Header WR-MPC4 64900419522 (rev1).stp64900419522 (rev1).igs64900419522_1 (rev1).pdf
PDF 64900519522 4.20mm Male Single Row Angled Header WR-MPC4 64900519522 (rev1).stp64900519522 (rev1).igs64900519522_1 (rev1).pdf
PDF 64900221022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64900221022 (rev1).stp64900221022 (rev1).igs64900221022_1 (rev1).pdf
PDF 64900421022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64900421022 (rev1).stp64900421022 (rev1).igs64900421022_1 (rev1).pdf
PDF 64900621022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64900621022 (rev1).stp64900621022 (rev1).igs64900621022_1 (rev1).pdf
PDF 64900821022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64900821022 (rev1).stp64900821022 (rev1).igs64900821022_1 (rev1).pdf
PDF 64901021022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64901021022 (rev1).stp64901021022 (rev1).igs64901021022_1 (rev1).pdf
PDF 64901221022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64901221022 (rev1).stp64901221022 (rev1).igs64901221022_1 (rev1).pdf
PDF 64901421022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64901421022 (rev1).stp64901421022 (rev1).igs64901421022_1 (rev1).pdf
PDF 64901621022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64901621022 (rev1).stp64901621022 (rev1).igs64901621022_1 (rev1).pdf
PDF 64901821022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64901821022 (rev1).stp64901821022 (rev1).igs64901821022_1 (rev1).pdf
PDF 64902021022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64902021022 (rev1).stp64902021022 (rev1).igs64902021022_1 (rev1).pdf
PDF 64902221022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64902221022 (rev1).stp64902221022 (rev1).igs64902221022_1 (rev1).pdf
PDF 64902421022 4.20mm Male Dual Row Angled Header w. Mounting Flanges for Screw-in Retention WR-MPC4 64902421022 (rev1).stp64902421022 (rev1).igs64902421022_1 (rev1).pdf
PDF 64900221122 4.20mm Male Dual Row Vertical Header WR-MPC4 64900221122 (rev1).stp64900221122 (rev1).igs64900221122_1 (rev1).pdf
PDF 64900421122 4.20mm Male Dual Row Vertical Header WR-MPC4 64900421122 (rev1).stp64900421122 (rev1).igs64900421122_1 (rev1).pdf
PDF 64900621122 4.20mm Male Dual Row Vertical Header WR-MPC4 64900621122 (rev1).stp64900621122 (rev1).igs64900621122_1 (rev1).pdf
PDF 64900821122 4.20mm Male Dual Row Vertical Header WR-MPC4 64900821122 (rev1).stp64900821122 (rev1).igs64900821122_1 (rev1).pdf
PDF 64901021122 4.20mm Male Dual Row Vertical Header WR-MPC4 64901021122 (rev1).stp64901021122 (rev1).igs64901021122_1 (rev1).pdf
PDF 64901221122 4.20mm Male Dual Row Vertical Header WR-MPC4 64901221122 (rev1).stp64901221122 (rev1).igs64901221122_1 (rev1).pdf
PDF 64901421122 4.20mm Male Dual Row Vertical Header WR-MPC4 64901421122 (rev1).stp64901421122 (rev1).igs64901421122_1 (rev1).pdf
PDF 64901621122 4.20mm Male Dual Row Vertical Header WR-MPC4 64901621122 (rev1).stp64901621122 (rev1).igs64901621122_1 (rev1).pdf
PDF 64901821122 4.20mm Male Dual Row Vertical Header WR-MPC4 64901821122 (rev1).stp64901821122 (rev1).igs64901821122_1 (rev1).pdf
PDF 64902021122 4.20mm Male Dual Row Vertical Header WR-MPC4 64902021122 (rev1).stp64902021122 (rev1).igs64902021122_1 (rev1).pdf
PDF 64902221122 4.20mm Male Dual Row Vertical Header WR-MPC4 64902221122 (rev1).stp64902221122 (rev1).igs64902221122_1 (rev1).pdf
PDF 64902421122 4.20mm Male Dual Row Vertical Header WR-MPC4 64902421122 (rev1).stp64902421122 (rev1).igs64902421122_1 (rev1).pdf
PDF 64900221822 4.20mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC4 64900221822 (rev1).stp64900221822 (rev1).igs64900221822_1 (rev1).pdf
PDF 64900421822 4.20mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC4 64900421822 (rev1).stp64900421822 (rev1).igs64900421822_1 (rev1).pdf
PDF 64900621822 4.20mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC4 64900621822 (rev1).stp64900621822 (rev1).igs64900621822_1 (rev1).pdf
PDF 64900821822 4.20mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC4 64900821822 (rev1).stp64900821822 (rev1).igs64900821822_1 (rev1).pdf
PDF 64901021822 4.20mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC4 64901021822 (rev1).stp64901021822 (rev1).igs64901021822_1 (rev1).pdf
PDF 64901221822 4.20mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC4 64901221822 (rev1).stp64901221822 (rev1).igs64901221822_1 (rev1).pdf
PDF 64901421822 4.20mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC4 64901421822 (rev1).stp64901421822 (rev1).igs64901421822_1 (rev1).pdf
PDF 64901621822 4.20mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC4 64901621822 (rev1).stp64901621822 (rev1).igs64901621822_1 (rev1).pdf
PDF 64901821822 4.20mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC4 64901821822 (rev1).stp64901821822 (rev1).igs64901821822_1 (rev1).pdf
PDF 64902021822 4.20mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC4 64902021822 (rev1).stp64902021822 (rev1).igs64902021822_1 (rev1).pdf
PDF 649002221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649002221732 (rev1).stp649002221732 (rev1).igs649002221732_1 (rev1).pdf
PDF 649004221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649004221732 (rev1).stp649004221732 (rev1).igs649004221732_1 (rev1).pdf
PDF 649006221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649006221732 (rev1).stp649006221732 (rev1).igs649006221732_1 (rev1).pdf
PDF 649008221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649008221732 (rev1).stp649008221732 (rev1).iges649008221732_1 (rev1).pdf
PDF 649010221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649010221732 (rev1).stp649010221732 (rev1).igs649010221732_1 (rev1).pdf
PDF 649012221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649012221732 (rev1).stp649012221732 (rev1).igs649012221732_1 (rev1).pdf
PDF 649014221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649014221732 (rev1).stp649014221732 (rev1).igs649014221732_1 (rev1).pdf
PDF 649016221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649016221732 (rev1).stp649016221732 (rev1).igs649016221732_1 (rev1).pdf
PDF 649018221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649018221732 (rev1).stp649018221732 (rev1).igs649018221732_1 (rev1).pdf
PDF 649020221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649020221732 (rev1).stp649020221732 (rev1).igs649020221732_1 (rev1).pdf
PDF 649022221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649022221732 (rev1).stp649022221732 (rev1).igs649022221732_1 (rev1).pdf
PDF 649024221732 4.20mm Male Dual Row Vertical Header w. Mounting Pegs WR-MPC4 649024221732 (rev1).stp649024221732 (rev1).iges649024221732_1 (rev1).pdf
PDF 649002227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649002227222 (rev1).stp649002227222 (rev1).igs649002227222_1 (rev1).pdf
PDF 649004227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649004227222 (rev1).stp649004227222 (rev1).igs649004227222_1 (rev1).pdf
PDF 649006227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649006227222 (rev1).stp649006227222 (rev1).igs649006227222_1 (rev1).pdf
PDF 649008227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649008227222 (rev1).stp649008227222 (rev1).igs649008227222_1 (rev1).pdf
PDF 649010227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649010227222 (rev1).stp649010227222 (rev1).igs649010227222_1 (rev1).pdf
PDF 649012227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649012227222 (rev1).stp649012227222 (rev1).igs649012227222_1 (rev1).pdf
PDF 649014227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649014227222 (rev1).stp649014227222 (rev1).igs649014227222_1 (rev1).pdf
PDF 649016227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649016227222 (rev1).stp649016227222 (rev1).igs649016227222_1 (rev1).pdf
PDF 649018227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649018227222 (rev1).stp649018227222 (rev1).igs649018227222_1 (rev1).pdf
PDF 649020227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649020227222 (rev1).stp649020227222 (rev1).igs649020227222_1 (rev1).pdf
PDF 649022227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649022227222 (rev1).stp649022227222 (rev1).igs649022227222_1 (rev1).pdf
PDF 649024227222 4.20mm Male Dual Row Angled Header w. Mounting Pegs WR-MPC4 649024227222 (rev1).stp649024227222 (rev1).igs649024227222_1 (rev1).pdf
PDF 64900229522 4.20mm Male Dual Row Angled Header WR-MPC4 64900229522 (rev1).stp64900229522 (rev1).igs64900229522_1 (rev1).pdf
PDF 64900429522 4.20mm Male Dual Row Angled Header WR-MPC4 Download_STP_64900429522 (rev1).stp64900429522_1 (rev1).pdfDownload_IGES_64900429522 (rev1).iges
PDF 64900629522 4.20mm Male Dual Row Angled Header WR-MPC4 64900629522 (rev1).stp64900629522 (rev1).igs64900629522_1 (rev1).pdf
PDF 64900829522 4.20mm Male Dual Row Angled Header WR-MPC4 64900829522 (rev1).stp64900829522 (rev1).igs64900829522_1 (rev1).pdf
PDF 64901029522 4.20mm Male Dual Row Angled Header WR-MPC4 64901029522 (rev1).stp64901029522 (rev1).igs64901029522_1 (rev1).pdf
PDF 64901229522 4.20mm Male Dual Row Angled Header WR-MPC4 64901229522 (rev1).stp64901229522 (rev1).igs64901229522_1 (rev1).pdf
PDF 64901429522 4.20mm Male Dual Row Angled Header WR-MPC4 64901429522 (rev1).stp64901429522 (rev1).igs64901429522_1 (rev1).pdf
PDF 64901629522 4.20mm Male Dual Row Angled Header WR-MPC4 64901629522 (rev1).stp64901629522 (rev1).igs64901629522_1 (rev1).pdf
PDF 64901829522 4.20mm Male Dual Row Angled Header WR-MPC4 64901829522 (rev1).stp64901829522 (rev1).igs64901829522_1 (rev1).pdf
PDF 64902029522 4.20mm Male Dual Row Angled Header WR-MPC4 64902029522 (rev1).stp64902029522 (rev1).igs64902029522_1 (rev1).pdf
PDF 64902229522 4.20mm Male Dual Row Angled Header WR-MPC4 64902229522 (rev1).stp64902229522 (rev1).igs64902229522_1 (rev1).pdf
PDF 649003121732 4.20mm Male Single Row Vertical Header w. Mounting Pegs WR-MPC4 649003121732 (rev1).stp649003121732 (rev1).igs649003121732_1 (rev1).pdf
PDF 649004121732 4.20mm Male Single Row Vertical Header w. Mounting Pegs WR-MPC4 649004121732 (rev1).stp649004121732 (rev1).igs649004121732_1 (rev1).pdf
PDF 649005121732 4.20mm Male Single Row Vertical Header w. Mounting Pegs WR-MPC4 649005121732 (rev1).stp649005121732 (rev1).igs649005121732_1 (rev1).pdf
PDF 64900513722DEC 4.20mm Female Terminal WR-MPC4
PDF 64900613722DEC 4.20mm Female Terminal WR-MPC4
PDF 64900713722DEC 4.20mm Female Terminal WR-MPC4

Downloads

Article Specific Files
Files
show