WR-BTB Board-to-Board Connector

Order Code: 658001

  • Picture

Products

SPEC Order Code Description Mates with Files Samples
PDF 658101003064 WR_BTB SMT Female Shrouded Vertical Receptacle 1.00 mm, Height 10.30 mm 658156303064
658158303064
Download_STP_658101003064 (rev1).stp3D_658101003064 (rev1).pdfDownload_IGES_658101003064 (rev1).iges
PDF 658105303064 WR-BTB SMT Female Shrouded Vertical Receptacle 1.00 mm, Height 5.30 mm 658156303064
658158303064
Download_STP_658105303064 (rev1).stp3D_658105303064 (rev1).pdfDownload_IGES_658105303064 (rev1).iges
PDF 658107303064 WR-BTB SMT Female Shrouded Vertical Receptacle 1.00 mm, Height 7.30 mm 658156303064
658158303064
Download_STP_658107303064 (rev1).stp3D_658107303064 (rev1).pdfDownload_IGES_658107303064 (rev1).iges
PDF 658156303064 WR-BTB SMT Male Shrouded Vertical Plug 1.00 mm, Height 6.35 mm 658101003064
658107303064
658105303064
Download_STP_658156303064 (rev1).stp3D_658156303064 (rev1).pdfDownload_IGES_658156303064 (rev1).iges
PDF 658158303064 WR-BTB SMT Male Shrouded Vertical Plug 1.00 mm, Height 8.35 mm 658101003064
658107303064
658105303064
Download_STP_658158303064 (rev1).stp3D_658158303064 (rev1).pdfDownload_IGES_658158303064 (rev1).iges
PDF 658801103040 WR-BTB SMT Female Shrouded Vertical Receptacle 0.80 mm, Height 11.75 mm, with Polarization 658855603040
Download_STP_658801103040 (rev1).stp3D_658801103040 (rev1).pdfDownload_IGES_658801103040 (rev1).iges
PDF 658801103080 WR-BTB SMT Female Shrouded Vertical Receptacle 0.80 mm, Height 11.75 mm, with Polarization 658857603080
658854613080
Download_STP_658801103080 (rev1).stp3D_658801103080 (rev1).pdfDownload_IGES_658801103080 (rev1).iges
PDF 658803713080 WR-BTB SMT Female Shrouded Vertical Receptacle 0.80 mm, Height 3.75 mm, with Polarization 658857603080
658854613080
Download_STP_658803713080 (rev1).stp3D_658803713080 (rev1).pdfDownload_IGES_658803713080 (rev1).iges
PDF 658807713040 WR-BTB SMT Female Shrouded Vertical Receptacle 0.80 mm, Height 7.75 mm, with Polarization 658855603040
Download_STP_658807713040 (rev1).stp3D_658807713040 (rev1).pdfDownload_IGES_658807713040 (rev1).iges
PDF 658807713080 WR-BTB SMT Female Shrouded Vertical Receptacle 0.80 mm, Height 7.75 mm, with Polarization 658857603080
658854613080
Download_STP_658807713080 (rev1).stp3D_658807713080 (rev1).pdfDownload_IGES_658807713080 (rev1).iges
PDF 658807713100 WR-BTB SMT Female Shrouded Vertical Receptacle 0.80 mm, Height 7.75 mm, with Polarization 658855603100
Download_STP_658807713100 (rev1).stp3D_658807713100 (rev1).pdfDownload_IGES_658807713100 (rev1).iges
PDF 658854613080 WR-BTB SMT Male Shrouded Vertical Plug 0.80 mm, Height 4.60 mm, with Polarization 658801103080
658803713080
658807713080
Download_STP_658854613080 (rev1).stp3D_658854613080 (rev1).pdfDownload_IGES_658854613080 (rev1).iges
PDF 658855603040 WR-BTB SMT Male Shrouded Vertical Plug 0.80 mm, Height 5.60 mm, with Polarization 658807713040
658801103040
Download_STP_658855603040 (rev1).stp3D_658855603040 (rev1).pdfDownload_IGES_658855603040 (rev1).iges
PDF 658855603100 WR-BTB SMT Male Shrouded Vertical Plug 0.80 mm, Height 5.60 mm, with Polarization 658807713100
Download_STP_658855603100 (rev1).stp3D_658855603100 (rev1).pdfDownload_IGES_658855603100 (rev1).iges
PDF 658857603080 WR-BTB SMT Male Shrouded Vertical Plug 0.80 mm, Height 7.60 mm, with Polarization 658801103080
658803713080
658807713080
Download_STP_658857603080 (rev1).stp3D_658857603080 (rev1).pdfDownload_IGES_658857603080 (rev1).iges

Downloads

Article Specific Files
Files
show