Design Kit Micro Power Connectors WR-MPC3

Order Code: 662001

  • Picture

Products

SPEC Order Code Description Tools Files Samples
PDF 66200113722DEC 3.00mm Female Crimp Terminal 20 to 24 AWG WR-MPC3 600003
66200113722DEC (rev1).stp66200113722DEC (rev1).iges66200113722DEC_1 (rev1).pdf
PDF 662002013322 3.00mm Female Single Row Receptacle WR-MPC3 662002013322 (rev1).stp662002013322 (rev1).pdfDownload_IGES_662002013322 (rev1).iges
PDF 662003013322 3.00mm Female Single Row Receptacle WR-MPC3 662003013322 (rev1).stp662003013322 (rev1).pdfDownload_IGES_662003013322 (rev1).iges
PDF 662004013322 3.00mm Female Single Row Receptacle WR-MPC3 662004013322 (rev1).stp662004013322 (rev1).pdfDownload_IGES_662004013322 (rev1).iges
PDF 662005013322 3.00mm Female Single Row Receptacle WR-MPC3 662005013322 (rev1).stp662005013322 (rev1).pdfDownload_IGES_662005013322 (rev1).iges
PDF 662006013322 3.00mm Female Single Row Receptacle WR-MPC3 662006013322 (rev1).stp662006013322 (rev1).pdfDownload_IGES_662006013322 (rev1).iges
PDF 662007013322 3.00mm Female Single Row Receptacle WR-MPC3 662007013322 (rev1).stp662007013322 (rev1).pdfDownload_IGES_662007013322 (rev1).iges
PDF 662008013322 3.00mm Female Single Row Receptacle WR-MPC3 662008013322 (rev1).stp662008013322 (rev1).pdfDownload_IGES_662008013322 (rev1).iges
PDF 662009013322 3.00mm Female Single Row Receptacle WR-MPC3 662009013322 (rev1).stp662009013322 (rev1).pdfDownload_IGES_662009013322 (rev1).iges
PDF 662010013322 3.00mm Female Single Row Receptacle WR-MPC3 662010013322 (rev1).stp662010013322 (rev1).pdfDownload_IGES_662010013322 (rev1).iges
PDF 662011013322 3.00mm Female Single Row Receptacle WR-MPC3 662011013322 (rev1).stp662011013322 (rev1).pdfDownload_IGES_662011013322 (rev1).iges
PDF 662012013322 3.00mm Female Single Row Receptacle WR-MPC3 662012013322 (rev1).stp662012013322 (rev1).pdfDownload_IGES_662012013322 (rev1).iges
PDF 66200211022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66200211022 (rev1).stp66200211022 (rev1).igs66200211022 (rev1).pdf
PDF 66200311022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66200311022 (rev1).stp66200311022 (rev1).igs66200311022 (rev1).pdf
PDF 66200411022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66200411022 (rev1).stp66200411022 (rev1).igs66200411022 (rev1).pdf
PDF 66200511022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66200511022 (rev1).stp66200511022 (rev1).igs66200511022 (rev1).pdf
PDF 66200611022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66200611022 (rev1).stp66200611022 (rev1).igs66200611022 (rev1).pdf
PDF 66200711022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66200711022 (rev1).stp66200711022 (rev1).igs66200711022 (rev1).pdf
PDF 66200811022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66200811022 (rev1).stp66200811022 (rev1).igs66200811022 (rev1).pdf
PDF 66200911022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66200911022 (rev1).stp66200911022 (rev1).igs66200911022 (rev1).pdf
PDF 66201011022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66201011022 (rev1).stp66201011022 (rev1).igs66201011022 (rev1).pdf
PDF 66201111022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66201111022 (rev1).stp66201111022 (rev1).igs66201111022 (rev1).pdf
PDF 66201211022 3.00mm Male Single Row Angled Header w. Plastic Pegs WR-MPC3 66201211022 (rev1).stp66201211022 (rev1).igs66201211022 (rev1).pdf
PDF 66200211122 3.00mm Male Single Row Vertical Header WR-MPC3 66200211122 (rev1).stp66200211122 (rev1).igs66200211122 (rev1).pdf
PDF 66200311122 3.00mm Male Single Row Vertical Header WR-MPC3 66200311122 (rev1).stp66200311122 (rev1).igs66200311122 (rev1).pdf
PDF 66200411122 3.00mm Male Single Row Vertical Header WR-MPC3 66200411122 (rev1).stp66200411122 (rev1).igs66200411122 (rev1).pdf
PDF 66200511122 3.00mm Male Single Row Vertical Header WR-MPC3 66200511122 (rev1).stp66200511122 (rev1).igs66200511122 (rev1).pdf
PDF 66200611122 3.00mm Male Single Row Vertical Header WR-MPC3 66200611122 (rev1).stp66200611122 (rev1).igs66200611122 (rev1).pdf
PDF 66200711122 3.00mm Male Single Row Vertical Header WR-MPC3 66200711122 (rev1).stp66200711122 (rev1).igs66200711122 (rev1).pdf
PDF 66200811122 3.00mm Male Single Row Vertical Header WR-MPC3 66200811122 (rev1).stp66200811122 (rev1).igs66200811122 (rev1).pdf
PDF 66200911122 3.00mm Male Single Row Vertical Header WR-MPC3 66200911122 (rev1).stp66200911122 (rev1).igs66200911122 (rev1).pdf
PDF 66201011122 3.00mm Male Single Row Vertical Header WR-MPC3 66201011122 (rev1).stp66201011122 (rev1).igs66201011122 (rev1).pdf
PDF 66201111122 3.00mm Male Single Row Vertical Header WR-MPC3 66201111122 (rev1).stp66201111122 (rev1).igs66201111122 (rev1).pdf
PDF 66201211122 3.00mm Male Single Row Vertical Header WR-MPC3 66201211122 (rev1).stp66201211122 (rev1).igs66201211122 (rev1).pdf
PDF 662002113322 3.00mm Female Dual Row Receptacle WR-MPC3 662002113322 (rev1).stp662002113322 (rev1).igs662002113322 (rev1).pdf
PDF 662004113322 3.00mm Female Dual Row Receptacle WR-MPC3 662004113322 (rev1).stp662004113322 (rev1).igs662004113322 (rev1).pdf
PDF 662006113322 3.00mm Female Dual Row Receptacle WR-MPC3 662006113322 (rev1).stp662006113322 (rev1).igs662006113322 (rev1).pdf
PDF 662008113322 3.00mm Female Dual Row Receptacle WR-MPC3 662008113322 (rev1).stp662008113322 (rev1).igs662008113322 (rev1).pdf
PDF 662010113322 3.00mm Female Dual Row Receptacle WR-MPC3 662010113322 (rev1).stp662010113322 (rev1).igs662010113322 (rev1).pdf
PDF 662012113322 3.00mm Female Dual Row Receptacle WR-MPC3 662012113322 (rev1).stp662012113322 (rev1).igs662012113322 (rev1).pdf
PDF 662014113322 3.00mm Female Dual Row Receptacle WR-MPC3 662014113322 (rev1).stp662014113322 (rev1).igs662014113322 (rev1).pdf
PDF 662016113322 3.00mm Female Dual Row Receptacle WR-MPC3 662016113322 (rev1).stp662016113322 (rev1).igs662016113322 (rev1).pdf
PDF 662018113322 3.00mm Female Dual Row Receptacle WR-MPC3 662018113322 (rev1).stp662018113322 (rev1).igs662018113322 (rev1).pdf
PDF 662020113322 3.00mm Female Dual Row Receptacle WR-MPC3 662020113322 (rev1).stp662020113322 (rev1).igs662020113322 (rev1).pdf
PDF 662022113322 3.00mm Female Dual Row Receptacle WR-MPC3 662022113322 (rev1).stp662022113322 (rev1).igs662022113322 (rev1).pdf
PDF 662024113322 3.00mm Female Dual Row Receptacle WR-MPC3 662024113322 (rev1).stp662024113322 (rev1).igs662024113322 (rev1).pdf
PDF 66200211822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66200211822 (rev1).stp66200211822 (rev1).igs66200211822 (rev1).pdf
PDF 66200311822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66200311822 (rev1).stp66200311822 (rev1).igs66200311822 (rev1).pdf
PDF 66200411822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66200411822 (rev1).stp66200411822 (rev1).igs66200411822 (rev1).pdf
PDF 66200511822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66200511822 (rev1).stp66200511822 (rev1).igs66200511822 (rev1).pdf
PDF 66200611822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66200611822 (rev1).stp66200611822 (rev1).igs66200611822 (rev1).pdf
PDF 66200711822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66200711822 (rev1).stp66200711822 (rev1).igs66200711822 (rev1).pdf
PDF 66200811822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66200811822 (rev1).stp66200811822 (rev1).igs66200811822 (rev1).pdf
PDF 66200911822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66200911822 (rev1).stp66200911822 (rev1).igs66200911822 (rev1).pdf
PDF 66201011822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66201011822 (rev1).stp66201011822 (rev1).igs66201011822 (rev1).pdf
PDF 66201111822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66201111822 (rev1).stp66201111822 (rev1).igs66201111822 (rev1).pdf
PDF 66201211822 3.00mm Male Single Row Plug w. Panel Mounting Ears WR-MPC3 66201211822 (rev1).stp66201211822 (rev1).igs66201211822 (rev1).pdf
PDF 66200213722DEC 3.00mm Male Crimp Terminal WR-MPC3 66200213722DEC (rev1).stp66200213722DEC (rev1).iges66200213722DEC_1 (rev1).pdf
PDF 66200221022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66200221022 (rev1).stp66200221022 (rev1).igs
PDF 66200421022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66200421022 (rev1).stp66200421022 (rev1).igs
PDF 66200621022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66200621022 (rev1).stp66200621022 (rev1).igs
PDF 66200821022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66200821022 (rev1).stp66200821022 (rev1).igs
PDF 66201021022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66201021022 (rev1).stp66201021022 (rev1).igs
PDF 66201221022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66201221022 (rev1).stp66201221022 (rev1).igs
PDF 66201421022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66201421022 (rev1).stp66201421022 (rev1).igs
PDF 66201621022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66201621022 (rev1).stp66201621022 (rev1).igs
PDF 66201821022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66201821022 (rev1).stp66201821022 (rev1).igs
PDF 66202021022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66202021022 (rev1).stp66202021022 (rev1).igs
PDF 66202221022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66202221022 (rev1).stp66202221022 (rev1).igs
PDF 66202421022 3.00mm Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 66202421022 (rev1).stp66202421022 (rev1).igs
PDF 66200221122 3.00mm Male Dual Row Vertical Header WR-MPC3 66200221122 (rev1).stp66200221122 (rev1).pdfDownload_IGES_66200221122 (rev1).iges
PDF 66200421122 3.00mm Male Dual Row Vertical Header WR-MPC3 66200421122 (rev1).stp66200421122 (rev1).pdfDownload_IGES_66200421122 (rev1).iges
PDF 66200621122 3.00mm Male Dual Row Vertical Header WR-MPC3 66200621122 (rev1).stp66200621122 (rev1).pdfDownload_IGES_66200621122 (rev1).iges
PDF 66200821122 3.00mm Male Dual Row Vertical Header WR-MPC3 66200821122 (rev1).stp66200821122 (rev1).pdfDownload_IGES_66200821122 (rev1).iges
PDF 66201021122 3.00mm Male Dual Row Vertical Header WR-MPC3 66201021122 (rev1).stp66201021122 (rev1).pdfDownload_IGES_66201021122 (rev1).iges
PDF 66201221122 3.00mm Male Dual Row Vertical Header WR-MPC3 66201221122 (rev1).stp66201221122 (rev1).pdfDownload_IGES_66201221122 (rev1).iges
PDF 66201421122 3.00mm Male Dual Row Vertical Header WR-MPC3 66201421122 (rev1).stp66201421122 (rev1).pdfDownload_IGES_66201421122 (rev1).iges
PDF 66201621122 3.00mm Male Dual Row Vertical Header WR-MPC3 66201621122 (rev1).stp66201621122 (rev1).pdfDownload_IGES_66201621122 (rev1).iges
PDF 66201821122 3.00mm Male Dual Row Vertical Header WR-MPC3 66201821122 (rev1).stp66201821122 (rev1).pdfDownload_IGES_66201821122 (rev1).iges
PDF 66202021122 3.00mm Male Dual Row Vertical Header WR-MPC3 66202021122 (rev1).stp66202021122 (rev1).pdfDownload_IGES_66202021122 (rev1).iges
PDF 66202221122 3.00mm Male Dual Row Vertical Header WR-MPC3 66202221122 (rev1).stp66202221122 (rev1).pdfDownload_IGES_66202221122 (rev1).iges
PDF 66202421122 3.00mm Male Dual Row Vertical Header WR-MPC3 66202421122 (rev1).stp66202421122 (rev1).pdfDownload_IGES_66202421122 (rev1).iges
PDF 66200221822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66200221822 (rev1).stp66200221822 (rev1).igs66200221822 (rev1).pdf
PDF 66200421822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66200421822 (rev1).stp66200421822 (rev1).igs66200421822 (rev1).pdf
PDF 66200621822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66200621822 (rev1).stp66200621822 (rev1).igs66200621822 (rev1).pdf
PDF 66200821822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66200821822 (rev1).stp66200821822 (rev1).igs66200821822 (rev1).pdf
PDF 66201021822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66201021822 (rev1).stp66201021822 (rev1).igs66201021822 (rev1).pdf
PDF 66201221822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66201221822 (rev1).stp66201221822 (rev1).igs66201221822 (rev1).pdf
PDF 66201421822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66201421822 (rev1).stp66201421822 (rev1).igs66201421822 (rev1).pdf
PDF 66201621822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66201621822 (rev1).stp66201621822 (rev1).igs66201621822 (rev1).pdf
PDF 66201821822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66201821822 (rev1).stp66201821822 (rev1).igs66201821822 (rev1).pdf
PDF 66202021822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66202021822 (rev1).stp66202021822 (rev1).igs66202021822 (rev1).pdf
PDF 66202221822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66202221822 (rev1).stp66202221822 (rev1).igs66202221822 (rev1).pdf
PDF 66202421822 3.00mm Male Dual Row Plug w. Panel Mounting Ears WR-MPC3 66202421822 (rev1).stp66202421822 (rev1).igs66202421822 (rev1).pdf
PDF 662002230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662002230822 (rev1).stp662002230822 (rev1).iges662002230822 (rev1).pdf
PDF 662004230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662004230822 (rev1).stp662004230822 (rev1).iges662004230822 (rev1).pdf
PDF 662006230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662006230822 (rev1).stp662006230822 (rev1).iges662006230822 (rev1).pdf
PDF 662008230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662008230822 (rev1).stp662008230822 (rev1).iges662008230822 (rev1).pdf
PDF 662010230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662010230822 (rev1).stp662010230822 (rev1).iges662010230822 (rev1).pdf
PDF 662012230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662012230822 (rev1).stp662012230822 (rev1).iges662012230822 (rev1).pdf
PDF 662014230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662014230822 (rev1).stp662014230822 (rev1).iges662014230822 (rev1).pdf
PDF 662016230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662016230822 (rev1).stp662016230822 (rev1).iges662016230822 (rev1).pdf
PDF 662018230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662018230822 (rev1).stp662018230822 (rev1).iges662018230822 (rev1).pdf
PDF 662020230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662020230822 (rev1).stp662020230822 (rev1).iges662020230822 (rev1).pdf
PDF 662022230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662022230822 (rev1).stp662022230822 (rev1).iges662022230822 (rev1).pdf
PDF 662024230822 3.00mm SMT Male Dual Row Angled Header with THT Retention Clip WR-MPC3 662024230822 (rev1).stp662024230822 (rev1).iges662024230822 (rev1).pdf
PDF 662002231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662002231722 (rev1).stp662002231722 (rev1).pdfDownload_IGES_662002231722 (rev1).iges
PDF 662004231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662004231722 (rev1).stp662004231722 (rev1).pdfDownload_IGES_662004231722 (rev1).iges
PDF 662006231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662006231722 (rev1).stp662006231722 (rev1).pdfDownload_IGES_662006231722 (rev1).iges
PDF 662008231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662008231722 (rev1).stp662008231722 (rev1).pdfDownload_IGES_662008231722 (rev1).iges
PDF 662010231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662010231722 (rev1).stp662010231722 (rev1).pdfDownload_IGES_662010231722 (rev1).iges
PDF 662012231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662012231722 (rev1).stp662012231722 (rev1).pdfDownload_IGES_662012231722 (rev1).iges
PDF 662014231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662014231722 (rev1).stp662014231722 (rev1).pdfDownload_IGES_662014231722 (rev1).iges
PDF 662016231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662016231722 (rev1).stp662016231722 (rev1).pdfDownload_IGES_662016231722 (rev1).iges
PDF 662018231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662018231722 (rev1).stp662018231722 (rev1).pdfDownload_IGES_662018231722 (rev1).iges
PDF 662020231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662020231722 (rev1).stp662020231722 (rev1).pdfDownload_IGES_662020231722 (rev1).iges
PDF 662022231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662022231722 (rev1).stp662022231722 (rev1).pdfDownload_IGES_662022231722 (rev1).iges
PDF 662024231722 3.00mm SMT Male Dual Row Angled Header with SMT Solder Tab WR-MPC3 662024231722 (rev1).stp662024231722 (rev1).pdfDownload_IGES_662024231722 (rev1).iges
PDF 662002231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662002231822 (rev1).stp662002231822 (rev1).pdfDownload_IGES_662002231822 (rev1).iges
PDF 662004231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662004231822 (rev1).stp662004231822 (rev1).pdfDownload_IGES_662004231822 (rev1).iges
PDF 662006231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662006231822 (rev1).stp662006231822 (rev1).pdfDownload_IGES_662006231822 (rev1).iges
PDF 662008231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662008231822 (rev1).stp662008231822 (rev1).pdfDownload_IGES_662008231822 (rev1).iges
PDF 662010231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662010231822 (rev1).stp662010231822 (rev1).pdfDownload_IGES_662010231822 (rev1).iges
PDF 662012231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662012231822 (rev1).stp662012231822 (rev1).pdfDownload_IGES_662012231822 (rev1).iges
PDF 662014231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662014231822 (rev1).stp662014231822 (rev1).pdfDownload_IGES_662014231822 (rev1).iges
PDF 662016231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662016231822 (rev1).stp662016231822 (rev1).pdfDownload_IGES_662016231822 (rev1).iges
PDF 662018231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662018231822 (rev1).stp662018231822 (rev1).pdfDownload_IGES_662018231822 (rev1).iges
PDF 662020231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662020231822 (rev1).stp662020231822 (rev1).pdfDownload_IGES_662020231822 (rev1).iges
PDF 662022231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662022231822 (rev1).stp662022231822 (rev1).pdfDownload_IGES_662022231822 (rev1).iges
PDF 662024231822 3.00mm SMT Male Dual Row Vertical Header with SMT Solder Tab WR-MPC3 662024231822 (rev1).stp662024231822 (rev1).pdfDownload_IGES_662024231822 (rev1).iges
PDF 662002235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662002235922 (rev1).stp662002235922 (rev1).pdfDownload_IGES_662002235922 (rev1).iges
PDF 662004235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662004235922 (rev1).stp662004235922 (rev1).pdfDownload_IGES_662004235922 (rev1).iges
PDF 662006235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662006235922 (rev1).stp662006235922 (rev1).pdfDownload_IGES_662006235922 (rev1).iges
PDF 662008235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662008235922 (rev1).stp662008235922 (rev1).pdfDownload_IGES_662008235922 (rev1).iges
PDF 662010235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662010235922 (rev1).stp662010235922 (rev1).pdfDownload_IGES_662010235922 (rev1).iges
PDF 662012235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662012235922 (rev1).stp662012235922 (rev1).pdfDownload_IGES_662012235922 (rev1).iges
PDF 662014235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662014235922 (rev1).stp662014235922 (rev1).pdfDownload_IGES_662014235922 (rev1).iges
PDF 662016235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662016235922 (rev1).stp662016235922 (rev1).pdfDownload_IGES_662016235922 (rev1).iges
PDF 662018235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662018235922 (rev1).stp662018235922 (rev1).pdfDownload_IGES_662018235922 (rev1).iges
PDF 662020235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662020235922 (rev1).stp662020235922 (rev1).pdfDownload_IGES_662018235922 (rev1)(2).iges
PDF 662022235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662022235922 (rev1).stp662022235922 (rev1).pdfDownload_IGES_662022235922 (rev1).iges
PDF 662024235922 3.00mm SMT Male Dual Row Vertical Header with THT Retention Clip WR-MPC3 662024235922 (rev1).stp662024235922 (rev1).pdfDownload_IGES_662024235922 (rev1).iges
PDF 662002236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662002236022 (rev1).stp662002236022 (rev1).pdfDownload_IGES_662002236022 (rev1).iges
PDF 662004236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662004236022 (rev1).stp662004236022 (rev1).pdfDownload_IGES_662004236022 (rev1).iges
PDF 662006236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662006236022 (rev1).stp662006236022 (rev1).pdfDownload_IGES_662006236022 (rev1).iges
PDF 662008236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662008236022 (rev1).stp662008236022 (rev1).pdfDownload_IGES_662008236022 (rev1).iges
PDF 662010236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662010236022 (rev1).stp662010236022 (rev1).pdfDownload_IGES_662010236022 (rev1).iges
PDF 662012236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662012236022 (rev1).stp662012236022 (rev1).pdfDownload_STP_662012236022 (rev1).iges
PDF 662014236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662014236022 (rev1).stp662014236022 (rev1).pdfDownload_IGES_662014236022 (rev1).iges
PDF 662016236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662016236022 (rev1).stp662016236022 (rev1).pdfDownload_IGES_662016236022 (rev1).iges
PDF 662018236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662018236022 (rev1).stp662018236022 (rev1).pdfDownload_IGES_662018236022 (rev1).iges
PDF 662020236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662020236022 (rev1).stp662020236022 (rev1).pdfDownload_IGES_662020236022 (rev1).iges
PDF 662022236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662022236022 (rev1).stp662022236022 (rev1).pdfDownload_IGES_662022236022 (rev1).iges
PDF 662024236022 3.00mm SMT Male Dual Row Angled Header w. Plastic Pegs WR-MPC3 662024236022 (rev1).stp662024236022 (rev1).pdfDownload_IGES_662024236022 (rev1).iges
PDF 66200313722DEC 3.00mm Low Force Female Crimp Terminal WR-MPC3 66200313722DEC (rev1).stp66200313722DEC (rev1).igs66200313722DEC (rev1).iges66200313722DEC_1 (rev1).pdf
PDF 66200413722DEC 3.00mm Female Crimp Terminal 26 to 30 AWG WR-MPC3 66200413722DEC (rev1).stpDownload_STP_66200413722DEC (rev1).stp66200413722DEC (rev1).iges66200413722DEC_1 (rev1).pdfDownload_IGES_66200413722DEC (rev1).iges
PDF 66200513722DEC 3.00mm Male Crimp Terminal WR-MPC3 66200513722DEC (rev1).stp66200513722_DEC (rev1).stp66200513722DEC (rev1).iges66200513722_DEC_1 (rev1).pdf
PDF 66200613722DEC 3.00mm Low Force Female Crimp Terminal WR-MPC3 66200613722DEC (rev1).stp66200613722DEC (rev1).iges66200613722DEC_1 (rev1).pdf
PDF 662102130822 3.00mm SMT Male Single Row Angled Header with THT Retention Clip WR-MPC3 662102130822 (rev1).stp662102130822 (rev1).iges662102130822 (rev1).pdf
PDF 662103130822 3.00mm SMT Male Single Row Angled Header with THT Retention Clip WR-MPC3 662103130822 (rev1).stp662103130822 (rev1).iges662103130822 (rev1).pdf
PDF 662104130822 3.00mm SMT Male Single Row Angled Header with THT Retention Clip WR-MPC3 662104130822 (rev1).stp662104130822 (rev1).iges662104130822 (rev1).pdf
PDF 662105130822 3.00mm SMT Male Single Row Angled Header with THT Retention Clip WR-MPC3 662105130822 (rev1).stp662105130822 (rev1).iges662105130822 (rev1).pdf
PDF 662106130822 3.00mm SMT Male Single Row Angled Header with THT Retention Clip WR-MPC3 662106130822 (rev1).stp662106130822 (rev1).iges662106130822 (rev1).pdf
PDF 662102136022 3.00mm SMT Male Right Angled Header with Snap-In Plastic Pegs WR-MPC3 662102136022 (rev1).stp662102136022 (rev1).iges662102136022 (rev1).pdf
PDF 662103136022 3.00mm SMT Male Right Angled Header with Snap-In Plastic Pegs WR-MPC3 662103136022 (rev1).stp662103136022 (rev1).iges662103136022 (rev1).pdf
PDF 662104136022 3.00mm SMT Male Right Angled Header with Snap-In Plastic Pegs WR-MPC3 662104136022 (rev1).stp662104136022 (rev1).iges662104136022 (rev1).pdf
PDF 662105136022 3.00mm SMT Male Right Angled Header with Snap-In Plastic Pegs WR-MPC3 662105136022 (rev1).stp662105136022 (rev1).iges662105136022 (rev1).pdf
PDF 662106136022 3.00mm SMT Male Right Angled Header with Snap-In Plastic Pegs WR-MPC3 662106136022 (rev1).stp662106136022 (rev1).iges662106136022 (rev1).pdf
PDF 662102145021 3.00mm Male Single Row Angled Header WR-MPC3 662102145021 (rev1).stp662102145021 (rev1).igs662102145021 (rev1).pdf
PDF 662103145021 3.00mm Male Single Row Angled Header WR-MPC3 662103145021 (rev1).stp662103145021 (rev1).igs662103145021 (rev1).pdf
PDF 662104145021 3.00mm Male Single Row Angled Header WR-MPC3 662104145021 (rev1).stp662104145021 (rev1).igs662104145021 (rev1).pdf
PDF 662105145021 3.00mm Male Single Row Angled Header WR-MPC3 662105145021 (rev1).stp662105145021 (rev1).igs662105145021 (rev1).pdf
PDF 662106145021 3.00mm Male Single Row Angled Header WR-MPC3 662106145021 (rev1).stp662106145021 (rev1).igs662106145021 (rev1).pdf
PDF 662107145021 3.00mm Male Single Row Angled Header WR-MPC3 662107145021 (rev1).stp662107145021 (rev1).igs662107145021 (rev1).pdf
PDF 662108145021 3.00mm Male Single Row Angled Header WR-MPC3 662108145021 (rev1).stp662108145021 (rev1).igs662108145021 (rev1).pdf
PDF 662109145021 3.00mm Male Single Row Angled Header WR-MPC3 662109145021 (rev1).stp662109145021 (rev1).igs662109145021 (rev1).pdf
PDF 662110145021 3.00mm Male Single Row Angled Header WR-MPC3 662110145021 (rev1).stp662110145021 (rev1).igs662110145021 (rev1).pdf
PDF 662111145021 3.00mm Male Single Row Angled Header WR-MPC3 662111145021 (rev1).stp662111145021 (rev1).igs662111145021 (rev1).pdf
PDF 662112145021 3.00mm Male Single Row Angled Header WR-MPC3 662112145021 (rev1).stp662112145021 (rev1).igs662112145021 (rev1).pdf
PDF 662302131822 3.00mm SMT Male Single Vertical Header with SMT Solder Tab WR-MPC3 662302131822 (rev1).stp662302131822 (rev1).iges662302131822 (rev1).pdf
PDF 662303131822 3.00mm SMT Male Single Vertical Header with SMT Solder Tab WR-MPC3 662303131822 (rev1).stp662303131822 (rev1).iges662303131822 (rev1).pdf
PDF 662304131822 3.00mm SMT Male Single Vertical Header with SMT Solder Tab WR-MPC3 662304131822 (rev1).stp662304131822 (rev1).iges662304131822 (rev1).pdf
PDF 662305131822 3.00mm SMT Male Single Vertical Header with SMT Solder Tab WR-MPC3 662305131822 (rev1).stp662305131822 (rev1).iges662305131822 (rev1).pdf
PDF 662306131822 3.00mm SMT Male Single Vertical Header with SMT Solder Tab WR-MPC3 662306131822 (rev1).stp662306131822 (rev1).iges662306131822 (rev1).pdf
PDF 662302135922 3.00mm SMT Male Single Row Vertical Header with THT Retention Clip WR-MPC3 662302135922 (rev1).stp662302135922 (rev1).iges662302135922 (rev1).pdf
PDF 662303135922 3.00mm SMT Male Single Row Vertical Header with THT Retention Clip WR-MPC3 662303135922 (rev1).stp662303135922 (rev1).iges662303135922 (rev1).pdf
PDF 662304135922 3.00mm SMT Male Single Row Vertical Header with THT Retention Clip WR-MPC3 662304135922 (rev1).stp662304135922 (rev1).iges662304135922 (rev1).pdf
PDF 662305135922 3.00mm SMT Male Single Row Vertical Header with THT Retention Clip WR-MPC3 662305135922 (rev1).stp662305135922 (rev1).iges662305135922 (rev1).pdf
PDF 662306135922 3.00mm SMT Male Single Row Vertical Header with THT Retention Clip WR-MPC3 662306135922 (rev1).stp662306135922 (rev1).iges662306135922 (rev1).pdf

Downloads

Article Specific Files
Files
show