WR-MM MiniModule Connectors

Order Code: 690001

  • Picture

Products

SPEC Order Code Description Files Samples
PDF 63910615521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63910815521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63911015521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63911215521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63911415521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63911615521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63912015521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63912415521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 63912615521CAB WR-CAB Ribbon Flat Cable 1.27 mm
PDF 690157000472 WR-MM Male IDC Connector 690157000472 (rev1).stp690157000472 (rev1).iges690157000472 (rev1).pdf
PDF 690157000672 WR-MM Male IDC Connector 690157000672 (rev1).stp690157000672 (rev1).iges690157000672 (rev1).pdf
PDF 690157000872 WR-MM Male IDC Connector 690157000872 (rev1).stp690157000872 (rev1).iges690157000872 (rev1).pdf
PDF 690157001072 WR-MM Male IDC Connector 690157001072 (rev1).stp690157001072 (rev1).iges690157001072 (rev1).pdf
PDF 690157001272 WR-MM Male IDC Connector 690157001272 (rev1).stp690157001272 (rev1).iges690157001272 (rev1).pdf
PDF 690157001472 WR-MM Male IDC Connector 690157001472 (rev1).stp690157001472 (rev1).iges690157001472 (rev1).pdf
PDF 690157001672 WR-MM Male IDC Connector 690157001672 (rev1).stp690157001672 (rev1).iges690157001672 (rev1).pdf
PDF 690157001872 WR-MM Male IDC Connector 690157001872 (rev1).stp690157001872 (rev1).iges690157001872 (rev1).pdf
PDF 690157002072 WR-MM Male IDC Connector 690157002072 (rev1).stp690157002072 (rev1).iges690157002072 (rev1).pdf
PDF 690157002272 WR-MM Male IDC Connector 690157002272 (rev1).stp690157002272 (rev1).iges690157002272 (rev1).pdf
PDF 690157002472 WR-MM Male IDC Connector 690157002472 (rev1).stp690157002472 (rev1).iges690157002472 (rev1).pdf
PDF 690157002672 WR-MM Male IDC Connector 690157002672 (rev1).stp690157002672 (rev1).iges690157002672 (rev1).pdf
PDF 690207100472 WR-MM Transition Connector 690207100472 (rev1).stp690207100472 (rev1).pdfDownload_IGES_690207100472 (rev1).iges
PDF 690207100672 WR-MM Transition Connector 690207100672 (rev1).stp690207100672 (rev1).pdfDownload_IGES_690207100672 (rev1).iges
PDF 690207100872 WR-MM Transition Connector 690207100872 (rev1).stp690207100872 (rev1).pdfDownload_IGES_690207100872 (rev1).iges
PDF 690207101072 WR-MM Transition Connector 690207101072 (rev1).stp690207101072 (rev1).pdfDownload_IGES_690207101072 (rev1).iges
PDF 690207101272 WR-MM Transition Connector 690207101272 (rev1).stp690207101272 (rev1).pdfDownload_IGES_690207101272 (rev1).iges
PDF 690207101472 WR-MM Transition Connector 690207101472 (rev1).stp690207101472 (rev1).pdfDownload_IGES_690207101472 (rev1).iges
PDF 690207101672 WR-MM Transition Connector 690207101672 (rev1).stp690207101672 (rev1).pdfDownload_IGES_690207101672 (rev1).iges
PDF 690207101872 WR-MM Transition Connector 690207101872 (rev1).stp690207101872 (rev1).pdfDownload_IGES_690207101872 (rev1).iges
PDF 690207102072 WR-MM Transition Connector 690207102072 (rev1).stp690207102072 (rev1).pdfDownload_IGES_690207102072 (rev1).iges
PDF 690207102272 WR-MM Transition Connector 690207102272 (rev1).stp690207102272 (rev1).pdfDownload_IGES_690207102272 (rev1).iges
PDF 690207102472 WR-MM Transition Connector 690207102472 (rev1).stp690207102472 (rev1).pdfDownload_IGES_690207102472 (rev1).iges
PDF 690207102672 WR-MM Transition Connector 690207102672 (rev1).stp690207102672 (rev1).pdfDownload_IGES_690207102672 (rev1).iges
PDF 690357100472 WR-MM Male Connector with Polarization 690357100472 (rev1).stp690357100472 (rev1).igs690357100472 (rev1).pdf
PDF 690357100672 WR-MM Male Connector with Polarization 690357100672 (rev1).stp690357100672 (rev1).igs690357100672 (rev1).pdf
PDF 690357100872 WR-MM Male Connector with Polarization 690357100872 (rev1).stp690357100872 (rev1).igs690357100872 (rev1).pdf
PDF 690357101072 WR-MM Male Connector with Polarization 690357101072 (rev1).stp690357101072 (rev1).igs690357101072 (rev1).pdf
PDF 690357101272 WR-MM Male Connector with Polarization 690357101272 (rev1).stp690357101272 (rev1).igs690357101272 (rev1).pdf
PDF 690357101472 WR-MM Male Connector with Polarization 690357101472 (rev1).stp690357101472 (rev1).igs690357101472 (rev1).pdf
PDF 690357101672 WR-MM Male Connector with Polarization 690357101672 (rev1).stp690357101672 (rev1).igs690357101672 (rev1).pdf
PDF 690357101872 WR-MM Male Connector with Polarization 690357101872 (rev1).stp690357101872 (rev1).igs690357101872 (rev1).pdf
PDF 690357102072 WR-MM Male Connector with Polarization 690357102072 (rev1).stp690357102072 (rev1).igs690357102072 (rev1).pdf
PDF 690357102272 WR-MM Male Connector with Polarization 690357102272 (rev1).stp690357102272 (rev1).igs690357102272 (rev1).pdf
PDF 690357102472 WR-MM Male Connector with Polarization 690357102472 (rev1).stp690357102472 (rev1).igs690357102472 (rev1).pdf
PDF 690357102672 WR-MM Male Connector with Polarization 690357102672 (rev1).stp690357102672 (rev1).igs690357102672 (rev1).pdf
PDF 690357280476 WR-MM Male SMT Connector without Latch and without Polarization 690357280476 (rev1).stp690357280476 (rev1).igs690357280476 (rev1).pdf
PDF 690357280676 WR-MM Male SMT Connector without Latch and without Polarization 690357280676 (rev1).stp690357280676 (rev1).igs690357280676 (rev1).pdf
PDF 690357280876 WR-MM Male SMT Connector without Latch and without Polarization 690357280876 (rev1).stp690357280876 (rev1).igs690357280876 (rev1).pdf
PDF 690357281076 WR-MM Male SMT Connector without Latch and without Polarization 690357281076 (rev1).stp690357281076 (rev1).igs690357281076 (rev1).pdf
PDF 690357281276 WR-MM Male SMT Connector without Latch and without Polarization 690357281276 (rev1).stp690357281276 (rev1).igs690357281276 (rev1).pdf
PDF 690357281476 WR-MM Male SMT Connector without Latch and without Polarization 690357281476 (rev1).stp690357281476 (rev1).igs690357281476 (rev1).pdf
PDF 690357281676 WR-MM Male SMT Connector without Latch and without Polarization 690357281676 (rev1).stp690357281676 (rev1).igs690357281676 (rev1).pdf
PDF 690357281876 WR-MM Male SMT Connector without Latch and without Polarization 690357281876 (rev1).stp690357281876 (rev1).igs690357281876 (rev1).pdf
PDF 690357282076 WR-MM Male SMT Connector without Latch and without Polarization 690357282076 (rev1).stp690357282076 (rev1).igs690357282076 (rev1).pdf
PDF 690357282276 WR-MM Male SMT Connector without Latch and without Polarization 690357282276 (rev1).stp690357282276 (rev1).igs690357282276 (rev1).pdf
PDF 690357282476 WR-MM Male SMT Connector without Latch and without Polarization 690357282476 (rev1).stp690357282476 (rev1).igs690357282476 (rev1).pdf
PDF 690357282676 WR-MM Male SMT Connector without Latch and without Polarization 690357282676 (rev1).stp690357282676 (rev1).igs690357282676 (rev1).pdf
PDF 690367180472 WR-MM Female Connector with Latch and without Polarization 690367180472 (rev1).stp690367180472 (rev1).igs690367180472 (rev1).pdf
PDF 690367180672 WR-MM Female Connector with Latch and without Polarization 690367180672 (rev1).stp690367180672 (rev1).igs690367180672 (rev1).pdf
PDF 690367180872 WR-MM Female Connector with Latch and without Polarization 690367180872 (rev1).stp690367180872 (rev1).igs690367180872 (rev1).pdf
PDF 690367181072 WR-MM Female Connector with Latch and without Polarization 690367181072 (rev1).stp690367181072 (rev1).igs690367181072 (rev1).pdf
PDF 690367181272 WR-MM Female Connector with Latch and without Polarization 690367181272 (rev1).stp690367181272 (rev1).igs690367181272 (rev1).pdf
PDF 690367181472 WR-MM Female Connector with Latch and without Polarization 690367181472 (rev1).stp690367181472 (rev1).igs690367181472 (rev1).pdf
PDF 690367181672 WR-MM Female Connector with Latch and without Polarization 690367181672 (rev1).stp690367181672 (rev1).igs690367181672 (rev1).pdf
PDF 690367181872 WR-MM Female Connector with Latch and without Polarization 690367181872 (rev1).stp690367181872 (rev1).igs690367181872 (rev1).pdf
PDF 690367182072 WR-MM Female Connector with Latch and without Polarization 690367182072 (rev1).stp690367182072 (rev1).igs690367182072 (rev1).pdf
PDF 690367182272 WR-MM Female Connector with Latch and without Polarization 690367182272 (rev1).stp690367182272 (rev1).igs690367182272 (rev1).pdf
PDF 690367182472 WR-MM Female Connector with Latch and without Polarization 690367182472 (rev1).stp690367182472 (rev1).igs690367182472 (rev1).pdf
PDF 690367182672 WR-MM Female Connector with Latch and without Polarization 690367182672 (rev1).stp690367182672 (rev1).igs690367182672 (rev1).pdf
PDF 690367190472 WR-MM Female Connector with Latch and without Polarization 690367190472 (rev1).stp690367190472 (rev1).igs690367190472 (rev1).pdf
PDF 690367190672 WR-MM Female Connector with Latch and without Polarization 690367190672 (rev1).stp690367190672 (rev1).igs690367190672 (rev1).pdf
PDF 690367190872 WR-MM Female Connector with Latch and without Polarization 690367190872 (rev1).stp690367190872 (rev1).igs690367190872 (rev1).pdf
PDF 690367191072 WR-MM Female Connector with Latch and without Polarization 690367191072 (rev1).stp690367191072 (rev1).igs690367191072 (rev1).pdf
PDF 690367191272 WR-MM Female Connector with Latch and without Polarization 690367191272 (rev1).stp690367191272 (rev1).igs690367191272 (rev1).pdf
PDF 690367191472 WR-MM Female Connector with Latch and without Polarization 690367191472 (rev1).stp690367191472 (rev1).igs690367191472 (rev1).pdf
PDF 690367191672 WR-MM Female Connector with Latch and without Polarization 690367191672 (rev1).stp690367191672 (rev1).igs690367191672 (rev1).pdf
PDF 690367191872 WR-MM Female Connector with Latch and without Polarization 690367191872 (rev1).stp690367191872 (rev1).igs690367191872 (rev1).pdf
PDF 690367192072 WR-MM Female Connector with Latch and without Polarization 690367192072 (rev1).stp690367192072 (rev1).igs690367192072 (rev1).pdf
PDF 690367192272 WR-MM Female Connector with Latch and without Polarization 690367192272 (rev1).stp690367192272 (rev1).igs690367192272 (rev1).pdf
PDF 690367192472 WR-MM Female Connector with Latch and without Polarization 690367192472 (rev1).stp690367192472 (rev1).igs690367192472 (rev1).pdf
PDF 690367192672 WR-MM Female Connector with Latch and without Polarization 690367192672 (rev1).stp690367192672 (rev1).igs690367192672 (rev1).pdf
PDF 690367280476 WR-MM Female SMT Connector with Polarization 690367280476 (rev1).stp690367280476 (rev1).iges690367280476 (rev1).pdf
PDF 690367280676 WR-MM Female SMT Connector with Polarization 690367280676 (rev1).stp690367280676 (rev1).iges690367280676 (rev1).pdf
PDF 690367280876 WR-MM Female SMT Connector with Polarization 690367280876 (rev1).stp690367280876 (rev1).iges690367280876 (rev1).pdf
PDF 690367281076 WR-MM Female SMT Connector with Polarization 690367281076 (rev1).stp690367281076 (rev1).iges690367281076 (rev1).pdf
PDF 690367281276 WR-MM Female SMT Connector with Polarization 690367281276 (rev1).stp690367281276 (rev1).iges690367281276 (rev1).pdf
PDF 690367281476 WR-MM Female SMT Connector with Polarization 690367281476 (rev1).stp690367281476 (rev1).iges690367281476 (rev1).pdf
PDF 690367281676 WR-MM Female SMT Connector with Polarization 690367281676 (rev1).stp690367281676 (rev1).iges690367281676 (rev1).pdf
PDF 690367281876 WR-MM Female SMT Connector with Polarization 690367281876 (rev1).stp690367281876 (rev1).iges690367281876 (rev1).pdf
PDF 690367282076 WR-MM Female SMT Connector with Polarization 690367282076 (rev1).stp690367282076 (rev1).iges690367282076 (rev1).pdf
PDF 690367282276 WR-MM Female SMT Connector with Polarization 690367282276 (rev1).stp690367282276 (rev1).iges690367282276 (rev1).pdf
PDF 690367282476 WR-MM Female SMT Connector with Polarization 690367282476 (rev1).stp690367282476 (rev1).iges690367282476 (rev1).pdf
PDF 690367282676 WR-MM Female SMT Connector with Polarization 690367282676 (rev1).stp690367282676 (rev1).iges690367282676 (rev1).pdf
PDF 690367290476 WR-MM Female SMT Connector with Latch and with Polarization 690367290476 (rev1).stp690367290476 (rev1).igs690367290476 (rev1).pdf
PDF 690367290676 WR-MM Female SMT Connector with Latch and with Polarization 690367290676 (rev1).stp690367290676 (rev1).igs690367290676 (rev1).pdf
PDF 690367290876 WR-MM Female SMT Connector with Latch and with Polarization 690367290876 (rev1).stp690367290876 (rev1).igs690367290876 (rev1).pdf
PDF 690367291076 WR-MM Female SMT Connector with Latch and with Polarization 690367291076 (rev1).stp690367291076 (rev1).igs690367291076 (rev1).pdf
PDF 690367291276 WR-MM Female SMT Connector with Latch and with Polarization 690367291276 (rev1).stp690367291276 (rev1).igs690367291276 (rev1).pdf
PDF 690367291476 WR-MM Female SMT Connector with Latch and with Polarization 690367291476 (rev1).stp690367291476 (rev1).igs690367291476 (rev1).pdf
PDF 690367291676 WR-MM Female SMT Connector with Latch and with Polarization 690367291676 (rev1).stp690367291676 (rev1).iges690367291676 (rev1).pdf
PDF 690367291876 WR-MM Female SMT Connector with Latch and with Polarization 690367291876 (rev1).stp690367291876 (rev1).igs690367291876 (rev1).pdf
PDF 690367292076 WR-MM Female SMT Connector with Latch and with Polarization 690367292076 (rev1).stp690367292076 (rev1).igs690367292076 (rev1).pdf
PDF 690367292276 WR-MM Female SMT Connector with Latch and with Polarization 690367292276 (rev1).stp690367292276 (rev1).igs690367292276 (rev1).pdf
PDF 690367292476 WR-MM Female SMT Connector with Latch and with Polarization 690367292476 (rev1).stp690367292476 (rev1).igs690367292476 (rev1).pdf
PDF 690367292676 WR-MM Female SMT Connector with Latch and with Polarization 690367292676 (rev1).stp690367292676 (rev1).igs690367292676 (rev1).pdf
PDF 690368170472 WR-MM Female Angled Connector without Latch and with Polarization 690368170472 (rev1).stp690368170472 (rev1).pdfDownload_IGES_690368170472 (rev1).iges
PDF 690368170672 WR-MM Female Angled Connector without Latch and with Polarization 690368170672 (rev1).stp690368170672 (rev1).pdfDownload_IGES_690368170672 (rev1).iges
PDF 690368170872 WR-MM Female Angled Connector without Latch and with Polarization 690368170872 (rev1).stp690368170872 (rev1).pdfDownload_IGES_690368170872 (rev1).iges
PDF 690368171072 WR-MM Female Angled Connector without Latch and with Polarization 690368171072 (rev1).stp690368171072 (rev1).pdfDownload_IGES_690368171072 (rev1).iges
PDF 690368171272 WR-MM Female Angled Connector without Latch and with Polarization 690368171272 (rev1).stp690368171272 (rev1).pdfDownload_IGES_690368171272 (rev1).iges
PDF 690368171472 WR-MM Female Angled Connector without Latch and with Polarization 690368171472 (rev1).stp690368171472 (rev1).pdfDownload_IGES_690368171472 (rev1).iges
PDF 690368171672 WR-MM Female Angled Connector without Latch and with Polarization 690368171672 (rev1).stp690368171672 (rev1).pdfDownload_IGES_690368171672 (rev1).iges
PDF 690368171872 WR-MM Female Angled Connector without Latch and with Polarization 690368171872 (rev1).stp690368171872 (rev1).pdfDownload_IGES_690368171872 (rev1).iges
PDF 690368172072 WR-MM Female Angled Connector without Latch and with Polarization 690368172072 (rev1).stp690368172072 (rev1).pdfDownload_IGES_690368172072 (rev1).iges
PDF 690368172272 WR-MM Female Angled Connector without Latch and with Polarization 690368172272 (rev1).stp690368172272 (rev1).pdfDownload_IGES_690368172272 (rev1).iges
PDF 690368172472 WR-MM Female Angled Connector without Latch and with Polarization 690368172472 (rev1).stp690368172472 (rev1).pdfDownload_IGES_690368172472 (rev1).iges
PDF 690368172672 WR-MM Female Angled Connector without Latch and with Polarization 690368172672 (rev1).stp690368172672 (rev1).pdfDownload_IGES_690368172672 (rev1).iges
PDF 690368180472 WR-MM Female Angled Connector without Latch and without Polarization 690368180472 (rev1).stp690368180472 (rev1).igs690368180472 (rev1).pdf
PDF 690368180672 WR-MM Female Angled Connector without Latch and without Polarization 690368180672 (rev1).stp690368180672 (rev1).igs690368180672 (rev1).pdf
PDF 690368180872 WR-MM Female Angled Connector without Latch and without Polarization 690368180872 (rev1).stp690368180872 (rev1).igs690368180872 (rev1).pdf
PDF 690368181072 WR-MM Female Angled Connector without Latch and without Polarization 690368181072 (rev1).stp690368181072 (rev1).igs690368181072 (rev1).pdf
PDF 690368181272 WR-MM Female Angled Connector without Latch and without Polarization 690368181272 (rev1).stp690368181272 (rev1).igs690368181272 (rev1).pdf
PDF 690368181472 WR-MM Female Angled Connector without Latch and without Polarization 690368181472 (rev1).stp690368181472 (rev1).igs690368181472 (rev1).pdf
PDF 690368181672 WR-MM Female Angled Connector without Latch and without Polarization 690368181672 (rev1).stp690368181672 (rev1).igs690368181672 (rev1).pdf
PDF 690368181872 WR-MM Female Angled Connector without Latch and without Polarization 690368181872 (rev1).stp690368181872 (rev1).igs690368181872 (rev1).pdf
PDF 690368182072 WR-MM Female Angled Connector without Latch and without Polarization 690368182072 (rev1).stp690368182072 (rev1).igs690368182072 (rev1).pdf
PDF 690368182272 WR-MM Female Angled Connector without Latch and without Polarization 690368182272 (rev1).stp690368182272 (rev1).igs690368182272 (rev1).pdf
PDF 690368182472 WR-MM Female Angled Connector without Latch and without Polarization 690368182472 (rev1).stp690368182472 (rev1).igs690368182472 (rev1).pdf
PDF 690368182672 WR-MM Female Angled Connector without Latch and without Polarization 690368182672 (rev1).stp690368182672 (rev1).igs690368182672 (rev1).pdf
PDF 690368190472 WR-MM Female Angled Connector with Latch and with Polarization 690368190472 (rev1).stp690368190472 (rev1).igs690368190472 (rev1).pdf
PDF 690368190672 WR-MM Female Angled Connector with Latch and with Polarization 690368190672 (rev1).stp690368190672 (rev1).igs690368190672 (rev1).pdf
PDF 690368190872 WR-MM Female Angled Connector with Latch and with Polarization 690368190872 (rev1).stp690368190872 (rev1).igs690368190872 (rev1).pdf
PDF 690368191072 WR-MM Female Angled Connector with Latch and with Polarization 690368191072 (rev1).stp690368191072 (rev1).igs690368191072 (rev1).pdf
PDF 690368191272 WR-MM Female Angled Connector with Latch and with Polarization 690368191272 (rev1).stp690368191272 (rev1).igs690368191272 (rev1).pdf
PDF 690368191472 WR-MM Female Angled Connector with Latch and with Polarization 690368191472 (rev1).stp690368191472 (rev1).igs690368191472 (rev1).pdf
PDF 690368191672 WR-MM Female Angled Connector with Latch and with Polarization 690368191672 (rev1).stp690368191672 (rev1).igs690368191672 (rev1).pdf
PDF 690368191872 WR-MM Female Angled Connector with Latch and with Polarization 690368191872 (rev1).stp690368191872 (rev1).igs690368191872 (rev1).pdf
PDF 690368192072 WR-MM Female Angled Connector with Latch and with Polarization 690368192072 (rev1).stp690368192072 (rev1).igs690368192072 (rev1).pdf
PDF 690368192272 WR-MM Female Angled Connector with Latch and with Polarization 690368192272 (rev1).stp690368192272 (rev1).igs690368192272 (rev1).pdf
PDF 690368192472 WR-MM Female Angled Connector with Latch and with Polarization 690368192472 (rev1).stp690368192472 (rev1).igs690368192472 (rev1).pdf
PDF 690368192672 WR-MM Female Angled Connector with Latch and with Polarization 690368192672 (rev1).stp690368192672 (rev1).igs690368192672 (rev1).pdf

Downloads

Article Specific Files
Files
show