Design Kit Terminal Blocks WR-TBL

Order Code: 691001

  • Picture

Products

SPEC Order Code Description Files Samples
PDF 691101710002 Serie 101 - 5.00mm Horiz. Entry Modular WR-TBL 691101710002 (rev1).stp691101710002 (rev1).iges691101710002_1 (rev1).pdf
PDF 691102710002 Serie 102 - 5.00mm Horiz. Entry Modular WR-TBL Download_STP_691102710002 (rev1).stp3D_691102710002 (rev1).pdfDownload_IGES_691102710002 (rev1).iges
PDF 691103110002 Serie 1031 - 3.50mm Horiz. Entry Modular WR-TBL Download_STP_691103110002 (rev1).stp3D_691103110002 (rev1).pdfDownload_IGES_691103110002 (rev1).iges
PDF 691104700003 Serie 1047 - 5.00mm Vertical Entry Modular WR-TBL 691104700003 (rev1).stp3D_691104700003 (rev1).pdfDownload_IGES_691104700003 (rev1).iges
PDF 691111710003 Serie 111 - 5.00mm Horiz. Entry Modular WR-TBL 691111710003 (rev1).stp3D_691111710003 (rev1).pdfDownload_IGES_691111710003 (rev1).iges
PDF 691126710002B Serie 126 B - 5.00mm Horiz. Entry w. stamping clamp WR-TBL 691126710002B (rev1).stp691126710002B (rev1).igs3D_691126710002B (rev1).pdf
PDF 691127700002B Serie 127 B - 5.00mm Vertical Entry w. stamping clamp WR-TBL 691127700002B (rev1).stp691127700002B (rev1).igs3D_691127700002B (rev1).pdf
PDF 691131710002 Serie 1317 - 5.00mm Horizontal Entry with Rising Cage Clamp Divisible 691131710002 (rev1).stp3D_691131710002 (rev1).pdfDownload_IGES_691131710002 (rev1).iges
PDF 691131810003 Serie 1318 - 10.00mm Horizontal Cable Entry w. Pressure Clamp WR-TBL Download_STP_691131810003 (rev1).stp3D_691131810003 (rev1).pdfDownload_IGES_691131810003 (rev1).iges
PDF 691132700003 Serie 132 - 5.00 mm Vertical Entry with Pressure Clamp divisible - WR-TBL 691132700003 (rev1).stp3D_691132700003 (rev1).pdfDownload_IGES_691132700003 (rev1).iges
PDF 691133810002 Serie 1338 - 10.00mm Horizontal Cable Entry w. Pressure Clamp WR-TBL Download_STP_691133810002 (rev1).stp3D_691133810002 (rev1).pdfDownload_IGES_691133810002 (rev1).iges
PDF 691135710004 Serie 1357 - 5.00mm Horizontal Cable Entry w. Pressure Clamp WR-TBL Download_STP_691135710004 (rev1).stp3D_691135710004 (rev1).pdfDownload_IGES_691135710004 (rev1).iges
PDF 691136800003 Serie 1368 - 10.00mm Vertical Cable Entry w. Pressure Clamp WR-TBL Download_STP_691136800003 (rev1).stp3D_691136800003 (rev1).pdfDownload_IGES_691136800003 (rev1).iges
PDF 691137810003 Serie 1378 - 10.00mm Horizontal Cable Entry w. Pressure Clamp WR-TBL Download_STP_691137810003 (rev1).stp3D_691137810003 (rev1).pdfDownload_IGES_691137810003 (rev1).iges
PDF 691137910002 Serie 1379 - 7.50mm Horizontal Cable Entry w. Pressure Clamp WR-TBL Download_STP_691137910002 (rev1).stp3D_691137910002 (rev1).pdfDownload_IGES_691137910002 (rev1).iges
PDF 691201520003 Serie 2015 - 5.08mm 45° Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691201520003 (rev1).stp3D_691201520003 (rev1).pdfDownload_IGES_691201520003 (rev1).iges
PDF 691201720003S Serie 201 S - 5.00mm 45° Entry Modular WR-TBL Download_STP_691201720003S (rev1).stp3D_691201720003S (rev1).pdfDownload_IGES_691201720003S (rev1).iges
PDF 691210910003 Serie 2109 - 2.54mm Horiz. Entry WR-TBL 691210910003 (rev1).stp691210910003_1 (rev1).pdfDownload_IGES_691210910003 (rev1).iges
PDF 691213510002 Serie 2135 - 5.08mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691213510002 (rev1).stp3D_691213510002 (rev1).pdfDownload_IGES_691213510002 (rev1).iges
PDF 691214110003 Serie 2141 - 3.50mm Horiz. Entry Modular WR-TBL 691214110003 (rev1).stp691214110003 (rev1).igs3D_691214110003 (rev1).pdf
PDF 691214310003 Serie 2143 - 3.81mm Horiz. Entry Modular WR-TBL 691214310003 (rev1).stp691214310003 (rev1).igs3D_691214310003 (rev1).pdf
PDF 691215700003 Serie 2157 - 5.00mm Vertical Entry Modular WR-TBL 691215700003 (rev1).stp691215700003 (rev1).igs3D_691215700003 (rev1).pdf
PDF 691216510003S Serie 2165 S - 5.08mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691216510003S (rev1).stp3D_691216510003S (rev1).pdfDownload_IGES_691216510003S (rev1).iges
PDF 691216810002 Serie 2168 - 10.00mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL 691216810002 (rev1).stp691216810002 (rev1).iges691216810002_1 (rev1).pdf
PDF 691216910002 Serie 2169 - 7.50mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691216910002 (rev1).stp3D_691216910002 (rev1).pdfDownload_IGES_691216910002 (rev1).iges
PDF 691218410002 Serie 2184 - 7.62mm Horiz. Entry Modular WR-TBL Download_STP_691218410002 (rev1).stp3D_691218410002 (rev1).pdfDownload_IGES_691218410002 (rev1).iges
PDF 691219610002 Serie 2196 - 10.16mm Horiz. Entry Modular WR-TBL 691219610002 (rev1).stp691219610002 (rev1).igs691219610002_1 (rev1).pdf
PDF 691221120002 Serie 2211 - 3.50mm 55° Entry WR-TBL 691221120002 (rev1).stp3D_691221120002 (rev1).pdfDownload_IGES_691221120002 (rev1).iges
PDF 691221320003 Serie 2213 - 3.81mm 55° Entry WR-TBL 691221320003 (rev1).stp691221320003 (rev1).igs3D_691221320003 (rev1).pdf
PDF 691241510004 Serie 2415 - 5.08mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691241510004 (rev1).stp3D_691241510004 (rev1).pdfDownload_IGES_691241510004 (rev1).iges
PDF 691242810003 Serie 2428 - 10.00mm Horizontal Entry Modular w. Rising Clamp WR-TBL Download_STP_691242810003 (rev1).stp3D_691242810003 (rev1).pdfDownload_IGES_691242810003 (rev1).iges
PDF 691242910004 Serie 2429 - 7.50mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691242910004 (rev1).stp3D_691242910004 (rev1).pdfDownload_IGES_691242910004 (rev1).iges
PDF 691243110004 Serie 2431 - 3.50mm Horizontal Cable Entry with Rising Clamp WR-TBL 691243110004 (rev1).stp691243110004 (rev1).iges691243110004_1 (rev1).pdf
PDF 691243300004 Serie 2433 - 3.81mm Vertical Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691243300004 (rev1).stp3D_691243300004 (rev1).pdfDownload_IGES_691243300004 (rev1).iges
PDF 691243310004 Serie 2433- 3.81mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL 691243310004 (rev1).stp691243310004 (rev1).iges691243310004_1 (rev1).pdf
PDF 691243410003 Serie 2434 - 7.62mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691243410003 (rev1).stp3D_691243410003 (rev1).pdfDownload_IGES_691243410003 (rev1).iges
PDF 691244500004 Serie 2445 - 5.08mm Vertical Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691244500004 (rev1).stp3D_691244500004 (rev1).pdfDownload_IGES_691244500004 (rev1).iges
PDF 691250610002 Serie 2506 - 6.35mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691250610002 (rev1).stp3D_691250610002 (rev1).pdfDownload_IGES_691250610002 (rev1).iges
PDF 691250910003 Serie 2509 - 9.52mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691250910003 (rev1).stp3D_691250910003 (rev1).pdfDownload_IGES_691250910003 (rev1).iges
PDF 691252700003 Serie 2527 - 5.00mm Vertical Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691252700003 (rev1).stp3D_691252700003 (rev1).pdfDownload_IGES_691252700003 (rev1).iges
PDF 691252710003 Serie 2527 - 5.00mm Horizontal Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691252710003 (rev1).stp3D_691252710003 (rev1).pdfDownload_IGES_691252710003 (rev1).iges
PDF 691253500002 Serie 2535 - 5.08mm Vertical Entry Modular w. Rising Cage Clamp WR-TBL Download_STP_691253500002 (rev1).stp3D_691253500002 (rev1).pdfDownload_IGES_691253500002 (rev1).iges
PDF 691254410003 Serie 2544 - 7.62mm Horizontal Entry Dual Pin w. Rising Cage Clamp WR-TBL Download_STP_691254410003 (rev1).stp3D_691254410003 (rev1).pdfDownload_IGES_691254410003 (rev1).iges
PDF 691301710002 Serie 301 - 5.00mm Horizontal with Pressure Clamp WR-TBL 691301710002 (rev1).stp691301710002 (rev1).igs691301710002_1 (rev1).pdf
PDF 691307300002 Serie 3073 - 3.81mm Vertical Reversed PCB Header WR-TBL 691307300002 (rev1).stp691307300002 (rev1).iges691307300002_1 (rev1).pdf
PDF 691307400002 Serie 3074 - 7.62mm Reversed Gender Vertical PCB Header WR-TBL 691307400002 (rev1).stp691307400002 (rev1).igs691307400002_1 (rev1).pdf
PDF 691307500002 Serie 3075 - 5.08mm Reversed Gender Vertical PCB Header WR-TBL Download_STP_691307500002 (rev1).stp3D_691307500002 (rev1).pdfDownload_IGES_691307500002 (rev1).iges
PDF 691308330002 Serie 3083 - 3.81mm Vertical Reversed PCB Header with Flanges WR-TBL 691308330002 (rev1).stp691308330002 (rev1).iges691308330002_1 (rev1).pdf
PDF 691309310002 Serie 3093 - 3.81mm Horizontal Reversed PCB Header WR-TBL 691309310002 (rev1).stp691309310002 (rev1).iges691309310002_1 (rev1).pdf
PDF 691309410002 Serie 3094 - 7.62mm Reversed Gender Horizontal PCB Header WR-TBL 691309410002 (rev1).stp691309410002 (rev1).igs691309410002_1 (rev1).pdf
PDF 691309510002 Serie 3095 - 5.08mm Reversed Gender Horizontal PCB Header WR-TBL 691309510002 (rev1).stp691309510002 (rev1).igs691309510002_1 (rev1).pdf
PDF 691310340002 Serie 3103 - 3.81mm Horizontal Reversed PCB Header with Flanges WR-TBL 691310340002 (rev1).stp691310340002 (rev1).iges691310340002_1 (rev1).pdf
PDF 691311400102 Serie 3114 - 7.62mm Close Vertical PCB Header WR-TBL 691311400102 (rev1).stp691311400102 (rev1).igs691311400102_1 (rev1).pdf
PDF 691311500102 Serie 311 - 5.08mm Close Vertical PCB Header WR-TBL 691311500102 (rev1).stp691311500102 (rev1).igs691311500102_1 (rev1).pdf
PDF 691311700102 Serie 3117 - 5.00mm Close Vertical PCB Header WR-TBL 691311700102 (rev1).stp691311700102 (rev1).igs691311700102_1 (rev1).pdf
PDF 691312410002 Serie 3124 - 7.62mm Open Horizontal PCB Header WR-TBL 691312410002 (rev1).stp691312410002 (rev1).igs691312410002_1 (rev1).pdf
PDF 691312510002 Serie 312 - 5.08mm Open Horizontal PCB Header WR-TBL 691312510002 (rev1).stp691312510002 (rev1).igs691312510002_1 (rev1).pdf
PDF 691312710002 Serie 3127 - 5.00mm Open Horizontal PCB Header WR-TBL Download_STP_691312710002 (rev1).stp3D_691312710002 (rev1).pdfDownload_IGES_691312710002 (rev1).iges
PDF 691321100004 Serie 3211 - 3.50mm Vertical PCB Header WR-TBL 691321100004 (rev1).stp691321100004 (rev1).igs691321100004_1 (rev1).pdf
PDF 691321300004 Serie 321 - 3.81mm Vertical PCB Header WR-TBL 691321300004 (rev1).stp691321300004 (rev1).igs691321300004_1 (rev1).pdf
PDF 691322310003 Serie 322 - 3.81mm Horizontal PCB Header WR-TBL 691322310003 (rev1).stp691322310003 (rev1).igs691322310003_1 (rev1).pdf
PDF 691323300004 Serie 3233 - 3.81mm Vertical PCB Header with Flanges WR-TBL 691323300004 (rev1).stp691323300004 (rev1).igs691323300004_1 (rev1).pdf
PDF 691325110004 Serie 3251 - 3.50mm Horizontal PCB Header with Flanges WR-TBL 691325110004 (rev1).stp691325110004 (rev1).igs691325110004_1 (rev1).pdf
PDF 691325310003 Serie 3253 - 3.81mm Horizontal PCB Header with Flanges WR-TBL 691325310003 (rev1).stp691325310003 (rev1).igs691325310003_1 (rev1).pdf
PDF 691327310004 Serie 3273 - 3.81mm Dual Horizontal PCB Header WR-TBL 691327310004 (rev1).stp691327310004 (rev1).igs691327310004_1 (rev1).pdf
PDF 691345410002 Serie 3454 - 7.62mm Horizontal w. Flanges and Hook on Back Side WR-TBL 691345410002 (rev1).stp691345410002 (rev1).igs691345410002_1 (rev1).pdf
PDF 691348300002 Serie 3483 - 3.81mm Reversed Gender Plug Vertical Entry WR-TBL 691348300002 (rev1).stp691348300002 (rev1).iges691348300002_1 (rev1).pdf
PDF 691348400002 Serie 3484 - 7.62mm Reversed Gender Vertical WR-TBL 691348400002 (rev1).stp691348400002 (rev1).igs691348400002_1 (rev1).pdf
PDF 691348500002 Serie 3485 - 5.08mm Reversed Gender Vertical 3.00mm2 Wires WR-TBL 691348500002 (rev1).stp691348500002 (rev1).igs691348500002_1 (rev1).pdf
PDF 691349340002 Serie 3493 - 3.81mm Vertical Reversed Plug with Flanges WR-TBL 691349340002 (rev1).stp691349340002 (rev1).iges691349340002_1 (rev1).pdf
PDF 691351400002 Serie 3514 - 7.62mm Vertical WR-TBL 691351400002 (rev1).stp691351400002 (rev1).igs691351400002_1 (rev1).pdf
PDF 691351500002 Serie 351 - 5.08mm Vertical WR-TBL 691351500002 (rev1).stp691351500002 (rev1).igs691351500002_1 (rev1).pdf
PDF 691352410002 Serie 3524 - 7.62mm Horizontal w. Hook on Wire Side WR-TBL 691352410002 (rev1).stp691352410002 (rev1).igs691352410002_1 (rev1).pdf
PDF 691352510002 Serie 352 - 5.08mm Horizontal with Hook on Wire Side WR-TBL 691352510002 (rev1).stp691352510002 (rev1).igs691352510002_1 (rev1).pdf
PDF 691352710002 Serie 3527 - 5.00mm Vertical WR-TBL 691352710002 (rev1).stp691352710002 (rev1).igs691352710002_1 (rev1).pdf
PDF 691353500002 Serie 353 - 5.08mm Vertical Screwless WR-TBL 691353500002 (rev1).stp691353500002_1 (rev1).pdfDownload_IGES_691353500002 (rev1).iges
PDF 691358310002 Serie 3583 - 3.81mm Horizontal IDC Plug WR-TBL 691358310002 (rev1).stp691358310002 (rev1).iges691358310002_1 (rev1).pdf
PDF 691358710002 Serie 3587 - 5.08mm Horizontal IDC Plug WR-TBL 691358710002 (rev1).stp691358710002 (rev1).iges691358710002_1 (rev1).pdf
PDF 691359340002 Serie 3593 - 3.81mm Horizontal IDC Plug with Flanges WR-TBL 691359340002 (rev1).stp691359340002 (rev1).iges691359340002_1 (rev1).pdf
PDF 691359740002 Serie 3597 - 5.08mm Horizontal IDC Plug with Flanges WR-TBL 691359740002 (rev1).stp691359740002 (rev1).iges691359740002_1 (rev1).pdf
PDF 691361100003 Serie 3611 - 3.50mm Vertical WR-TBL 691361100003 (rev1).stp691361100003 (rev1).igs691361100003_1 (rev1).pdf
PDF 691361300003 Serie 361 - 3.81mm Vertical WR-TBL 691361300003 (rev1).stp691361300003 (rev1).igs691361300003_1 (rev1).pdf
PDF 691363110003 Serie 3631 - 3.50mm Horizontal with hook on wire Side WR-TBL 691363110003 (rev1).stp691363110003 (rev1).igs691363110003_1 (rev1).pdf
PDF 691363310003 Serie 3633 - 3.81mm Horizontal with hook on wire Side WR-TBL 691363310003 (rev1).stp691363310003 (rev1).igs691363310003_1 (rev1).pdf
PDF 691364100003 Serie 3641 - 3.50mm Vertical with Flanges WR-TBL 691364100003 (rev1).stp691364100003 (rev1).igs691364100003_1 (rev1).pdf
PDF 691365110003 Serie 3651 - 3.50mm Horizontal with hook on wire Side WR-TBL 691365110003 (rev1).stp691365110003 (rev1).igs691365110003_1 (rev1).pdf
PDF 691366110003 Serie 3661 - 3.50mm Horizontal with hook on back Side WR-TBL 691366110003 (rev1).stp691366110003 (rev1).igs691366110003_1 (rev1).pdf
PDF 691366310003 Serie 3663 - 3.81mm Horizontal with Hook on Back Side WR-TBL 691366310003 (rev1).stp691366310003 (rev1).igs691366310003_1 (rev1).pdf
PDF 691367310003 Serie 3673 - 3.81mm Horizontal with Flanges and Hook on Back Side WR-TBL 691367310003 (rev1).stp691367310003 (rev1).igs691367310003_1 (rev1).pdf
PDF 691368300003B Serie 368 B - 3.81mm Screwless Vertical WR-TBL 691368300003B (rev1).stp691368300003B (rev1).iges691368300003B (rev1).pdf
PDF 691369700002B Serie 369 B - 5.00mm Screwless-Strong Housing Retention Force WR-TBL 691369700002B (rev1).igs691369700002B (rev1).pdf691369700002B_1 (rev1).pdf
PDF 691370710002B Serie 370 B - 5.00mm Horizontal Male PCB Header WR-TBL 691370710002B (rev1).igs691370710002B (rev1).pdf691370710002B_1 (rev1).pdf
PDF 691373500002B Serie 373 B - 5.08mm Vertical with Stamping Clamp WR-TBL 691373500002B (rev1).igs691373500002B (rev1).pdf691373500002B_1 (rev1).pdf
PDF 691381000004 Serie 381 - 2.50mm Vertical CAB Entry Plug Screwless WR-TBL 691381000004 (rev1).stp691381000004 (rev1).iges691381000004 (rev1).pdf
PDF 691381030004 Serie 381 - 2.50mm Vertical Cable Entry Plug Screwless with Flanges WR-TBL 691381030004 (rev1).stp691381030004 (rev1).igs691381030004_1 (rev1).pdf
PDF 691382000004 Serie 382 - 2.50mm Vertical PCB Header WR-TBL 691382000004 (rev1).stp3D_691382000004 (rev1).pdfDownload_IGES_691382000004 (rev1).iges
PDF 691382040004 Serie 382 - 2.50mm Horizontal PCB Header with Flanges WR-TBL 691382040004 (rev1).stp3D_691382040004 (rev1).pdfDownload_IGES_691382040004 (rev1).iges
PDF 691385700002 Serie 385 - 5.00mm Female Plug Horizontal/Vertical Cable Entry Divisible WR-TBL 691385700002 (rev1).stp691385700002 (rev1).iges691385700002_1 (rev1).pdf
PDF 691386700002 Serie 3867 - 5.00mm Male PCB Header-Horizontal/Vertical Header Divisible WR-TBL 691386700002 (rev1).stp691386700002 (rev1).igs691386700002_1 (rev1).pdf
PDF 691399900001 Coding Key for 5.00mm, 5.08mm and 7.62mm Pitch WR-TBL 691399900001 (rev1).stp691399900001 (rev1).igs691399900001_1 (rev1).pdf
PDF 691399900002 Coding Key for 5.00mm, 5.08mm and 7.62mm Pitch WR-TBL 691399900002 (rev1).stp691399900002 (rev1).igs691399900002_1 (rev1).pdf
PDF 691399900003 Coding Key for 3.50mm and 3.81mm Pitch WR-TBL 691399900003 (rev1).stp691399900003 (rev1).iges691399900003_1 (rev1).pdf
PDF 691401700003B Serie 401 B - 5.00mm Screwless Vertical Entry-2.0mm2 Wires WR-TBL 691401700003B (rev1).stp3D_691401700003B (rev1).pdfDownload_IGES_691401700003B (rev1).iges
PDF 691401710003B Serie 401 B - 5.00mm Screwless Horizontal Entry-2.0mm2 Wires WR-TBL 691401710003B (rev1).stp3D_691401710003B (rev1).pdfDownload_IGES_691401710003B (rev1).iges
PDF 691402910003B Serie 4029 - 2.54mm Screwless Horizontal Entry WR-TBL 691402910003B (rev1).stp691402910003B (rev1).igs691402910003B_1 (rev1).pdf
PDF 691403900003B Serie 4039 - 2.54mm Screwless Vertical Entry WR-TBL 691403900003B (rev1).stp691403900003B (rev1).igs691403900003B (rev1).iges691403900003B_1 (rev1).pdf
PDF 691411510003 Serie 4115 - 5.08mm Screwless Horizontal Entry WR-TBL 691411510003 (rev1).stp691411510003 (rev1).iges691411510003_1 (rev1).pdf
PDF 691411710003B Serie 411 B - 5.00mm Screwless Horizontal Entry-2.0mm2 Wires WR-TBL 691411710003B (rev1).stp691411710003B (rev1).igs691411710003B_1 (rev1).pdf
PDF 691411910002 Serie 4119 - 7.50mm Screwless Horizontal Entry WR-TBL 691411910002 (rev1).stp691411910002 (rev1).iges691411910002_1 (rev1).pdf
PDF 691412120003B Serie 412 B - 3.50mm Screwless 45° Entry - 2.1mm2 Wires WR-TBL Download_STP_691412120003B (rev1).stp3D_691412120003B (rev1).pdfDownload_IGES_691412120003B (rev1).iges
PDF 691412120003MB Serie 412 MB - 3.50mm Screwless 45° Entry - 2.1mm2 Wires WR-TBL 691412120003MB (rev1).stp3D_691412120003MB (rev1).pdfDownload_IGES_691412120003MB (rev1).iges
PDF 691413720003B Serie 413 B - 5.00mm Screwless 45° Entry-3.00mm2 Wires WR-TBL 691413720003B (rev1).stp3D_691413720003B (rev1).pdfDownload_IGES_691413720003B (rev1).iges
PDF 691414720003B Serie 4147 B - 5.00mm Screwless 45° Entry WR-TBL 691414720003B (rev1).stp691414720003B (rev1).igs691414720003B (rev1).iges691414720003B_1 (rev1).pdf
PDF 691415520003 Serie 4155 - 5.08mm Screwless 45° Entry WR-TBL 691415520003 (rev1).stp691415520003 (rev1).iges691415520003_1 (rev1).pdf
PDF 691415620002 Serie 4156 - 10.16mm Screwless 45° Entry WR-TBL 691415620002 (rev1).stp691415620002 (rev1).iges691415620002_1 (rev1).pdf
PDF 691416500002 Serie 4165 - 5.08mm Screwless Vertical Entry WR-TBL 691416500002 (rev1).stp691416500002 (rev1).iges691416500002_1 (rev1).pdf
PDF 691416600002 Serie 4166 - 10.16mm Screwless Vertical Entry WR-TBL 691416600002 (rev1).stp691416600002 (rev1).iges691416600002_1 (rev1).pdf
PDF 691502710002 Serie 5027 - 5.00mm Horizontal Entry Modular w. Pressure Clamp WR-TBL 691502710002 (rev1).stp3D_691502710002 (rev1).pdfDownload_IGES_691502710002 (rev1).iges
PDF 691508110302 Serie 5081 - 3.5mm Horizontal entry SMT Pressure Clamp WR-TBL 691508110302 (rev1).stp3D_691508110302 (rev1).pdfDownload_IGES_691508110302 (rev1).iges
PDF 691701310002B Serie 7013 B - 3.81mm Vertical PCB Header THR Type WR-TBL 691701310002B (rev1).stp691701310002B (rev1).igs691701310002B_1 (rev1).pdf
PDF 691701320002B Serie 7013 - 3.81mm Vertical PCB Header THR Type with Flanges WR-TBL 691701320002B (rev1).stp691701320002B (rev1).igs691701320002B_1 (rev1).pdf
PDF 691701340003B Serie 7013 - 3.81mm Horizontal PCB Header THR Type WR-TBL 691701340003B (rev1).stp691701340003B (rev1).igs691701340003B_1 (rev1).pdf
PDF 691701350002B Serie 7013 - 3.81mm Horizontal PCB Header THR Type with Flanges WR-TBL 691701350002B (rev1).stp691701350002B (rev1).igs691701350002B_1 (rev1).pdf
PDF 691701500002B Serie 7015 B - 5.08mm Open Vertical PCB Header THR Type WR-TBL 691701500002B (rev1).stp691701500002B (rev1).igs691701500002B_1 (rev1).pdf
PDF 691701510002B Serie 7015 B - 5.08mm Close Vertical PCB Header THR Type WR-TBL 691701510002B (rev1).stp691701510002B (rev1).igs691701510002B_1 (rev1).pdf
PDF 691701520002B Serie 7015 B - 5.08mm Close Vertical PCB Header THR Type w. Flanges WR-TBL 691701520002B (rev1).stp691701520002B (rev1).igs691701520002B_1 (rev1).pdf
PDF 691701530002B Serie 7015 B - 5.08mm Open Horizontal PCB Header THR Type WR-TBL 691701530002B (rev1).stp691701530002B (rev1).igs691701530002B_1 (rev1).pdf
PDF 691701540002B Serie 7015 B - 5.08mm Close Horizontal PCB Header THR Type WR-TBL 691701540002B (rev1).stp691701540002B (rev1).igs691701540002B_1 (rev1).pdf
PDF 691701550002B Serie 7015 B - 5.08mm Closed Horizontal PCB Header THR Type with Flanges WR-TBL 691701550002B (rev1).stp691701550002B (rev1).igs691701550002B_1 (rev1).pdf
PDF 691709710302 Serie 7097 - 5.00mm Horizontal Entry SMT w. Pressure Clamp WR-TBL 691709710302 (rev1).stp3D_691709710302 (rev1).pdfDownload_IGES_691709710302 (rev1).iges

Downloads

Article Specific Files
Files
show