PLCC, THT and Ceramic LED

Order Code: 150151

  • Picture

Products

SPEC Order Code Description Emitting Color λDom typ.
(nm)
IV typ.
(mcd)
50% typ.
(°)
ΦV typ.
(lm)
Files Samples
PDF 150141AS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Amber 605 330 120
PDF 150141BS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Blue 470 270 120
PDF 150141GS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Green 525 1000 120
PDF 150141RS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Red 625 300 120
PDF 150141VS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Bright Green 570 90 120
PDF 150141YS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Yellow 590 300 120
PDF 150141M173100 WL-SFTW SMD Full-color TOP LED Waterclear Red & Green & Blue 120 Download_STP_WL-SFTW-3528 (rev1).stpDownload_IGS_WL-SFTW-3528 (rev1).igs
PDF 150352M173300 WL-SFTW SMD Full-color TOP LED Waterclear Red & Green & Blue 120 Download_STP_WL-SFTW-150352M1xxx (rev1).stpDownload_IGS_WL-SFTW-150352M1xxx (rev1).igs
PDF 150141RB73100 WL-SBTW SMD Bi-color TOP LED Waterclear Red & Blue 120
PDF 150141RV73100 WL-SBTW SMD Bi-color TOP LED Waterclear Red & Bright Green 120
PDF 150141YB73100 WL-SBTW SMD Bi-color TOP LED Waterclear Yellow & Blue 120
PDF 150141YV73100 WL-SBTW SMD Bi-color TOP LED Waterclear Yellow & Bright Green 120
PDF 150224AS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Amber 605 210 120
PDF 150224BS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Blue 456 220 120
PDF 150224BS73100A WL-SMTW SMD Mono-color TOP LED Waterclear Blue 470 320 120
PDF 150224GS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Green 528 1200 120
PDF 150224GS73100A WL-SMTW SMD Mono-color TOP LED Waterclear Green 525 1500 120
PDF 150224RS73100A WL-SMTW SMD Mono-color TOP LED Waterclear Red 625 350 120
PDF 150224SS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Super Red 636 130 120
PDF 150224VS73100A WL-SMTW SMD Mono-color TOP LED Waterclear Bright Green 570 70 120
PDF 150224YS73100 WL-SMTW SMD Mono-color TOP LED Waterclear Yellow 586 290 120
PDF 150224YS73100A WL-SMTW SMD Mono-color TOP LED Waterclear Yellow 590 330 120
PDF 150353BS74500 WL-SMDC SMD Mono-color Ceramic LED Waterclear Blue 460 125 25
PDF 150353GS74500 WL-SMDC SMD Mono-color Ceramic LED Waterclear Green 525 125 85
PDF 150353RS74500 WL-SMDC SMD Mono-color Ceramic LED Waterclear Red 625 125 55
PDF 150353YS74500 WL-SMDC SMD Mono-color Ceramic LED Waterclear Yellow 590 125 50
PDF 150353M153300 WL-SFTD SMD Full-color Top LED Diffused Red & Green & Blue 120
PDF 150505M173300 WL-SFTW SMD Full-color TOP LED Waterclear Red & Green & Blue 120 Download_STP_WL-SFTW-150505M173300 (rev1).stpDownload_IGS-WL-SFTW-150505M173300 (rev1).igs
PDF 151031SS04000 WL-TMRC THT Mono-color Round Color Super Red 635 160 40
PDF 151031SS06000 WL-TMRC THT Mono-color Round Color Super Red 640 35 60
PDF 151031VS04000 WL-TMRC THT Mono-color Round Color Bright Green 570 120 40
PDF 151031VS06000 WL-TMRC THT Mono-color Round Color Bright Green 568 30 60
PDF 151031YS05900 WL-TMRC THT Mono-color Round Color Yellow 590 30 60
PDF 151031YS06000 WL-TMRC THT Mono-color Round Color Yellow 590 110 60
151033BS03000 WL-TMRW THT Mono-color Round Waterclear Blue 470 3800 30
PDF 151033GS03000 WL-TMRW THT Mono-color Round Waterclear Green 530 15000 30 Download_STP_151033RS03000 (rev1).stpDownload_IGS_WL-TMRW-151033xxx (rev1).igs
PDF 151033RS03000 WL-TMRW THT Mono-color Round Waterclear Red 621 2600 30 Download_STP_151033RS03000 (rev1).stpDownload_IGS_WL-TMRW-151033xxx (rev1).igs
PDF 151033YS03000 WL-TMRW THT Mono-color Round Waterclear Yellow 589 2100 30 Download_STP_151033RS03000 (rev1).stpDownload_IGS_WL-TMRW-151033xxx (rev1).igs
PDF 151034BS03000 WL-TMRW THT Mono-color Round Waterclear Blue 470 2400 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igs
PDF 151034GS03000 WL-TMRW THT Mono-color Round Waterclear Green 530 10000 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igs
PDF 151034RS03000 WL-TMRW THT Mono-color Round Waterclear Red 621 2600 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igs
PDF 151034YS03000 WL-TMRW THT Mono-color Round Waterclear Yellow 589 2100 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igs
PDF 151051BS04000 WL-TMRC THT Mono-color Round Color Blue 470 500 40
PDF 151051RS11000 WL-TMRC THT Mono-color Round Color Red 645 30 60
PDF 151051SS04000 WL-TMRC THT Mono-color Round Color Super Red 635 250 40
PDF 151051VS04000 WL-TMRC THT Mono-color Round Color Bright Green 572 140 40
PDF 151051YS04000 WL-TMRC THT Mono-color Round Color Yellow 590 450 40
PDF 151053BS04500 WL-TMRW THT Mono-color Round Waterclear Blue 465 2000 45 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igs
PDF 151053GS03000 WL-TMRW THT Mono-color Round Waterclear Green 522 10000 30 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igs
PDF 151053RS03000 WL-TMRW THT Mono-color Round Waterclear Red 623 5000 30 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igs
PDF 151053YS04500 WL-TMRW THT Mono-color Round Waterclear Yellow 590 1500 45 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igs
PDF 151054BS04500 WL-TMRW THT Mono-color Round Waterclear Blue 465 2000 45 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igs
PDF 151054GS03000 WL-TMRW THT Mono-color Round Waterclear Green 522 10000 30 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igs
PDF 151054RS03000 WL-TMRW THT Mono-color Round Waterclear Red 623 5000 30 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igs
PDF 151054YS04500 WL-TMRW THT Mono-color Round Waterclear Yellow 590 1500 45 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igs

Downloads

Article Specific Files
Files
show