Chip LED

Order Code: 150155

  • Picture

Products

SPEC Order Code Description Emitting Color λDom typ.
(nm)
IV typ.
(mcd)
50% typ.
(°)
Files Samples
PDF 150040BS73240 WL-SMCC SMD Mono-color Chip LED Compact Blue 470 150 120
PDF 150040GS73240 WL-SMCC SMD Mono-color Chip LED Compact Green 525 800 120
PDF 150040RS73240 WL-SMCC SMD Mono-color Chip LED Compact Red 625 100 120
PDF 150040VS73240 WL-SMCC SMD Mono-color Chip LED Compact Bright Green 570 50 120
PDF 150040YS73240 WL-SMCC SMD Mono-color Chip LED Compact Yellow 590 70 120
PDF 150060AS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Amber 605 130 140
PDF 150060BS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140
PDF 150060GS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 430 140
PDF 150060RS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 250 140
PDF 150060SS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140
PDF 150060VS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140
PDF 150060YS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140
PDF 150060BS55040 WL-SMCD SMD Mono-color Chip LED Diffused Blue 470 80 140
PDF 150060GS55040 WL-SMCD SMD Mono-color Chip LED Diffused Green 525 430 140
PDF 150060RS55040 WL-SMCD SMD Mono-color Chip LED Diffused Red 624 90 140
PDF 150060SS55040 WL-SMCD SMD Mono-color Chip LED Diffused Super Red 630 70 140
PDF 150060VS55040 WL-SMCD SMD Mono-color Chip LED Diffused Bright Green 573 60 140
PDF 150060YS55040 WL-SMCD SMD Mono-color Chip LED Diffused Yellow 589 100 140
PDF 150060BS73220 WL-SMCC SMD Mono-color Chip LED Compact Blue 470 170 120 Download_STP_WL-SMCC-150060BS73220 (rev1).stpDownload_IGS_WL-SMCC-150060BS73220 (rev1).igs
PDF 150060GS73220 WL-SMCC SMD Mono-color Chip LED Compact Green 525 700 120 Download_STP_WL-SMCC-150060GS73220 (rev1).stpDownload_IGS_WL-SMCC-150060GS73220 (rev1).igs
PDF 150060RS73220 WL-SMCC SMD Mono-color Chip LED Compact Red 624 90 120 Download_STP_WL-SMCC-150060xx73220_RS_VS_YS (rev1).stpDownload_IGS_WL-SMCC-150060xx73220_RS_VS_YS (rev1).igs
PDF 150060VS73220 WL-SMCC SMD Mono-color Chip LED Compact Bright Green 573 60 120 Download_STP_WL-SMCC-150060xx73220_RS_VS_YS (rev1).stpDownload_IGS_WL-SMCC-150060xx73220_RS_VS_YS (rev1).igs
PDF 150060YS73220 WL-SMCC SMD Mono-color Chip LED Compact Yellow 589 100 120 Download_STP_WL-SMCC-150060xx73220_RS_VS_YS (rev1).stpDownload_IGS_WL-SMCC-150060xx73220_RS_VS_YS (rev1).igs
PDF 150066M153000 WL-SFCD SMD Full-color Chip LED Diffused Red & Green & Blue 120
PDF 150066M173000 WL-SFCW SMD Full-color Chip LED Waterclear Red & Green & Blue 120
PDF 150066SV74000 WL-SBCW SMD Bi-color Chip LED Waterclear Super Red & Bright Green 130
PDF 150066YV74000 WL-SBCW SMD Bi-color Chip LED Waterclear Yellow & Bright Green 130
PDF 150080AS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Amber 605 130 140
PDF 150080BS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140
PDF 150080GS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 450 140
PDF 150080RS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 150 140
PDF 150080SS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140
PDF 150080VS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140
PDF 150080YS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140
PDF 150080M153000 WL-SFCD SMD Full-color Chip LED Diffused Red & Green & Blue 120
PDF 150080M173000 WL-SFCW SMD Full-color Chip LED Waterclear Red & Green & Blue 120
PDF 150120AS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Amber 605 140 140
PDF 150120BS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140
PDF 150120GS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 450 140
PDF 150120RS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 150 140
PDF 150120SS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140
PDF 150120VS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140
PDF 150120YS75000 WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140
PDF 150121M153000 WL-SFCD SMD Full-color Chip LED Diffused Red & Green & Blue 120
PDF 150121M173000 WL-SFCW SMD Full-color Chip LED Waterclear Red & Green & Blue 120
PDF 150121SV74000 WL-SBCW SMD Bi-color Chip LED Waterclear Super Red & Bright Green 130
PDF 150121YV74000 WL-SBCW SMD Bi-color Chip LED Waterclear Yellow & Bright Green 130

Downloads

Article Specific Files
Files
show