WE-TOF EMI Suppression Toroidal Ferrite

Order Code: 742701

  • Picture

Products

SPEC Order Code Simu-
lation
Description Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Material Version Files Samples
PDF 7427010 RE WE-TOF EMI Suppression Toroidal Ferrite 79 127 330 513 4 W 620 Solid 7427010 (rev1).stp7427010 (rev1).igs
PDF 74270106 RE WE-TOF EMI Suppression Toroidal Ferrite 67 107 272 342 4 W 620 Solid 74270106 (rev1).stp74270106 (rev1).igs
PDF 74270111 RE WE-TOF EMI Suppression Toroidal Ferrite 30 50 123 151 4 W 620 Solid 74270111 (rev1).stp74270111 (rev1).igs
PDF 74270113 RE WE-TOF EMI Suppression Toroidal Ferrite 68 126 256 405 4 W 620 Solid 74270113 (rev1).stp74270113 (rev1).igs
PDF 74270115 RE WE-TOF EMI Suppression Toroidal Ferrite 80 167 221 350 3 W 800 Solid 74270115 (rev1).stp74270115 (rev1).igs
PDF 74270117 RE WE-TOF EMI Suppression Toroidal Ferrite 41 161 215 343 3 W 800 Solid 74270117 (rev1).stp74270117 (rev1).igs
PDF 74270119 RE WE-TOF EMI Suppression Toroidal Ferrite 45 133 187 398 3 W 800 Solid 74270119 (rev1).stp74270119 (rev1).igs
PDF 7427012 RE WE-TOF EMI Suppression Toroidal Ferrite 76 148 342 471 4 W 620 Solid 7427012 (rev1).stp7427012 (rev1).igs
PDF 74270120 RE WE-TOF EMI Suppression Toroidal Ferrite 47 88 174 290 4 W 620 Solid 74270120 (rev1).stp74270120 (rev1).igs
PDF 7427014 RE WE-TOF EMI Suppression Toroidal Ferrite 99 200 411 550 3 W 800 Solid 7427014 (rev1).stp7427014 (rev1).igs
PDF 7427015 RE WE-TOF EMI Suppression Toroidal Ferrite 54 108 217 399 4 W 620 Solid 7427015 (rev1).stp7427015 (rev1).igs
PDF 74270151 RE WE-TOF EMI Suppression Toroidal Ferrite 56 101 207 416 4 W 620 Solid 74270151 (rev1).stp74270151 (rev1).igs
PDF 742701703 RE WE-TOF EMI Suppression Toroidal Ferrite 50 125 195 379 7 W 380 Solid 742701703 (rev1).stp742701703 (rev1).igs
PDF 74270181 RE WE-TOF EMI Suppression Toroidal Ferrite 59 83 237 307 4 W 1500 Solid 74270181 (rev1).stp74270181 (rev1).igs

Downloads

Article Specific Files
Files
show