Snap Ferrites

Order Code: 742711

  • Picture

Characteristics

  • A must for design and test purposes
  • Perfect for use in EMC labs

Products

SPEC Order Code Simu-
lation
Description Z
(Ω)
Z
(Ω)
Z
(Ω)
Z
(Ω)
Z
(Ω)
Z
(Ω)
Z
(Ω)
Plastic Housing Color Material L
(mm)
W
(mm)
H
(mm)
Version Cable Diameter
(mm)
Files Samples
PDF 74271111 RE STAR-TEC Snap Ferrite with safety key technology 175 320 770 800 Grey 4 W 620 40.5 23.7 18.2 Snap-On 3.5-5 74271111 (rev1).stp74271111 (rev1).igs
PDF 74271111S RE STAR-TEC Snap Ferrite with safety key technology 175 320 770 800 Black 4 W 620 40.5 23.7 18.2 Snap-On 3.5-5 74271111S (rev1).stp74271111S (rev1).igs
PDF 74271112 RE STAR-TEC Snap Ferrite with safety key technology 176 321 773 806 Grey 4 W 620 40.5 23.7 18.2 Snap-On 4.5-6 74271112 (rev1).stp74271112 (rev1).igs
PDF 74271112S RE STAR-TEC Snap Ferrite with safety key technology 176 321 773 806 Black 4 W 620 40.5 23.7 18.2 Snap-On 4.5-6 74271112S (rev1).stp74271112S (rev1).igs
PDF 74271131 RE STAR-TEC Snap Ferrite with safety key technology 145 246 607 755 Grey 4 W 620 40.5 24.5 21 Snap-On 6-7.5 74271131 (rev1).stp74271131 (rev1).igs
PDF 74271131S RE STAR-TEC Snap Ferrite with safety key technology 145 246 607 755 Black 4 W 620 40.5 24.5 21 Snap-On 6-7.5 74271131S (rev1).stp74271131S (rev1).igs
PDF 74271132 RE STAR-TEC Snap Ferrite with safety key technology 141 241 603 755 Grey 4 W 620 40.5 24.5 21 Snap-On 7-8.5 74271132 (rev1).stp74271132 (rev1).igs
PDF 74271132S RE STAR-TEC Snap Ferrite with safety key technology 141 241 603 755 Black 4 W 620 40.5 24.5 21 Snap-On 7-8.5 74271132S (rev1).stp74271132S (rev1).igs
PDF 74271142 RE STAR-TEC Snap Ferrite with safety key technology 98 182 401 709 Grey 4 W 620 32.5 18.8 13.2 Snap-On 3.5-5 74271142 (rev1).stp74271142 (rev1).igs
PDF 74271142S RE STAR-TEC Snap Ferrite with safety key technology 98 182 401 709 Black 4 W 620 32.5 18.8 13.2 Snap-On 3.5-5 74271142S (rev1).stp74271142S (rev1).igs
PDF 74271221 RE STAR-TEC Snap Ferrite with safety key technology 151 270 641 783 Grey 4 W 620 42.2 33.6 29.5 Snap-On 8.5-10.5 74271221 (rev1).stp74271221 (rev1).igs
PDF 74271221S RE STAR-TEC Snap Ferrite with safety key technology 151 270 641 783 Black 4 W 620 42.2 33.6 29.5 Snap-On 8.5-10.5 74271221S (rev1).stp74271221S (rev1).igs
PDF 74271222 RE STAR-TEC Snap Ferrite with safety key technology 145 265 638 779 Grey 4 W 620 42.2 33.6 29.5 Snap-On 10.5-12.5 74271222 (rev1).stp74271222 (rev1).igs
PDF 74271222S RE STAR-TEC Snap Ferrite with safety key technology 145 265 638 779 Black 4 W 620 42.2 33.6 29.5 Snap-On 10.5-12.5 74271222S (rev1).stp74271222S (rev1).igs
PDF 7427153 RE STAR-RING Snap Ferrite with safety key technology 83 165 304 572 Grey 4 W 620 20 30 20 Snap-On 8 7427153 (rev1).stp7427153 (rev1).igs
PDF 7427153S RE STAR-RING Snap Ferrite with safety key technology 83 165 304 572 Black 4 W 620 20 30 20 Snap-On 8 7427153S (rev1).stp7427153S (rev1).igs
PDF 7427154 RE STAR-RING Snap Ferrite with safety key technology 71 130 271 495 Grey 4 W 620 20 43 32 Snap-On 16 7427154 (rev1).stp7427154 (rev1).igs
PDF 7427154S RE STAR-RING Snap Ferrite with safety key technology 71 130 271 495 Black 4 W 620 20 43 32 Snap-On 16 7427154S (rev1).stp7427154S (rev1).igs
PDF 7427155 RE STAR-RING Snap Ferrite with safety key technology 55 110 190 390 Grey 4 W 620 20 55 44 Snap-On 27 7427155 (rev1).stp7427155 (rev1).igs
PDF 7427155S RE STAR-RING Snap Ferrite with safety key technology 55 110 190 390 Black 4 W 620 20 55 44 Snap-On 27 7427155S (rev1).stp7427155S (rev1).igs
PDF 74271622 RE STAR-GAP Snap Ferrite for RF applications 35 140 135 640 Grey 4 W 620 35 31.5 28.3 Snap-On 8.5-12.5 74271622 (rev1).stp74271622 (rev1).igs
PDF 74271622S RE STAR-GAP Snap Ferrite for RF applications 35 140 135 640 Black 4 W 620 35 31.5 28.3 Snap-On 8.5-12.5 74271622S (rev1).stp74271622S (rev1).igs
PDF 74271633 RE STAR-GAP Snap Ferrite for RF applications 28 100 90 400 Grey 4 W 620 35.1 21.7 19 4.5-8 74271633 (rev1).stp74271633 (rev1).igs
PDF 74271633S RE STAR-GAP Snap Ferrite for RF applications 28 100 90 400 Black 4 W 620 35.1 21.7 19 Snap-On 4.5-8 74271633S (rev1).stp74271633S (rev1).igs
PDF 74271722 RE STAR-FIX Snap Ferrite with flexible cable fixing 151 270 641 783 Grey 4 W 620 35.1 31 28 Snap-On 8.5-12.5 74271722 (rev1).stp74271722 (rev1).igs
PDF 74271722S RE STAR-FIX Snap Ferrite with flexible cable fixing 151 270 641 783 Black 4 W 620 35.1 31 28 Snap-On 8.5-12.5 74271722S (rev1).stp74271722S (rev1).igs
PDF 74271733 RE STAR-FIX Snap Ferrite with flexible cable fixing 145 246 607 755 Grey 4 W 620 35.1 21.7 18.2 Snap-On 4.5-8 74271733 (rev1).stp74271733 (rev1).igs
PDF 74271733S RE STAR-FIX Snap Ferrite with flexible cable fixing 145 246 607 755 Black 4 W 620 35.1 21.7 18.2 Snap-On 4.5-8 74271733S (rev1).stp74271733S (rev1).igs
PDF 74272722 RE STAR-FIX LFS Snap Ferrite for suppression in the low frequency range 12 45 40 Grey 8 W 5000 35.1 31 28 Snap-On 8.5-12.5 74272722 (rev1).stp74272722 (rev1).igs
PDF 74272733 STAR-FIX LFS Snap Ferrite for suppression in the low frequency range 10 35 62 Grey 8 W 5000 35.1 21.7 18.2 Snap-On 4.5-8 74272733 (rev1).stp74272733 (rev1).igs
PDF 74275812 RE STAR-BUENO Snap Ferrite with optical closing control mechanism 125 200 Grey 4 W 620 30.3 18.4 19 Snap-On 2.5-5 74275812 (rev1).stp74275812 (rev1).igs
PDF 74275813 RE STAR-BUENO Snap Ferrite with optical closing control mechanism 120 200 Grey 4 W 620 39.2 23.4 24 Snap-On 4.5-8.5 74275813 (rev1).stp74275813 (rev1).igs
PDF 74275815 RE STAR-BUENO Snap Ferrite with optical closing control mechanism 180 350 Grey 4 W 620 56.2 23.4 24 Snap-On 4.5-8.5 74275815 (rev1).stp74275815 (rev1).igs
PDF 7427711 STAR-CLIP Fixation for Snap Ferrites Grey 26 16 18.5 7427711 (rev1).stp7427711 (rev1).igs
PDF 7427713 STAR-CLIP Fixation for Snap Ferrites Grey 26 16 20 7427713 (rev1).stp7427713 (rev1).igs

Downloads

Article Specific Files
Files
show