WE-FLAT Flat Ferrite Core

Order Code: 742722

  • Picture

Characteristics

  • For multipole ribbon cable and flexible printed circuit boards
  • A must for design and test purposes
  • Perfect for use in EMC labs
  • 24 values, 158 components
  • Suitable adhesive tape for assembly
  • Free refill

Products

SPEC Order Code Simu-
lation
Description Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Number of Poles Material L
(mm)
W
(mm)
H
(mm)
Version Ø Cable
(mm)
Files Samples
PDF 7427210 RE WE-FLAT Flat Ferrite Core 21 48 21 4 W 620 8 33.5 6.5 round 28-28 7427210 (rev1).stp7427210 (rev1).igs
PDF 7427212 RE WE-FLAT Flat Ferrite Core 31 60 21 4 W 620 12 33.5 6.5 round 28-28 7427212 (rev1).stp7427212 (rev1).igs
PDF 7427213 RE WE-FLAT Flat Ferrite Core 27 67 26 4 W 620 12 40 6.5 round 34.8-34.8 7427213 (rev1).stp7427213 (rev1).igs
PDF 7427214 RE WE-FLAT Flat Ferrite Core 26 66 30 3 W 800 12 45.2 6.5 round 40-40 7427214 (rev1).stp7427214 (rev1).igs
PDF 7427216 RE WE-FLAT Flat Ferrite Core 25 63 40 4 W 620 12 57.9 7 round 52-52 7427216 (rev1).stp7427216 (rev1).igs
PDF 7427218 RE WE-FLAT Flat Ferrite Core 25 66 34 4 W 620 12 49.6 6.5 round 44-44 7427218 (rev1).stp7427218 (rev1).igs
PDF 7427220 RE WE-FLAT Flat Ferrite Core 50 90 21 4 W 620 20 33.5 6.5 round 28-28 7427220 (rev1).stp7427220 (rev1).igs
PDF 7427221 RE WE-FLAT Flat Ferrite Core 50 166 10 3 W 800 8 18 5 round 14-14 7427221 (rev1).stp7427221 (rev1).igs
PDF 74272213 RE WE-FLAT Flat Ferrite Core 30 45 10 4 W 1500 8 21 6.8 square 15-15 74272213 (rev1).stp74272213 (rev1).igs
PDF 7427223 RE WE-FLAT Flat Ferrite Core 23 48 23 3 W 800 8 35 8 round 30-30 7427223 (rev1).stp7427223 (rev1).igs
PDF 7427224 RE WE-FLAT Flat Ferrite Core 55 115 16 4 W 620 14.6 28 7.7 edged 23-23 7427224 (rev1).stp7427224 (rev1).igs
PDF 7427225 RE WE-FLAT Flat Ferrite Core 27 52 13 4 W 1500 7 23.8 6.3 round 18.8-18.8 7427225 (rev1).stp7427225 (rev1).igs
PDF 7427226 RE WE-FLAT Flat Ferrite Core 30 75 13 4 W 620 12 23.8 6.3 round 18.8-18.8 7427226 (rev1).stp7427226 (rev1).igs
PDF 7427227 RE WE-FLAT Flat Ferrite Core 20 44 16 4 W 620 9 26 5 round 22-22 7427227 (rev1).stp7427227 (rev1).igs
PDF 7427228 RE WE-FLAT Flat Ferrite Core 35 80 26 4 W 620 15 41.2 7.7 round 35-35 7427228 (rev1).stp7427228 (rev1).igs
PDF 7427232 RE WE-FLAT Flat Ferrite Core 90 150 20 4 W 620 25.5 38.1 12.05 square 26.5-26.5 7427232 (rev1).stp7427232 (rev1).igs
PDF 7427801 RE WE-FLAT Ferrite for Flexible Printed Circuit Boards 42 79 4 W 620 12 16 5 round 11.4-11.4 7427801 (rev1).stp7427801 (rev1).igs
PDF 7427803 RE WE-FLAT Ferrite for Flexible Printed Circuit Boards 26 66 4 W 620 12 31 5 round 26.5-26.5 7427803 (rev1).stp7427803 (rev1).igs
PDF 74278032 RE WE-FLAT Ferrite for Flexible Printed Circuit Boards 24 74 4 W 620 8 32 5 round 27.6-27.6 74278032 (rev1).stp74278032 (rev1).igs
PDF 74278043 RE WE-FLAT Ferrite for Flexible Printed Circuit Boards 13 31 4 W 810 10 15.5 2 round 12.7-12.7 74278043 (rev1).stp74278043 (rev1).igs
PDF 7427805 RE WE-FLAT Ferrite for Flexible Printed Circuit Boards 50 103 4 W 620 20 24.5 5 round 20-20 7427805 (rev1).stp7427805 (rev1).igs
PDF 74278082 RE WE-FLAT Ferrite for Flexible Printed Circuit Boards 10 23 4 W 810 6 13.5 2 round 10.7-10.7 74278082 (rev1).stp74278082 (rev1).igs
PDF 7427809 RE WE-FLAT Ferrite for Flexible Printed Circuit Boards 22 50 4 W 620 8 21 5 round 16.8-16.8 7427809 (rev1).stp7427809 (rev1).igs
PDF 7427810 RE WE-FLAT Ferrite for Flexible Printed Circuit Boards 60 130 4 W 620 22 28.5 5.38 round 24-24 7427810 (rev1).stp7427810 (rev1).igs

Downloads

Article Specific Files
Files
show