SMD Ferrites - Large Size WE-CBF

Order Code: 742791

  • Picture

Characteristics

  • Contains the sizes 1206, 1210, 1806 and 1812 of SMD EMI Suppression Ferrite Beads WE-CBF, as well as products of the ranges WE-BPF, WE-CMS and WE-SUKW
  • 10 sizes, 34 values, 690 components

Products

SPEC Order Code Simu-
lation
Description Z @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Type IR 1
(A)
RDC 1
(mΩ)
RDC1 max.
(mΩ)
SMD/ THT Material L
(mm)
W
(mm)
H
(mm)
Version Files Samples
PDF 7427511 RE WE-SUKW SMD EMI Suppression 5-Hole Ferrite Bead 272 416 210.624 440 5 11 SMD 5 W 700 8 5 4.6 SMT 7427511 (rev1).stp7427511 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427512 RE WE-SUKW SMD EMI Suppression 5-Hole Ferrite Bead 425 580 394.677 700 5 12 SMD 5 W 700 11 4.65 5 SMT 7427512 (rev1).stp7427512 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427521 RE WE-CMS Common Mode SMD Bead 34 52 136 211 5 3 SMD 5 W 300 8.9 5.6 3.2 SMT 7427521 (rev1).stp7427521 (rev1).igs
PDF 7427921 RE WE-CBF SMD EMI Suppression Ferrite Bead 32 70 High Speed 0.5 200 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279211 RE WE-CBF SMD EMI Suppression Ferrite Bead 90 170.853 170 High Speed 0.3 300 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 742792121 RE WE-CBF SMD EMI Suppression Ferrite Bead 300 84.082 330 High Current 3 60 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 742792122 RE WE-CBF SMD EMI Suppression Ferrite Bead 220 134.826 240 High Speed 0.3 300 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 742792133 RE WE-CBF SMD EMI Suppression Ferrite Bead 600 87.336 750 Wide Band 0.5 300 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279214 RE WE-CBF SMD EMI Suppression Ferrite Bead 1000 123.424 1250 Wide Band 0.2 450 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 742792141 RE WE-CBF SMD EMI Suppression Ferrite Bead 1000 122.718 1100 High Current 1 300 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279215 RE WE-CBF SMD EMI Suppression Ferrite Bead 80 100.9 110 High Current 3 30 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279218 RE WE-CBF SMD EMI Suppression Ferrite Bead 600 131.352 700 High Current 2 100 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427923 WE-CBF SMD EMI Suppression Ferrite Bead 90 180 High Speed 0.4 300 SMD 3.2 2.5 1.3
PDF 74279230 WE-CBF SMD EMI Suppression Ferrite Bead 32 70 High Speed 0.4 300 SMD 3.2 2.5 1.3
PDF 742792310 WE-CBF SMD EMI Suppression Ferrite Bead 30 50 High Current 3 50 SMD 3.2 2.5 1.3
PDF 742792311 WE-CBF SMD EMI Suppression Ferrite Bead 52 90 High Current 3 50 SMD 3.2 2.5 1.3
PDF 742792312 WE-CBF SMD EMI Suppression Ferrite Bead 65 110 High Current 3 30 SMD 3.2 2.5 1.3
PDF 742792410 RE WE-CBF SMD EMI Suppression Ferrite Bead 60 122.402 120 High Current 6 10 SMD 4.5 1.6 1.6 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 742792411 RE WE-CBF SMD EMI Suppression Ferrite Bead 80 96.911 140 High Current 3 40 SMD 4.5 1.6 1.6 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279242 RE WE-CBF SMD EMI Suppression Ferrite Bead 150 168.626 280 Wide Band 0.2 500 SMD 4.5 1.6 1.6 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279244 RE WE-CBF SMD EMI Suppression Ferrite Bead 850 74.209 1250 High Current 1.5 100 SMD 4.5 1.6 1.6 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279245 RE WE-CBF SMD EMI Suppression Ferrite Bead 110 160.178 170 High Current 4 35 SMD 4.5 1.6 1.6 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 742792510 RE WE-CBF SMD EMI Suppression Ferrite Bead 70 112.051 120 High Current 6 30 SMD 4.5 3.2 1.5 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 742792511 RE WE-CBF SMD EMI Suppression Ferrite Bead 120 162.455 190 High Current 3 50 SMD 4.5 3.2 1.5 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 742792515 WE-CBF SMD EMI Suppression Ferrite Bead 785 1300 High Current 3 50 SMD 4.5 3.2 1.5 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279252 RE WE-CBF SMD EMI Suppression Ferrite Bead 880 80.561 940 High Current 4 35 SMD 4.5 3.2 1.5 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427930 RE WE-PBF Flat Wire High Current SMD Ferrite Bead 28 42 64 6 0.6 0.6 SMD 4 3 2.55 Not glued 7427930 (rev1).stp7427930 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427931 RE WE-PBF Flat Wire High Current SMD Ferrite Bead 58 91 203 6 0.6 0.9 SMD 8.5 3 2.55 Not glued 7427931 (rev1).stp7427931 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427932 RE WE-PBF Flat Wire High Current SMD Ferrite Bead 65 98 147 6 0.9 0.9 SMD 7.8 4.75 3 Not glued 7427932 (rev1).stp7427932 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip

Downloads

Article Specific Files
Files
show