Filter for Current Peaks WE-MPSB, WE-PBF, WE-SUKW, WE-CMS

Order Code: 742793

  • Picture

Products

SPEC Order Code Simu-
lation
Description Z @ 25 MHz
(Ω)
Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Type IR 1
(A)
RDC 1
(mΩ)
RDC1 max.
(mΩ)
RDC1 typ
(mΩ)
SMD/ THT Material L
(mm)
W
(mm)
H
(mm)
Version Files Samples
PDF 7427511 RE WE-SUKW SMD EMI Suppression 5-Hole Ferrite Bead 272 416 210.624 440 5 11 SMD 5 W 700 8 5 4.6 SMT 7427511 (rev1).stp7427511 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427512 RE WE-SUKW SMD EMI Suppression 5-Hole Ferrite Bead 425 580 394.677 700 5 12 SMD 5 W 700 11 4.65 5 SMT 7427512 (rev1).stp7427512 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427520 WE-CMS Common Mode SMD Bead 20 30 75 115 5 3 SMD 5 W 300 4.8 5.6 3.2 7427520 (rev1).stp7427520 (rev1).igs
PDF 7427521 RE WE-CMS Common Mode SMD Bead 34 52 136 211 5 3 SMD 5 W 300 8.9 5.6 3.2 SMT 7427521 (rev1).stp7427521 (rev1).igs
PDF 74279220181 RE WE-MPSB EMI Multilayer Power Suppression Bead 180 60.644 202 High Current 3.1 37 26.5 SMD 2 1.2 0.9 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279220321 RE WE-MPSB EMI Multilayer Power Suppression Bead 320 107.773 347 High Current 2.5 50 30.5 SMD 2 1.2 0.9 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279220601 RE WE-MPSB EMI Multilayer Power Suppression Bead 600 101.062 551 High Current 2.1 80 43 SMD 2 1.2 0.9 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279220800 RE WE-MPSB EMI Multilayer Power Suppression Bead 80 114.715 120 High Current 4 18 13 SMD 2 1.2 0.9 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279221100 RE WE-MPSB EMI Multilayer Power Suppression Bead 10 33.399 41 High Current 10.5 3 1 SMD 3.2 1.6 1.1 SMT
PDF 74279221111 RE WE-MPSB EMI Multilayer Power Suppression Bead 110 43.549 118 High Current 5.4 15 9.5 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279221281 RE WE-MPSB EMI Multilayer Power Suppression Bead 280 79.415 288 High Current 3.5 35 22 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279221601 RE WE-MPSB EMI Multilayer Power Suppression Bead 600 83.8 610 High Current 2.5 50 38 SMD 3.2 1.6 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279223560 RE WE-MPSB EMI Multilayer Power Suppression Bead 56 88.196 90 High Current 10 4 2.5 SMD 4.06 3.05 2.28 74279223560 (rev1).stp74279223560 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279224101 RE WE-MPSB EMI Multilayer Power Suppression Bead 100 158.189 160 High Current 7 5 3.5 SMD 5.6 5.1 1.8 74279224101 (rev1).stp74279224101 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279224151 RE WE-MPSB EMI Multilayer Power Suppression Bead 150 223.573 230 High Current 5 10 7 SMD 5.6 5.1 1.8 74279224151 (rev1).stp74279224151 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279224171 RE WE-MPSB EMI Multilayer Power Suppression Bead 170 278.022 280 High Current 4 15 11 SMD 5.6 5.1 1.5 74279224171 (rev1).stp74279224171 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279224181 RE WE-MPSB EMI Multilayer Power Suppression Bead 180 231.233 240 High Current 5 10 7.5 SMD 5.6 5.1 1.8 74279224181 (rev1).stp74279224181 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279224251 RE WE-MPSB EMI Multilayer Power Suppression Bead 250 94.786 300 High Current 4 12 8.5 SMD 5.6 5.1 1.8 74279224251 (rev1).stp74279224251 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279224271 RE WE-MPSB EMI Multilayer Power Suppression Bead 270 205.149 350 High Current 4 20 10 SMD 5.6 5.1 3.2 74279224271 (rev1).stp74279224271 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279224401 RE WE-MPSB EMI Multilayer Power Suppression Bead 400 89.929 460 High Current 4.5 20 15 SMD 5.6 5.1 3.2 74279224401 (rev1).stp74279224401 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279224551 RE WE-MPSB EMI Multilayer Power Suppression Bead 550 333.499 660 High Current 4 35 28 SMD 5.6 5.1 2 74279224551 (rev1).stp74279224551 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279225101 RE WE-MPSB EMI Multilayer Power Suppression Bead 100 160.017 160 High Current 10 4 3 SMD 8.5 3 2.3 74279225101 (rev1).stp74279225101 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279226101 RE WE-MPSB EMI Multilayer Power Suppression Bead 100 156.481 160 High Current 8 6 4.5 SMD 4.5 3.2 2.3 74279226101 (rev1).stp74279226101 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427922808 RE WE-MPSB EMI Multilayer Power Suppression Bead 8 22.1 25 High Current 9.5 5 2.5 SMD 1.6 0.8 0.8 SMT
PDF 74279228111 RE WE-MPSB EMI Multilayer Power Suppression Bead 110 51.875 135 High Current 4.1 20 14.5 SMD 1.6 0.8 0.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279228260 RE WE-MPSB EMI Multilayer Power Suppression Bead 26 35.506 39 High Current 6.5 8 5 SMD 1.6 0.8 0.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74279228600 RE WE-MPSB EMI Multilayer Power Suppression Bead 60 73.61 99 High Current 5.1 15 8.5 SMD 1.6 0.8 0.8 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427930 RE WE-PBF Flat Wire High Current SMD Ferrite Bead 28 42 64 6 0.6 0.6 SMD 4 3 2.55 Not glued 7427930 (rev1).stp7427930 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427931 RE WE-PBF Flat Wire High Current SMD Ferrite Bead 58 91 203 6 0.6 0.9 SMD 8.5 3 2.55 Not glued 7427931 (rev1).stp7427931 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7427932 RE WE-PBF Flat Wire High Current SMD Ferrite Bead 65 98 147 6 0.9 0.9 SMD 7.8 4.75 3 Not glued 7427932 (rev1).stp7427932 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip

Downloads

Article Specific Files
Files
show