WE-TPC SMD-Tiny Power Inductors - Size 8012, 8015, 8020

Order Code: 744070

  • Picture

Characteristics

  • Sample kit contains components of the SMD Power Chokes Series WE-TPC Type 8012, 8015, 8020
  • Free refill

Products

SPEC Order Code Description L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Size Version Files Samples
PDF 7440680010 WE-TPC SMD Shielded Tiny Power Inductor 1 2.8 3.3 32 38 110 8012 SMT Download_PowerMagnetic_LTSpice (rev18b).zipDownload_PSPICE_Power-Magnetic (rev18b).zip
PDF 7440680027 WE-TPC SMD Shielded Tiny Power Inductor 2.7 2.2 1.9 52 62 80 8012 SMT Download_PowerMagnetic_LTSpice (rev18b).zipDownload_PSPICE_Power-Magnetic (rev18b).zip
PDF 7440680033 WE-TPC SMD Shielded Tiny Power Inductor 3.3 2 1.8 61 72 65 8012 SMT Download_PowerMagnetic_LTSpice (rev18b).zipDownload_PSPICE_Power-Magnetic (rev18b).zip
PDF 7440680047 WE-TPC SMD Shielded Tiny Power Inductor 4.7 1.85 1.55 72 85 55 8012 SMT Download_PowerMagnetic_LTSpice (rev18b).zipDownload_PSPICE_Power-Magnetic (rev18b).zip
PDF 7440680056 WE-TPC SMD Shielded Tiny Power Inductor 5.6 1.5 1.4 110 120 48 8012 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440680068 WE-TPC SMD Shielded Tiny Power Inductor 6.8 1.4 1.2 127 135 45 8012 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440680082 WE-TPC SMD Shielded Tiny Power Inductor 8.2 1.35 1.1 142 160 35 8012 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440680100 WE-TPC SMD Shielded Tiny Power Inductor 10 1.2 1 177 200 25 8012 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440680120 WE-TPC SMD Shielded Tiny Power Inductor 12 1.15 0.95 195 220 22 8012 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440680180 WE-TPC SMD Shielded Tiny Power Inductor 18 0.9 0.75 302 325 14 8012 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440690010 WE-TPC SMD Shielded Tiny Power Inductor 1 3.6 3.8 21 26 90 8015 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440690022 WE-TPC SMD Shielded Tiny Power Inductor 2.2 2.8 2.85 35 45 50 8015 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440690033 WE-TPC SMD Shielded Tiny Power Inductor 3.3 2.55 2.3 42 52 40 8015 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440690047 WE-TPC SMD Shielded Tiny Power Inductor 4.7 2.2 1.8 56 70 30 8015 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440690068 WE-TPC SMD Shielded Tiny Power Inductor 6.8 1.75 1.65 88 110 15 8015 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440690082 WE-TPC SMD Shielded Tiny Power Inductor 8.2 1.65 1.5 99 115 12 8015 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440690100 WE-TPC SMD Shielded Tiny Power Inductor 10 1.55 1.25 112 135 10 8015 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440690150 WE-TPC SMD Shielded Tiny Power Inductor 15 1.25 1.1 179 200 8 8015 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440690180 WE-TPC SMD Shielded Tiny Power Inductor 18 1.1 1.05 225 250 7 8015 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440690220 WE-TPC SMD Shielded Tiny Power Inductor 22 1 0.9 272 310 6 8015 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 74407000018 WE-TPC SMD Shielded Tiny Power Inductor 0.18 8.5 9 3.51 4.5 600 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 74407000047 WE-TPC SMD Shielded Tiny Power Inductor 0.47 7 6.5 5.8 7.8 300 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 74407000082 WE-TPC SMD Shielded Tiny Power Inductor 0.82 6.2 5.5 8.5 11 200 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440700012 WE-TPC SMD Shielded Tiny Power Inductor 1.2 4.8 4.2 12.5 16.5 150 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440700022 WE-TPC SMD Shielded Tiny Power Inductor 2.2 4.6 3.2 17 21 115 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440700033 WE-TPC SMD Shielded Tiny Power Inductor 3.3 3.2 2.55 30 36 80 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440700047 WE-TPC SMD Shielded Tiny Power Inductor 4.7 3 2.2 37 45 65 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440700056 WE-TPC SMD Shielded Tiny Power Inductor 5.6 2.6 2 47 56 60 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440700068 WE-TPC SMD Shielded Tiny Power Inductor 6.8 2.4 1.8 56 68 55 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zip
PDF 7440700082 WE-TPC SMD Shielded Tiny Power Inductor 8.2 2.2 1.7 70.5 85 50 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zipDownload_PSPICE_Power-Magnetic (rev18b).zip
PDF 7440700100 WE-TPC SMD Shielded Tiny Power Inductor 10 2 1.55 78 94 30 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zipDownload_PSPICE_Power-Magnetic (rev18b).zip
PDF 7440700150 WE-TPC SMD Shielded Tiny Power Inductor 15 1.65 1.25 117 140 25 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zipDownload_PSPICE_Power-Magnetic (rev18b).zip
PDF 7440700180 WE-TPC SMD Shielded Tiny Power Inductor 18 1.5 1.1 135 162 20 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zipDownload_PSPICE_Power-Magnetic (rev18b).zip
PDF 7440700220 WE-TPC SMD Shielded Tiny Power Inductor 22 1.3 1 166 200 16 8020 SMT Download_PowerMagnetic_LTSpice (rev18b).zipDownload_PSPICE_Power-Magnetic (rev18b).zip

Downloads

Article Specific Files
Files
show