WE-CNSW SMD Common Mode Line Filters

Order Code: 744230

  • Picture

Characteristics

  • Sample kit contains components of the SMD Common Mode Chokes WE-CNSW Type 0603, 0805, 1206, 1812 as well as WE-CNSW HF Type 0805, 0504
  • Free refill

Products

SPEC Order Code Simu-
lation
Description Z @ 100 MHz
(Ω)
Winding Style L1
(µH)
IR 1
(mA)
RDC1 max.
(Ω)
fc
(GHz)
UR 1
(V)
UT 1
(V (AC))
Application SMD/ THT L
(mm)
W
(mm)
H
(mm)
Version Files Samples
PDF 744230121 RE WE-CNSW SMD Common Mode Line Filter 120 bifiliar 450 0.175 50 125 IEEE 1394 / Firewire 400 Mbps SMD 1.6 0.85 1.1 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744230181 RE WE-CNSW SMD Common Mode Line Filter 180 bifiliar 400 0.21 50 125 IEEE 1394 / Firewire 400 Mbps SMD 1.6 0.85 1.1 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744230220 RE WE-CNSW SMD Common Mode Line Filter 22 bifiliar 800 0.08 50 125 High Speed Data Lines SMD 1.6 0.85 1.1 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744230251 RE WE-CNSW SMD Common Mode Line Filter 250 bifiliar 350 0.28 50 125 High Speed Data Lines SMD 1.6 0.85 1.1 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744230450 RE WE-CNSW SMD Common Mode Line Filter 45 bifiliar 650 0.11 50 125 High Speed Data Lines SMD 1.6 0.85 1.1 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744230900 RE WE-CNSW SMD Common Mode Line Filter 90 bifiliar 550 0.145 50 125 USB 2.0 SMD 1.6 0.85 1.1 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744231061 RE WE-CNSW SMD Common Mode Line Filter 67 bifiliar 400 0.25 50 125 High Speed Data Lines SMD 2 1.2 1.2 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744231091 RE WE-CNSW SMD Common Mode Line Filter 90 bifiliar 370 0.3 50 125 USB 2.0 SMD 2 1.2 1.2 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744231121 RE WE-CNSW SMD Common Mode Line Filter 120 bifiliar 370 0.3 50 125 IEEE1394/Firewire 400 Mbps SMD 2 1.2 1.2 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744231181 RE WE-CNSW SMD Common Mode Line Filter 180 bifiliar 330 0.35 50 125 IEEE1394/Firewire 400 Mbps SMD 2 1.2 1.2 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744231261 RE WE-CNSW SMD Common Mode Line Filter 260 bifiliar 300 0.4 50 125 High Speed Data Lines SMD 2 1.2 1.2 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744231371 RE WE-CNSW SMD Common Mode Line Filter 370 bifiliar 280 0.45 50 125 IEEE1394/Firewire 400 Mbps SMD 2 1.2 1.2 Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744232090 RE WE-CNSW SMD Common Mode Line Filter 90 bifiliar 370 0.3 50 125 USB 2.0 SMD 3.2 1.6 1.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744232102 RE WE-CNSW SMD Common Mode Line Filter 1000 bifiliar 230 1 50 125 SMD 3.2 1.6 1.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744232161 RE WE-CNSW SMD Common Mode Line Filter 160 bifiliar 340 0.4 50 125 IEEE1394/Firewire 400 Mbps SMD 3.2 1.6 1.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744232222 RE WE-CNSW SMD Common Mode Line Filter 2200 bifiliar 200 1.2 50 125 SMD 3.2 1.6 1.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744232261 RE WE-CNSW SMD Common Mode Line Filter 260 bifiliar 310 0.5 50 125 SMD 3.2 1.6 1.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744232601 RE WE-CNSW SMD Common Mode Line Filter 600 bifiliar 260 0.8 50 125 SMD 3.2 1.6 1.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744233121 RE WE-CNSW HF SMD Common Mode Line Filter 120 bifiliar 280 0.3 4.5 50 125 LVDS/ USB2.0 SMD 2 1.2 1.2 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744233670 RE WE-CNSW HF SMD Common Mode Line Filter 67 bifiliar 320 0.24 6.5 50 125 USB 3.0 SMD 2 1.2 1.2 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744233900 RE WE-CNSW HF SMD Common Mode Line Filter 90 bifiliar 280 0.3 4.5 50 125 HDMI SMD 2 1.2 1.2 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7442335600 RE WE-CNSW HF SMD Common Mode Line Filter 60 bifiliar 600 0.22 10 20 125 USB 3.X, HDMI 1.4 SMD 1.2 1 0.9 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7442335900 RE WE-CNSW HF SMD Common Mode Line Filter 90 bifiliar 500 0.27 8 20 125 USB 3.X, HDMI 1.4 SMD 1.2 1 0.9 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744235110 RE WE-CNSW SMD Common Mode Line Filter 5000 bifiliar 11 450 0.8 60 125 SMD 4.5 3.2 2.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744235220 RE WE-CNSW SMD Common Mode Line Filter 8000 bifiliar 22 250 2.65 60 125 SMD 4.5 3.2 2.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744235601 RE WE-CNSW SMD Common Mode Line Filter 600 bifiliar 1 1200 0.1 60 125 SMD 4.5 3.2 2.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744235801 RE WE-CNSW SMD Common Mode Line Filter 800 bifiliar 1.3 1000 0.12 60 125 SMD 4.5 3.2 2.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744235900 RE WE-CNSW SMD Common Mode Line Filter 90 bifiliar 0.3 2000 0.05 60 125 SMD 4.5 3.2 2.8 SMT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip

Downloads

Article Specific Files
Files
show