Common Mode Power Line Chokes WE-LF

Order Code: 744630

  • Picture

Characteristics

  • Sample kit contains components of the Current Compensated Chokes WE-LF
  • Free refill

Products

SPEC Order Code Description L
(mH)
IR
(A)
RDC
(Ω)
UR
(V (AC))
UT
(V (AC))
SMD/ THT L
(mm)
W
(mm)
H
(mm)
Version Samples
PDF 7446120027 WE-LF Common Mode Power Line Choke 27 0.4 1.2 250 1500 THT 18.5 13.5 20.5 THT
PDF 7446120039 WE-LF Common Mode Power Line Choke 39 0.4 1.7 250 1500 THT 18.5 13.5 20.5 THT
PDF 7446120047 WE-LF Common Mode Power Line Choke 47 0.3 2.6 250 1500 THT 18.5 13.5 20.5 THT
PDF 7446121007 WE-LF Common Mode Power Line Choke 6.8 1 0.3 250 1500 THT 18.5 13.5 20.5 THT
PDF 7446121010 WE-LF Common Mode Power Line Choke 10 0.7 0.55 250 1500 THT 18.5 13.5 20.5 THT
PDF 7446122001 WE-LF Common Mode Power Line Choke 1 2 0.06 250 1500 THT 18.5 13.5 20.5 THT
PDF 7446122003 WE-LF Common Mode Power Line Choke 3.3 1.5 0.15 250 1500 THT 18.5 13.5 20.5 THT
PDF 74461240004 WE-LF Common Mode Power Line Choke 0.4 3.6 0.02 250 1500 THT 18.5 13.5 20.5 THT
PDF 7446220047 WE-LF Common Mode Power Line Choke 47 0.4 1.6 250 1500 THT 23.5 16 25.5 THT
PDF 7446221010 WE-LF Common Mode Power Line Choke 10 1.3 0.25 250 1500 THT 23.5 16 25.5 THT
PDF 7446221012 WE-LF Common Mode Power Line Choke 12 1.2 0.28 250 1500 THT 23.5 16 25.5 THT
PDF 7446221027 WE-LF Common Mode Power Line Choke 27 0.6 0.7 250 1500 THT 23.5 16 25.5 THT
PDF 7446222002 WE-LF Common Mode Power Line Choke 2.2 2 0.06 250 1500 THT 23.5 16 25.5 THT
PDF 7446222003 WE-LF Common Mode Power Line Choke 3.3 2 0.075 250 1500 THT 23.5 16 25.5 THT
PDF 7446222004 WE-LF Common Mode Power Line Choke 4.2 2 0.12 250 1500 THT 23.5 16 25.5 THT
PDF 7446223001 WE-LF Common Mode Power Line Choke 1 3 0.04 250 1500 THT 23.5 16 25.5 THT
PDF 74462250007 WE-LF Common Mode Power Line Choke 0.7 4.7 0.02 250 1500 THT 23.5 16 25.5 THT
PDF 7446321033 WE-LF Common Mode Power Line Choke 33 0.8 0.85 250 1500 THT 26.5 18.5 30.5 THT
PDF 7446321050 WE-LF Common Mode Power Line Choke 50 0.6 1.2 250 1500 THT 26.5 18.5 30.5 THT
PDF 7446322010 WE-LF Common Mode Power Line Choke 10 1.9 0.18 250 1500 THT 26.5 18.5 30.5 THT
PDF 7446323003 WE-LF Common Mode Power Line Choke 2.7 3 0.06 250 1500 THT 26.5 18.5 30.5 THT
PDF 7446323004 WE-LF Common Mode Power Line Choke 4 3 0.07 250 1500 THT 26.5 18.5 30.5 THT
PDF 7446326002 WE-LF Common Mode Power Line Choke 1.8 6 0.023 250 1500 THT 26.5 18.5 30.5 THT
PDF 7446422007 WE-LF Common Mode Power Line Choke 6.8 2.5 0.12 250 1500 THT 32.5 21.5 35.5 THT
PDF 7446424002 WE-LF Common Mode Power Line Choke 2.2 4.3 0.038 250 1500 THT 32.5 21.5 35.5 THT
PDF 7446620027 WE-LF Common Mode Power Line Choke 27 0.4 1.2 250 1500 THT 18 18 13 THT
PDF 7446621007 WE-LF Common Mode Power Line Choke 6.8 1 0.3 250 1500 THT 18 18 13 THT
PDF 7446622002 WE-LF Common Mode Power Line Choke 2.2 2 0.1 250 1500 THT 18 18 13 THT
PDF 74466240007 WE-LF Common Mode Power Line Choke 0.7 4 0.027 250 1500 THT 18 18 13 THT
PDF 7446720047 WE-LF Common Mode Power Line Choke 47 0.4 2 250 1500 THT 23 23 14.5
PDF 7446722002 WE-LF Common Mode Power Line Choke 2.2 2 0.06 250 1500 THT 23 23 14.5 THT
PDF 7446722007 WE-LF Common Mode Power Line Choke 6.8 1.5 0.2 250 1500 THT 23 23 14.5 THT
PDF 7446821027 WE-LF Common Mode Power Line Choke 27 1 0.64 250 1500 THT 28.5 28.5 17 THT
PDF 7446822006 WE-LF Common Mode Power Line Choke 5.6 2 0.16 250 1500 THT 28.5 28.5 17 THT
PDF 7446921027 WE-LF Common Mode Power Line Choke 27 1.2 0.4 250 1500 THT 33.5 33.5 20 THT
PDF 7446926002 WE-LF Common Mode Power Line Choke 1.8 6 0.03 250 1500 THT 33.5 33.5 20 THT