Toroidal Line Chokes WE-FI

Order Code: 744705

  • Picture

Characteristics

  • Sample kit contains components of the series WE-FI Toroidal Line Chokes
  • 35 values, 127 components
  • Inductance values from 10 µH to 860 µH
  • Free refill

Products

SPEC Order Code Description L
(µH)
IR
(A)
RDC
(Ω)
SMD/ THT L
(mm)
W
(mm)
Files Samples
PDF 7447010 WE-FI Leaded Toroidal Line Choke 470 1.6 0.225 THT 18.5 9.5 7447010 (rev1).stp7447010 (rev1).igs
PDF 7447011 WE-FI Leaded Toroidal Line Choke 130 2.6 0.085 THT 18.5 9 7447011 (rev1).stp7447011 (rev1).igs
PDF 7447013 WE-FI Leaded Toroidal Line Choke 90 4.6 0.04 THT 18.5 10.5 7447013 (rev1).stp7447013 (rev1).igs
PDF 7447014 WE-FI Leaded Toroidal Line Choke 58 3.2 0.055 THT 17.5 8 7447014 (rev1).stp7447014 (rev1).igs
PDF 7447015 WE-FI Leaded Toroidal Line Choke 35 5.7 0.025 THT 18.5 9.5 7447015 (rev1).stp7447015 (rev1).igs
PDF 7447016 WE-FI Leaded Toroidal Line Choke 29 8 0.015 THT 19 10.5 7447016 (rev1).stp7447016 (rev1).igs
PDF 7447018 WE-FI Leaded Toroidal Line Choke 150 2.5 0.1 THT 16.5 8.5 7447018 (rev1).stp7447018 (rev1).igs
PDF 7447019 WE-FI Leaded Toroidal Line Choke 700 5.1 0.12 THT 38 17 7447019 (rev1).stp7447019 (rev1).igs
PDF 7447020 WE-FI Leaded Toroidal Line Choke 220 2 0.16 THT 15.8 8.5 7447020 (rev1).stp7447020 (rev1).igs
PDF 7447021 WE-FI Leaded Toroidal Line Choke 100 2.5 0.08 THT 16.5 9 7447021 (rev1).stp7447021 (rev1).igs
PDF 7447022 WE-FI Leaded Toroidal Line Choke 68 2.5 0.08 THT 15 7.5 7447022 (rev1).stp7447022 (rev1).igs
PDF 7447023 WE-FI Leaded Toroidal Line Choke 60 4.1 0.04 THT 16 9 7447023 (rev1).stp7447023 (rev1).igs
PDF 7447024 WE-FI Leaded Toroidal Line Choke 30 3.7 0.04 THT 15 7 7447024 (rev1).stp7447024 (rev1).igs
PDF 7447025 WE-FI Leaded Toroidal Line Choke 20 5.7 0.02 THT 16 8.5 7447025 (rev1).stp7447025 (rev1).igs
PDF 7447026 WE-FI Leaded Toroidal Line Choke 10 8 0.01 THT 17.5 8.5 7447026 (rev1).stp7447026 (rev1).igs
PDF 7447028 WE-FI Leaded Toroidal Line Choke 150 1.9 0.13 THT 16 7.5 7447028 (rev1).stp7447028 (rev1).igs
PDF 7447031 WE-FI Leaded Toroidal Line Choke 140 2 0.11 THT 13.5 8 7447031 (rev1).stp7447031 (rev1).igs
PDF 7447033 WE-FI Leaded Toroidal Line Choke 68 2.8 0.055 THT 14 8 7447033 (rev1).stp7447033 (rev1).igs
PDF 7447034 WE-FI Leaded Toroidal Line Choke 43 2.6 0.06 THT 13 6.5 7447034 (rev1).stp7447034 (rev1).igs
PDF 7447035 WE-FI Leaded Toroidal Line Choke 15 4.5 0.025 THT 13.5 6 7447035 (rev1).stp7447035 (rev1).igs
PDF 7447037 WE-FI Leaded Toroidal Line Choke 360 0.9 0.45 THT 13.5 6 7447037 (rev1).stp7447037 (rev1).igs
PDF 7447040 WE-FI Leaded Toroidal Line Choke 240 1 0.38 THT 11.5 5.5 7447040 (rev1).stp7447040 (rev1).igs
PDF 7447042 WE-FI Leaded Toroidal Line Choke 56 1.4 0.18 THT 11.5 5 7447042 (rev1).stp7447042 (rev1).igs
PDF 7447043 WE-FI Leaded Toroidal Line Choke 24 3 0.045 THT 12 5.5 7447043 (rev1).stp7447043 (rev1).igs
PDF 7447044 WE-FI Leaded Toroidal Line Choke 22 3.5 0.03 THT 12 6 7447044 (rev1).stp7447044 (rev1).igs
PDF 7447050 WE-FI Leaded Toroidal Line Choke 140 1.1 0.26 THT 9.5 6 7447050 (rev1).stp7447050 (rev1).igs
PDF 7447051 WE-FI Leaded Toroidal Line Choke 37 1.3 0.12 THT 9.5 4.5 7447051 (rev1).stp7447051 (rev1).igs
PDF 7447052 WE-FI Leaded Toroidal Line Choke 32 2.6 0.045 THT 10 5.5 7447052 (rev1).stp7447052 (rev1).igs
PDF 7447053 WE-FI Leaded Toroidal Line Choke 12 1 0.03 THT 10 5 7447053 (rev1).stp7447053 (rev1).igs
PDF 7447054 WE-FI Leaded Toroidal Line Choke 10 5 0.02 THT 10.5 5.5 7447054 (rev1).stp7447054 (rev1).igs
PDF 7447060 WE-FI Leaded Toroidal Line Choke 300 2.5 0.15 THT 21 11 7447060 (rev1).stp7447060 (rev1).igs
PDF 7447070 WE-FI Leaded Toroidal Line Choke 100 6 0.035 THT 25 11.5 7447070 (rev1).stp7447070 (rev1).igs
PDF 7447071 WE-FI Leaded Toroidal Line Choke 470 3 0.11 THT 25 13 7447071 (rev1).stp7447071 (rev1).igs
PDF 7447075 WE-FI Leaded Toroidal Line Choke 860 3 0.15 THT 28.5 16 7447075 (rev1).stp7447075 (rev1).igs
PDF 7447076 WE-FI Leaded Toroidal Line Choke 150 6.1 0.045 THT 27.5 13 7447076 (rev1).stp7447076 (rev1).igs

Downloads

Article Specific Files
Files
show