WE-SD Rod Core Inductors

Order Code: 744713

  • Picture

Characteristics

  • Sample kit contains components of the Rod Core Inductors WE-SD
  • 12 values, 110 components
  • Inductance values from 2.0 µH to 10 µH
  • Free refill

Products

SPEC Order Code Description L1
(µH)
IR 1
(A)
RDC 1
(mΩ)
SMD/ THT Files Samples
PDF 744710203 WE-SD Rod Core Choke 2 2.5 11 THT 744710203 (rev1).stp744710203 (rev1).igs
PDF 744710205 WE-SD Rod Core Choke 2 5 6.5 THT 744710205 (rev1).stp744710205 (rev1).igs
PDF 744710210 WE-SD Rod Core Choke 2 10 3.8 THT 744710210 (rev1).stp744710210 (rev1).igs
PDF 744710215 WE-SD Rod Core Choke 2 15 1.7 THT 744710215 (rev1).stp744710215 (rev1).igs
PDF 744710603 WE-SD Rod Core Choke 6 2.5 22 THT 744710603 (rev1).stp744710603 (rev1).igs
PDF 744710605 WE-SD Rod Core Choke 6 5 11.7 THT 744710605 (rev1).stp744710605 (rev1).igs
PDF 744710610 WE-SD Rod Core Choke 6 10 6.5 THT 744710610 (rev1).stp744710610 (rev1).igs
PDF 744710615 WE-SD Rod Core Choke 6 15 3.5 THT 744710615 (rev1).stp744710615 (rev1).igs
PDF 744711003 WE-SD Rod Core Choke 10 2.5 33 THT 744711003 (rev1).stp744711003 (rev1).igs
PDF 744711005 WE-SD Rod Core Choke 10 5 15.1 THT 744711005 (rev1).stp744711005 (rev1).igs
PDF 744711010 WE-SD Rod Core Choke 10 10 8.8 THT 744711010 (rev1).stp744711010 (rev1).igs
PDF 744711015 WE-SD Rod Core Choke 10 15 5.7 THT 744711015 (rev1).stp744711015 (rev1).igs

Downloads

Article Specific Files
Files
show