Linear Technology

Order Code: 744720

  • Picture

Characteristics

  • Sample kit contains components of the SMD Power Chokes Series WE-PD, WE-PD2, WE-PD3 and WE-PD4
  • Free refill

Products

SPEC Order Code Description L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
RDC
(mΩ)
RDC
(mΩ)
fres
(MHz)
Size Version SMD/ THT Samples
PDF 744031002 WE-TPC SMD Shielded Tiny Power Inductor 2.5 1.45 1.25 50 58 120 3816 SMT SMD
PDF 744031003 WE-TPC SMD Shielded Tiny Power Inductor 3.6 1.38 1.1 66 85 80 3816 SMT SMD
PDF 744031004 WE-TPC SMD Shielded Tiny Power Inductor 4.7 1.2 0.9 90 105 75 3816 SMT SMD
PDF 7440420018 WE-TPC SMD Shielded Tiny Power Inductor 1.8 2.35 2.4 40 50 100 4818 SMT SMD
PDF 7440420027 WE-TPC SMD Shielded Tiny Power Inductor 2.7 2.03 2.2 47 60 90 4818 SMT SMD
PDF 744042003 WE-TPC SMD Shielded Tiny Power Inductor 3.3 1.95 1.8 50 65 80 4818 SMT SMD
PDF 744042004 WE-TPC SMD Shielded Tiny Power Inductor 4.7 1.72 1.65 70 82 70 4818 SMT SMD
PDF 744042005 WE-TPC SMD Shielded Tiny Power Inductor 5.6 1.64 1.35 80 90 55 4818 SMT SMD
PDF 744042008 WE-TPC SMD Shielded Tiny Power Inductor 8.2 1.4 1.1 100 135 40 4818 SMT SMD
PDF 744042100 WE-TPC SMD Shielded Tiny Power Inductor 10 1.3 1 120 150 45 4818 SMT SMD
PDF 7440430022 WE-TPC SMD Shielded Tiny Power Inductor 2.2 2.5 2.35 27 28 100 4828 SMT SMD
PDF 744310024 WE-HCI SMD Flat Wire High Current Inductor 0.24 18 40 1.98 1.8 220 7030 SMT SMD
PDF 744310055 WE-HCI SMD Flat Wire High Current Inductor 0.52 14 20 4070 3.7 140 7030 SMT SMD
PDF 744311068 WE-HCI SMD Flat Wire High Current Inductor 0.68 17 20 3410 3.1 105 7040 SMT SMD
PDF 744311220 WE-HCI SMD Flat Wire High Current Inductor 2.2 9 13 12.54 11.4 52 7040 SMT SMD
PDF 744314650 WE-HCI SMD Flat Wire High Current Inductor 6.5 6 6 23.65 21.5 50 7050 SMT SMD
PDF 7443330047 WE-HCC SMD High Current Cube Inductor 0.47 20.5 47 1.6 1.85 160 1090 SMT SMD
PDF 7443551131 WE-HCI SMD Flat Wire High Current Inductor 13 10 9 12.1 11.2 14 1365 SMT SMD
PDF 7443551370 WE-HCI SMD Flat Wire High Current Inductor 3.7 17 16 5.39 4.9 26 1365 SMT SMD
PDF 744355147 WE-HCI SMD Flat Wire High Current Inductor 0.47 30 50 0.704 0.67 100 1365 SMT SMD
PDF 74437324033 WE-LHMI SMD Power Inductor 3.3 2.5 4.2 69 76 40 4020 SMT SMD
PDF 74437324047 WE-LHMI SMD Power Inductor 4.7 2.2 4 95 105 31 4020 SMT SMD
PDF 74437324100 WE-LHMI SMD Power Inductor 10 1.5 2.4 215 243 23 4020 SMT SMD
PDF 744373460047 WE-LHMI SMD Power Inductor 0.47 11.5 31 4 4.2 91 7030 SMT SMD
PDF 74437346033 WE-LHMI SMD Power Inductor 3.3 5 13.5 28 30 27 7030 SMD
PDF 74437346100 WE-LHMI SMD Power Inductor 10 3 7.3 75 85 15 7030 SMD
PDF 74437346220 WE-LHMI SMD Power Inductor 22 1.9 4.5 165 190 10 7030 SMD
PDF 744778001 WE-PD SMD Shielded Power Inductor 1 5.37 6.4 9 12 115 7332 SMT SMD
PDF 744778002 WE-PD SMD Shielded Power Inductor 2.2 4.02 4.8 14 20 67 7332 SMT SMD
PDF 744778004 WE-PD SMD Shielded Power Inductor 4.7 2.32 4.2 42 60 45 7332 SMT SMD
PDF 744778005 WE-PD SMD Shielded Power Inductor 0.54 5.6 9 7.2 8.5 155 7332 SMT SMD
PDF 744778118 WE-PD SMD Shielded Power Inductor 18 1.41 1.7 114 140 24 7332 SMT SMD
PDF 7447789112 WE-PD SMD Shielded Power Inductor 12 1.73 1.9 76 98 27 7332 SMT SMD
PDF 7447789115 WE-PD SMD Shielded Power Inductor 15 1.51 1.75 100 130 26 7332 SMT SMD
PDF 7447789127 WE-PD SMD Shielded Power Inductor 27 1.27 1.35 130 210 18 7332 SMT SMD