Texas Instruments

Order Code: 744728

  • Picture

Characteristics

  • Sample kit contains components of the SMD Power Chokes Series WE-PD, WE-PD4 as well as SMD High Current Inductors WE-HCI
  • Free refill

Products

SPEC Order Code Description L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
RDC
(mΩ)
RDC
(mΩ)
fres
(MHz)
Size Version SMD/ THT Samples
PDF 74402800082 WE-TPC SMD Shielded Tiny Power Inductor 0.82 2 1.6 53 65 180 2811 SMD
PDF 744028002 WE-TPC SMD Shielded Tiny Power Inductor 2.2 1.3 1 125 155 100 2811 SMD
PDF 744029004 WE-TPC SMD Shielded Tiny Power Inductor 4.7 1 0.8 170 200 65 2813 SMD
PDF 744031004 WE-TPC SMD Shielded Tiny Power Inductor 4.7 1.2 0.9 90 105 75 3816 SMT SMD
PDF 7440430022 WE-TPC SMD Shielded Tiny Power Inductor 2.2 2.5 2.35 27 28 100 4828 SMT SMD
PDF 744043003 WE-TPC SMD Shielded Tiny Power Inductor 3.3 2.15 1.8 30 35 80 4828 SMD
PDF 744052007 WE-TPC SMD Shielded Tiny Power Inductor 7.5 1.35 1.5 70 90 45 5818 SMT SMD
PDF 744052100 WE-TPC SMD Shielded Tiny Power Inductor 10 1.1 1.25 105 130 40 5818 SMT SMD
PDF 744052120 WE-TPC SMD Shielded Tiny Power Inductor 12 1 1.15 130 160 35 5818 SMT SMD
PDF 744052150 WE-TPC SMD Shielded Tiny Power Inductor 15 0.95 1.1 150 190 30 5818 SMT SMD
PDF 744053006 WE-TPC SMD Shielded Tiny Power Inductor 6.2 2.2 1.7 40 45 38 5828 SMT SMD
PDF 744066100 WE-TPC SMD Shielded Tiny Power Inductor 10 3.6 4 25 35 20 1038 SMT SMD
PDF 744089410068 WE-SPC SMD Shielded Power Inductor 0.68 3.4 6.5 18.7 22.1 120 4818 SMT SMD
PDF 74408941050 WE-SPC SMD Shielded Power Inductor 5 1.4 2.5 117 140 43 4818 SMT SMD
PDF 74408943100 WE-SPC SMD Shielded Power Inductor 10 1.65 2.1 82 94 28 4838 SMT SMD
PDF 74408943101 WE-SPC SMD Shielded Power Inductor 100 0.52 0.68 770 850 7.8 4838 SMT SMD
PDF 74408943220 WE-SPC SMD Shielded Power Inductor 22 1.1 1.4 185 213 19 4838 SMT SMD
PDF 7443551200 WE-HCI SMD Flat Wire High Current Inductor 2 23 22 2.75 2.6 45 1365 SMT SMD
PDF 744355182 WE-HCI SMD Flat Wire High Current Inductor 0.82 27 35 1.144 0.9 72 1365 SMT SMD
PDF 74437324010 WE-LHMI SMD Power Inductor 1 5 9 22 27 89 4020 SMT SMD
PDF 74437324022 WE-LHMI SMD Power Inductor 2.2 3.25 6.5 51 61 49 4020 SMT SMD
PDF 74437324100 WE-LHMI SMD Power Inductor 10 1.5 2.4 215 243 23 4020 SMT SMD
PDF 744770122 WE-PD SMD Shielded Power Inductor 22 4.1 5 33 43 12 1280 SMT SMD
PDF 7447709100 WE-PD SMD Shielded Power Inductor 10 7.1 10.5 13 21 21 1210 SMT SMD
PDF 7447709152 WE-PD SMD Shielded Power Inductor 1500 0.8 0.8 1800 2300 0.9 1210 SMT SMD
PDF 744772010 WE-TI Radial Leaded Wire Wound Inductor 1 9 10 6 10 160 8095 Standard THT
PDF 7447779006 WE-PD SMD Shielded Power Inductor 6.8 2.91 3.3 33 35 32 7345 SMT SMD
PDF 7447785001 WE-PD SMD Shielded Power Inductor 1 3.5 4.5 31 39 192 6033 SMT SMD
PDF 7447785004 WE-PD SMD Shielded Power Inductor 4.7 2.2 2.5 60 78 53 6033 SMT SMD
PDF 7447789003 WE-PD SMD Shielded Power Inductor 3.3 3.42 4.2 24 30 61 7332 SMT SMD
PDF 7447789004 WE-PD SMD Shielded Power Inductor 4.7 2.9 3.9 33 35 45 7332 SMD
PDF 7447789006 WE-PD SMD Shielded Power Inductor 6.8 2.5 2.75 42 44 38 7332 SMT SMD
PDF 744778910 WE-PD SMD Shielded Power Inductor 10 1.83 2.2 64 72 32 7332 SMT SMD
PDF 7447789112 WE-PD SMD Shielded Power Inductor 12 1.73 1.9 76 98 27 7332 SMT SMD
PDF 7447789115 WE-PD SMD Shielded Power Inductor 15 1.51 1.75 100 130 26 7332 SMT SMD