WE-MI Multilayer SMD-Inductors

Order Code: 744790

  • Picture

Characteristics

  • Sample kit contains components of the SMD Multilayer Inductors WE-MI
  • Sizes 0603, 0805 and 1206
  • Inductance values from 0.047 µH to 22 µH
  • 3 types, 38 values and 1140 components in one sample case
  • Free refill

Products

SPEC Order Code Description L
(µH)
IR
(mA)
RDC
(Ω)
Qmin. SMD/ THT L
(mm)
W
(mm)
H
(mm)
Samples
PDF 74479014 WE-MI SMD Multilayer Inductor 0.047 300 0.2 20 SMD 2 1.2 0.9
PDF 7447902 WE-MI SMD Multilayer Inductor 0.1 250 0.3 20 SMD 2 1.2 0.9
PDF 74479023 WE-MI SMD Multilayer Inductor 0.22 250 0.5 20 SMD 2 1.2 0.9
PDF 7447903 WE-MI SMD Multilayer Inductor 0.33 250 0.5 20 SMD 2 1.2 0.9
PDF 74479032 WE-MI SMD Multilayer Inductor 0.47 200 0.6 25 SMD 2 1.2 1.25
PDF 7447905 WE-MI SMD Multilayer Inductor 1 50 0.4 45 SMD 2 1.2 0.9
PDF 744790515 WE-MI SMD Multilayer Inductor 1.5 50 0.5 45 SMD 2 1.2 0.9
PDF 74479052 WE-MI SMD Multilayer Inductor 2.2 30 0.6 45 SMD 2 1.2 0.9
PDF 74479053 WE-MI SMD Multilayer Inductor 3.3 30 0.8 45 SMD 2 1.2 1.25
PDF 7447906 WE-MI SMD Multilayer Inductor 4.7 30 1 45 SMD 2 1.2 1.25
PDF 7447908 WE-MI SMD Multilayer Inductor 10 15 1 50 SMD 2 1.2 1.25
PDF 74479081 WE-MI SMD Multilayer Inductor 12 15 1.1 50 SMD 2 1.2 1.25
PDF 7447912 WE-MI SMD Multilayer Inductor 0.1 250 0.25 20 SMD 3.2 1.6 1.1
PDF 744791220 WE-MI SMD Multilayer Inductor 0.22 250 0.4 20 SMD 3.2 1.6 1.1
PDF 74479132 WE-MI SMD Multilayer Inductor 0.47 200 0.6 25 SMD 3.2 1.6 1.1
PDF 74479145 WE-MI SMD Multilayer Inductor 1.5 50 0.5 45 SMD 3.2 1.6 1.1
PDF 7447915 WE-MI SMD Multilayer Inductor 1 100 0.4 45 SMD 3.2 1.6 1.1
PDF 74479152 WE-MI SMD Multilayer Inductor 2.2 50 0.6 45 SMD 3.2 1.6 1.1
PDF 74479153 WE-MI SMD Multilayer Inductor 3.3 50 0.7 45 SMD 3.2 1.6 1.1
PDF 74479157 WE-MI SMD Multilayer Inductor 2.7 50 0.6 45 SMD 3.2 1.6 1.1
PDF 7447916 WE-MI SMD Multilayer Inductor 4.7 50 0.9 45 SMD 3.2 1.6 1.1
PDF 74479168 WE-MI SMD Multilayer Inductor 6.8 25 0.9 50 SMD 3.2 1.6 1.1
PDF 7447918 WE-MI SMD Multilayer Inductor 10 25 0.6 50 SMD 3.2 1.6 1.1
PDF 74479183 WE-MI SMD Multilayer Inductor 22 5 0.9 50 SMD 3.2 1.6 1.1
PDF 74479614 WE-MI SMD Multilayer Inductor 0.047 50 0.25 10 SMD 1.6 0.8 0.8
PDF 7447962 WE-MI SMD Multilayer Inductor 0.1 50 0.5 15 SMD 1.6 0.8 0.8
PDF 74479623 WE-MI SMD Multilayer Inductor 0.22 50 0.8 15 SMD 1.6 0.8 0.8
PDF 74479632 WE-MI SMD Multilayer Inductor 0.47 35 1 15 SMD 1.6 0.8 0.8
PDF 74479645 WE-MI SMD Multilayer Inductor 0.56 35 1.55 15 SMD 1.6 0.8 0.8
PDF 7447965 WE-MI SMD Multilayer Inductor 1 25 0.6 35 SMD 1.6 0.8 0.8
PDF 74479652 WE-MI SMD Multilayer Inductor 2.2 15 1 35 SMD 1.6 0.8 0.8
PDF 74479653 WE-MI SMD Multilayer Inductor 3.3 15 1.4 35 SMD 1.6 0.8 0.8
PDF 7447966 WE-MI SMD Multilayer Inductor 4.7 15 1.8 35 SMD 1.6 0.8 0.8
PDF 74479668 WE-MI SMD Multilayer Inductor 6.8 5 1.7 35 SMD 1.6 0.8 0.8
PDF 7447967 WE-MI SMD Multilayer Inductor 8.2 5 2.1 35 SMD 1.6 0.8 0.8
PDF 7447968 WE-MI SMD Multilayer Inductor 10 3 1.85 30 SMD 1.6 0.8 0.8