Common Mode Power Line Chokes WE-CMB, WE-CMB HC & WE-CMB NiZn

Order Code: 744821

  • Picture

Characteristics

  • Sample kit contains components of the SMD Common Mode Chokes WE-CMB NiZn Type XS, S, WE-CMB HC Type S as well as WE-CMB Type XS, S, M, L
  • Free refill

Products

SPEC Order Code Description L
(mH)
IR
(A)
RDC
(mΩ)
UR
(V (AC))
UT
(V (AC))
SMD/ THT L
(mm)
W
(mm)
H
(mm)
Version Files Samples
PDF 744821039 WE-CMB Common Mode Power Line Choke 39 0.3 3000 250 1500 THT 15.8 7.8 18 THT
PDF 744821110 WE-CMB Common Mode Power Line Choke 10 0.7 350 250 1500 THT 15 7.5 18 THT
PDF 744821120 WE-CMB Common Mode Power Line Choke 20 0.5 1000 250 1500 THT 15 7.8 17.5 THT
PDF 744821150 WE-CMB Common Mode Power Line Choke 5 1 220 250 1500 THT 15 7.8 18 THT
PDF 744821201 WE-CMB Common Mode Power Line Choke 1 2 45 250 1500 THT 15 7.8 18 THT
PDF 74482210002 WE-CMB HC Common Mode Power Line Choke 0.175 10 4 250 1500 THT 18.5 14.5 22 THT
PDF 7448225007 WE-CMB HC Common Mode Power Line Choke 0.7 5 15 250 1500 THT 18.5 14.5 22 THT
PDF 7448227005 WE-CMB HC Common Mode Power Line Choke 0.45 6.5 10 250 1500 THT 18.5 14.5 22 THT
PDF 7448229004 WE-CMB HC Common Mode Power Line Choke 0.35 8.5 7 250 1500 THT 18.5 14.5 22 THT
PDF 744822110 WE-CMB Common Mode Power Line Choke 10 1 360 250 1500 THT 17.5 13 22 THT
PDF 744822120 WE-CMB Common Mode Power Line Choke 20 0.5 540 250 1500 THT 17.5 13 22 THT
PDF 744822222 WE-CMB Common Mode Power Line Choke 2.2 2 70 250 1500 THT 17.5 13 22 THT
PDF 744822233 WE-CMB Common Mode Power Line Choke 3.3 1.5 120 250 1500 THT 17.5 13 22 THT
PDF 744822301 WE-CMB Common Mode Power Line Choke 1 3 35 250 1500 THT 17.5 13 22 THT
PDF 744823210 WE-CMB Common Mode Power Line Choke 10 2 125 250 1500 THT 23 13.8 26.5 THT
PDF 744823220 WE-CMB Common Mode Power Line Choke 20 1.5 270 250 1500 THT 23 13.8 25.5 THT 744823220 (rev1).stp744823220 (rev1).igs
PDF 744823305 WE-CMB Common Mode Power Line Choke 5 2.5 95 250 1500 THT 23 13 25.5 THT
PDF 744823422 WE-CMB Common Mode Power Line Choke 2.2 4 30 250 1500 THT 23.5 13.8 25.5 THT
PDF 744823601 WE-CMB Common Mode Power Line Choke 1 6 13 250 1500 THT 25 17 26.5 THT
PDF 744824101 WE-CMB Common Mode Power Line Choke 1 10 7 250 1500 THT 27.5 18.5 33 THT
PDF 744824220 WE-CMB Common Mode Power Line Choke 20 2 220 250 1500 THT 27.5 18.5 33 THT
PDF 744824310 WE-CMB Common Mode Power Line Choke 10 3 105 250 1500 THT 27.5 18.5 33 THT
PDF 744824433 WE-CMB Common Mode Power Line Choke 3.3 4 35 250 1500 THT 27.5 18.5 33 THT
PDF 744824622 WE-CMB Common Mode Power Line Choke 2.2 6 20 250 1500 THT 27.5 18.5 33 THT
PDF 744841210 WE-CMB NiZn Common Mode Power Line Choke 0.1 1.5 80 250 1500 THT 16 7.5 17.5 THT
PDF 744841247 WE-CMB NiZn Common Mode Power Line Choke 0.047 2 40 250 1500 THT 16 7.5 17.5 THT
PDF 744841330 WE-CMB NiZn Common Mode Power Line Choke 0.03 3 26 250 1500 THT 16 7.5 17.5 THT
PDF 744841414 WE-CMB NiZn Common Mode Power Line Choke 0.014 4 15 250 1500 THT 16 7.5 17.5 THT
PDF 7448421016 WE-CMB NiZn Common Mode Power Line Choke 0.016 10 2.7 250 1500 THT 18.5 14.5 22 THT
PDF 744842311 WE-CMB NiZn Common Mode Power Line Choke 0.11 3 31 250 1500 THT 18.5 14.5 22 THT
PDF 744842565 WE-CMB NiZn Common Mode Power Line Choke 0.065 5 13 250 1500 THT 18.5 14.5 22 THT
PDF 744842742 WE-CMB NiZn Common Mode Power Line Choke 0.042 6.5 8.1 250 1500 THT 18.5 14.5 22 THT
PDF 744842932 WE-CMB NiZn Common Mode Power Line Choke 0.032 8.5 5.5 250 1500 THT 18.5 14.5 22 THT

Downloads

Article Specific Files
Files
show