SEPIC Applications WE-DD

Order Code: 744870

  • Picture

Characteristics

  • Sample kit contains components of the SMD Power Chokes for SEPIC Application WE-DD Type S, M, L, XL, XXL
  • Free refill

Products

SPEC Order Code Description L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT
(A)
RDC1 typ.
(Ω)
RDC2 typ.
(Ω)
RDC1 max.
(Ω)
RDC2 max.
(Ω)
fres
(MHz)
Size Samples
PDF 744870004 WE-DD SMD Shielded Coupled Inductor 4.7 4.7 3.6 3.6 10 0.025 0.025 0.03 0.03 34 1280
PDF 744870100 WE-DD SMD Shielded Coupled Inductor 10 10 2.7 2.7 7 0.038 0.038 0.044 0.044 18 1280
PDF 744870101 WE-DD SMD Shielded Coupled Inductor 100 100 1.4 1.4 2 0.23 0.23 0.3 0.3 4 1280
PDF 744870220 WE-DD SMD Shielded Coupled Inductor 22 22 2.45 2.45 5.2 0.062 0.062 0.08 0.08 10 1280
PDF 744870221 WE-DD SMD Shielded Coupled Inductor 220 220 0.9 0.9 1.4 0.53 0.53 0.65 0.65 2 1280
PDF 744870470 WE-DD SMD Shielded Coupled Inductor 47 47 1.45 1.45 3.1 0.125 0.125 0.15 0.15 5 1280
PDF 7448709100 WE-DD SMD Shielded Coupled Inductor 10 10 3.2 3.2 8 0.033 0.033 0.04 0.04 20 1210
PDF 7448709220 WE-DD SMD Shielded Coupled Inductor 22 22 3.5 3.5 5 0.064 0.064 0.08 0.08 10 1210
PDF 7448709330 WE-DD SMD Shielded Coupled Inductor 33 33 2 2 4.4 0.08 0.08 0.1 0.1 6 1210
PDF 744871004 WE-DD SMD Shielded Coupled Inductor 4.7 4.7 3 3 8 0.023 0.023 0.028 0.028 20 1260
PDF 744871100 WE-DD SMD Shielded Coupled Inductor 10 10 2 2 5 0.044 0.044 0.05 0.05 20 1260
PDF 744871101 WE-DD SMD Shielded Coupled Inductor 100 100 1.5 1.5 1.8 0.293 0.293 0.36 0.36 4 1260
PDF 744871220 WE-DD SMD Shielded Coupled Inductor 22 22 1.85 1.85 3 0.067 0.067 0.09 0.09 14 1260
PDF 744871470 WE-DD SMD Shielded Coupled Inductor 47 47 1.1 1.1 2.4 0.145 0.145 0.18 0.18 5 1260
PDF 744873004 WE-DD SMD Shielded Coupled Inductor 4.7 4.7 4.87 4.87 10 0.019 0.019 0.024 0.024 32 1280
PDF 744873100 WE-DD SMD Shielded Coupled Inductor 10 10 4.2 4.2 7.5 0.031 0.031 0.042 0.042 20 1280
PDF 744873101 WE-DD SMD Shielded Coupled Inductor 100 100 1.38 1.38 2.2 0.235 0.235 0.255 0.255 4.4 1280
PDF 744873220 WE-DD SMD Shielded Coupled Inductor 22 22 2.79 2.79 5 0.058 0.058 0.07 0.07 11.5 1280
PDF 744873221 WE-DD SMD Shielded Coupled Inductor 220 220 0.91 0.91 1.6 0.54 0.54 0.58 0.58 2.8 1280
PDF 744873470 WE-DD SMD Shielded Coupled Inductor 47 47 2.02 2.02 3.1 0.11 0.11 0.12 0.12 7.8 1280
PDF 744874004 WE-DD SMD Shielded Coupled Inductor 4.7 4.7 4.22 4.22 8 0.023 0.023 0.028 0.028 39 1260
PDF 744874100 WE-DD SMD Shielded Coupled Inductor 10 10 3.28 3.28 5.25 0.038 0.038 0.044 0.044 24 1260
PDF 744874101 WE-DD SMD Shielded Coupled Inductor 100 100 1.2 1.2 1.7 0.285 0.285 0.32 0.32 6 1260
PDF 744874220 WE-DD SMD Shielded Coupled Inductor 22 22 2.47 2.47 3.3 0.067 0.067 0.08 0.08 15.5 1260
PDF 744874470 WE-DD SMD Shielded Coupled Inductor 47 47 1.8 1.8 2.75 0.13 0.13 0.15 0.15 11 1260
PDF 744877001 WE-DD SMD Shielded Coupled Inductor 1.8 1.8 4.7 4.7 6.5 0.025 0.025 0.034 0.034 58 7345
PDF 744877002 WE-DD SMD Shielded Coupled Inductor 2.4 2.4 4.2 4.2 5.6 0.031 0.031 0.042 0.042 50 7345
PDF 744877003 WE-DD SMD Shielded Coupled Inductor 3.3 3.3 3.7 3.7 5 0.04 0.04 0.052 0.052 46 7345
PDF 744877004 WE-DD SMD Shielded Coupled Inductor 4.7 4.7 2.55 2.55 4 0.052 0.052 0.064 0.064 42 7345
PDF 744877100 WE-DD SMD Shielded Coupled Inductor 10 10 1.1 1.1 2.8 0.11 0.11 0.12 0.12 27 7345
PDF 744877220 WE-DD SMD Shielded Coupled Inductor 22 22 0.8 0.8 1.8 0.215 0.215 0.26 0.26 16 7345
PDF 744878001 WE-DD SMD Shielded Coupled Inductor 1.3 1.3 4.4 4.4 6.3 0.027 0.027 0.035 0.035 60 7332
PDF 744878002 WE-DD SMD Shielded Coupled Inductor 2.4 2.4 3.6 3.6 4.8 0.042 0.042 0.052 0.052 53 7332
PDF 744878004 WE-DD SMD Shielded Coupled Inductor 4.7 4.7 1.3 1.3 3 0.065 0.065 0.075 0.075 46 7332
PDF 744878100 WE-DD SMD Shielded Coupled Inductor 10 10 1 1 2 0.125 0.125 0.15 0.15 30 7332