Design Your EMC-Filter

Order Code: 744998

  • Picture

Characteristics

  • Test-PCBs offer an easy way to build up a line filter
  • Common mode chokes suppress common mode noise
  • X-Capacitors short differential mode noise to neutral
  • Y-Capacitors short common mode noise to ground
  • Resistor discharges X-Capacitors
  • Brochure provides general information about filtering

Products

SPEC Order Code Simu-
lation
Description L1
(mH)
IR 1
(A)
RDC1 max.
(Ω)
UR 1
(V (AC))
UT 1
(V (AC))
RISO
(GΩ)
SMD/ THT L
(mm)
W
(mm)
H
(mm)
Version C Files Samples
PDF 7446620027 RE WE-LF Common Mode Power Line Choke 27 0.4 1.2 250 1500 THT 18 18 13 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7446621007 RE WE-LF Common Mode Power Line Choke 6.8 1 0.3 250 1500 THT 18 18 13 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7446622002 RE WE-LF Common Mode Power Line Choke 2.2 2 0.1 250 1500 THT 18 18 13 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 74466240007 RE WE-LF Common Mode Power Line Choke 0.7 4 0.027 250 1500 THT 18 18 13 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448030509 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 9 5 0.028 250 1500 THT 22 13.5 25 THT 7448030509 (rev1).stp7448030509 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 7448040707 RE WE-CMBNC Common Mode Power Line Choke Nanocrystalline 7 7 0.02 250 1500 THT 27.5 19 32 THT 7448040707 (rev1).stp7448040707 (rev1).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744822110 RE WE-CMB Common Mode Power Line Choke 10 1 0.36 250 1500 THT 17.5 13 22 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744822120 RE WE-CMB Common Mode Power Line Choke 20 0.5 0.54 250 1500 THT 17.5 13 22 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744822222 RE WE-CMB Common Mode Power Line Choke 2.2 2 0.07 250 1500 THT 17.5 13 22 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744822233 RE WE-CMB Common Mode Power Line Choke 3.3 1.5 0.12 250 1500 THT 17.5 13 22 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744822301 RE WE-CMB Common Mode Power Line Choke 1 3 0.035 250 1500 THT 17.5 13 22 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744823210 RE WE-CMB Common Mode Power Line Choke 10 2 0.125 250 1500 THT 23 13.8 26.5 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744823220 RE WE-CMB Common Mode Power Line Choke 20 1.5 0.27 250 1500 THT 23 13.8 25.5 THT 744823220 (rev1)(2).stp744823220 (rev1)(2).igsDownload_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744823305 RE WE-CMB Common Mode Power Line Choke 5 2.5 0.095 250 1500 THT 23 13 25.5 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744823422 RE WE-CMB Common Mode Power Line Choke 2.2 4 0.03 250 1500 THT 23.5 13.8 25.5 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744823601 RE WE-CMB Common Mode Power Line Choke 1 6 0.013 250 1500 THT 25 17 26.5 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744824101 RE WE-CMB Common Mode Power Line Choke 1 10 0.007 250 1500 THT 27.5 18.5 33 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744824220 RE WE-CMB Common Mode Power Line Choke 20 2 0.22 250 1500 THT 27.5 18.5 33 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744824310 RE WE-CMB Common Mode Power Line Choke 10 3 0.105 250 1500 THT 27.5 18.5 33 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744824433 RE WE-CMB Common Mode Power Line Choke 3.3 4 0.035 250 1500 THT 27.5 18.5 33 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 744824622 RE WE-CMB Common Mode Power Line Choke 2.2 6 0.02 250 1500 THT 27.5 18.5 33 THT Download_EMC-Components_LTspice (rev18a).zipDownload_PSPICE_EMC-Components (rev18a).zip
PDF 885352211002 WCAP-CSSA Ceramic Capacitors 250 10 4.5 3.2 2 000000006800 680  pF Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 885352211003 WCAP-CSSA Ceramic Capacitors 250 10 4.5 3.2 2.5 000000010000 nF Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 885352213011 RE WCAP-CSSA Ceramic Capacitors 250 10 5.7 2.8 2.5 000000010000 nF Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 885352213015 RE WCAP-CSSA Ceramic Capacitors 250 10 5.7 2.8 2.5 000000022000 2.2  nF Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 890324022007 RE WCAP-FTX2 Film Capacitors 275 30000 11 6 10 000000150000 15  nF 890324022007 (rev1).stp890324022007 (rev1).igsDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 890324023006 RE WCAP-FTX2 Film Capacitors 275 30000 13 5 11 000000100000 10  nF 890324023006 (rev1).stp890324023006 (rev1).igsDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 890324023025 RE WCAP-FTX2 Film Capacitors 275 30000 13 7 12 000001500000 150  nF 890324023025 (rev1).stp890324023025 (rev1).igsDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Downloads

Article Specific Files
Files
show