WE-PoE Power over Ethernet Transformer

Order Code: 749119

  • Picture

Characteristics

  • WE-PoE transformer
  • WE-LAN transformer

Products

SPEC Order Code Description L1
(µH)
ISAT 1
(A)
RDC 1
(Ω)
RDC 2
(Ω)
UT 1
(V (AC))
Ui n Size UO1
(V)
IO1
(A)
UO2
(V)
IO2
(A)
UO3
(V)
IO3
(A)
Uaux
(V)
UGD
(V)
fswitch RDC 3
(mΩ)
RDC 4
(mΩ)
SMD/ THT LSmin.
(µH)
Files Samples
PDF 749119133 WE-PoE Power over Ethernet Transformer 400 0.3 1.1 0.8 1500 36 - 57 V (DC) 1:0.25:0.08:0.08:0.08 ER11/5 3.3 0.4 3.3 0.4 3.3 0.4 10 200-500 30 30 SMD 4
PDF 749119150 WE-PoE Power over Ethernet Transformer 400 0.3 1.1 0.8 1500 36 - 57 V (DC) 1:0.25:0.14:0.14:0.14 ER11/5 5 0.27 5 0.27 5 0.27 9 200-500 98 98 SMD 4
PDF 749119233 WE-PoE Power over Ethernet Transformer 210 0.6 0.28 0.21 1500 36 - 57 V (DC) 1:0.25:0.08:0.08 ER14.5/6 3.3 0.7 3.3 1.4 10 200-500 9.5 5 SMD 2.5
PDF 749119250 WE-PoE Power over Ethernet Transformer 210 0.7 0.28 0.21 1500 36 - 57 V (DC) 1:0.29:0.17:0.17:0.17 ER14.5/6 5 0.47 5 0.47 5 0.47 9 200-500 33 33 SMD 2.5
PDF 7491192912 WE-PoE Power over Ethernet Transformer 210 0.6 0.36 0.25 1500 36 - 57 V (DC) 1:0.42:0.12:0.08:0.29 ER14.5/6 12 0.58 5 3.3 10 200-500 25 18 SMD 2.5
PDF 749119333 WE-PoE Power over Ethernet Transformer 120 1.3 280 190 1500 36 - 57 V (DC) 1:0.25:0.08:0.08:0.08 EFD15 3.3 1.35 3.3 1.35 3.3 1.35 10 200-500 12 12 SMD 3.5
PDF 749119350 WE-PoE Power over Ethernet Transformer 120 1.4 280 190 1500 36 - 57 V (DC) 1:0.25:0.14:0.14:0.14 EFD15 5 0.9 5 0.9 5 0.9 9 200-500 20 20 SMD 2.5
PDF 7491193912 WE-PoE Power over Ethernet Transformer 120 1 220 220 1500 36 - 57 V (DC) 1:0.33:0.1:0.07:0.2 EFD15 12 1.2 5 3.3 11 200-500 10.5 8 SMD 1.5
PDF 750310925 WE-PoE+ Power over Ethernet Plus Transformer 57 4.7 0.06 0.35 1500 36 - 72 V (DC) 8 : 1 : 2 EFD20 3.3 9 6.5 0.05 6.5 7 250-400 8 350 SMD 1.2
PDF 750310926 WE-PoE+ Power over Ethernet Plus Transformer 40 5.9 0.05 0.3 1500 36 - 72 V (DC) 5 : 1 : 1.25 EFD20 5 6 6.5 0.05 6.5 250-400 10 300 SMD 0.8
PDF 750310927 WE-PoE+ Power over Ethernet Plus Transformer 112 3.2 0.15 0.07 1500 36 - 72 V (DC) 3 : 1 : 0.5 EFD20 12 2.5 6 250-400 50 SMD 1.5
PDF 749119933 WE-PoE Power over Ethernet Transformer 127 1.42 0.22 0.03 1500 36 - 57 V (DC) 1:0.17:0.17:0.5 EP13 3.3 2 3.3 2 12 200-500 30 400 SMD 1.3
PDF 7491199331 WE-PoE Power over Ethernet Transformer 127 2.3 0.44 0.015 1500 36 - 57 V (DC) 1:0.08:0.08:0.21 EP13 3.3 2 3.3 2 12 200-500 15 110 SMD 3.5
PDF 749119950 WE-PoE Power over Ethernet Transformer 127 1.7 0.22 0.04 1500 36 - 57 V (DC) 1:0.25:0.25:0.5 EP13 5 1.3 5 1.3 12 200-500 40 450 SMD 1.3
PDF 7491199501 WE-PoE Power over Ethernet Transformer 127 2.4 0.44 0.025 1500 36 - 57 V (DC) 1:0.125:0.125:0.21 EP13 5 1.3 5 1.3 12 200-500 25 110 SMD 2.5
PDF 750310742 WE-PoE+ Power over Ethernet Plus Transformer 38 3.5 0.085 0.025 1500 37 - 57 V (DC) 2 : 1 : 1.1 EP13 12 2.1 12.5 250-400 155 SMD 0.47 750310742_LTspice (rev1).zip
PDF 750310743 WE-PoE+ Power over Ethernet Plus Transformer 38 3.2 0.1 0.006 1500 37 - 57 V (DC) 6.67 : 1 : 4 EP13 3.3 7.5 12.7 250-400 kHz 182 SMD 0.625 750310743_LTspice (rev1).zip
PDF 750310744 WE-PoE+ Power over Ethernet Plus Transformer 38 3.3 0.1 0.0045 1500 37 - 57 V (DC) 5 : 1 : 2.5 EP13 5 5 12 250-400 kHz 255 SMD 0.625

Downloads

Article Specific Files
Files
show