WE-PFC PFC Inductors

Order Code: 760801

  • Picture

Characteristics

  • Sample kit contains components of the WE-PFC Inductors
  • Free refill

Products

SPEC Order Code Simu-
lation
Description L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
UT 1
(V (AC))
Ui n Size Version Samples
PDF 760801020 RE WE-PFC PFC Choke 500 0.6 4 360 180 1500 195 - 265 V (AC) 12:1 RM10 THT
PDF 760801030 RE WE-PFC PFC Choke 650 0.4 3.9 480 260 1500 195 - 265 V (AC) 10,71:1 RM10 THT
PDF 760802112 RE WE-PFC PFC Choke 375 0.8 5.4 360 180 1500 195 - 265 V (AC) 12:1 RM10
PDF 760804110 RE WE-PFC PFC Choke 250 1.1 5.6 150 200 1500 195 - 265 V (AC) 44:5 RM10 THT
PDF 760801021 RE WE-PFC PFC Choke 500 0.6 4.2 620 540 1500 195 - 265 V (AC) 21:2 EFD30 THT
PDF 760801131 RE WE-PFC PFC Choke 750 0.9 3.3 950 580 1500 85 - 265 V (DC) 34:3 EFD30 THT
PDF 760802113 RE WE-PFC PFC Choke 375 0.8 4 470 390 1500 195 - 265 V (AC) 65:6 EFD30 THT
PDF 760804111 RE WE-PFC PFC Choke 250 1.1 4.8 300 350 1500 195 - 265 V (AC) 50:5 EFD30 THT
PDF 760806201 RE WE-PFC PFC Choke 150 1.4 6.8 190 350 1500 195 - 265 V (AC) 42:5 EFD30 THT
PDF 760801031 RE WE-PFC PFC Choke 650 0.4 2.6 1020 460 1500 195 - 265 V (AC) 90:8 EFD25 THT
PDF 760802122 RE WE-PFC PFC Choke 450 1.2 5.6 330 200 1500 85 - 265 V (AC) 10:1 RM12 THT
PDF 760805210 RE WE-PFC PFC Choke 200 1.4 8.4 120 250 1500 195 - 265 V (AC) 39:5 RM12 THT
PDF 760805410 RE WE-PFC PFC Choke 225 2.4 12.4 87 200 1500 85 - 265 V (AC) 39:4 RM14
PDF 760806400 RE WE-PFC PFC Choke 180 3 13.2 78 200 1500 85 - 265 V (AC) 9:1 RM14 THT
PDF 760806302 RE WE-PFC PFC Choke 300 3 5.1 197.3 310 1500 85 - 265 V 8.75:1 PQ38/11 THT