ESD Suppressor

Order Code: 823999

  • Picture

Characteristics

  • Small size
  • Low clamping voltage
  • fast response time
  • Bidirectional protection
  • Low leakage current
  • ESD protection >8 kV
  • high reliability

Products

SPEC Order Code Description Channels VDC
(V)
VBR
(V)
CCh
(pF)
CCross
(pF)
IPeak
(A)
ILeak
(µA)
ICh Leak
(µA)
VClamp
(V)
VCh Clamp ESD
(V)
VTrig ESD
(V)
VESD Contact
(kV)
VESD Air
(kV)
RISO
(MΩ)
Application SMD/ THT L
(mm)
W
(mm)
H
(mm)
Samples
PDF 82306050029 WE-VE ULC ESD Suppressor 5 0.01 30 150 15 10 USB 2.0 HDMI DVI Firewire Antennas SMD 1.6 0.8 0.9
PDF 82307050029 WE-VE ULC ESD Suppressor 5 0.05 17 100 15 10 USB 2.0 HDMI DVI Firewire Antennas SMD 1 0.5 0.6
PDF 82350120560 WE-VE ESD Suppressor 12 1 50 15 10 RS-232 SMD 2 1.25 1.2
PDF 82356050050 WE-VE ESD Suppressor 5 1 75 15 10 USB 1.1 USB 2.0 SMD 1.6 0.8 0.9
PDF 82356050101 WE-VE ESD Suppressor 5 1 55 15 10 RS-485 Sensors SMD 1.6 0.8 0.9
PDF 82356050220 WE-VE ESD Suppressor 5 1 55 15 10 SMD 1.6 0.8 0.9
PDF 82356120100 WE-VE ESD Suppressor 12 1 60 15 10 USB 1.1 RS-232 LAN 10 Mbit SMD 1.6 0.8 0.9
PDF 82356240030 WE-VE ESD Suppressor 24 1 180 15 10 USB2.0 LAN 100 Mbit SMD 1.6 0.8 0.9
PDF 82357050220 WE-VE ESD Suppressor 5 1 55 15 10 SMD 1 0.5 0.6
PDF 82357050330 WE-VE ESD Suppressor 5 1 55 15 10 RS-422 SMD 1 0.5 0.6
PDF 82357120050 WE-VE ESD Suppressor 12 1 80 15 10 USB 1.1 USB 2.0 SMD 1 0.5 0.6
PDF 82357120100 WE-VE ESD Suppressor 12 1 60 15 10 USB 1.1 RS-232 LAN 10 Mbit SMD 1 0.5 0.6
PDF 82357240030 WE-VE ESD Suppressor 24 1 180 15 10 USB2.0 LAN 100 Mbit SMD 1 0.5 0.6
PDF 824001 WE-TVS TVS Diode – High Speed Series 4+1 5 6.2 1 0.1 5 5 1 9 14 8 15 Ethernet, USB 1.0 -2.0 Double Port SMD 2.9 2.8 1.16
PDF 82400102 WE-TVS TVS Diode – High Speed Series 2+1 5 6 2 0.4 6 5 1 7.7 10 8 15 USB 1.0 -2.0 Flow Thru Design SMD 2.9 2.8 1.16
PDF 824013 WE-TVS TVS Diode – High Speed Series 4+1 3.3 4.5 3 0.4 12 5 1 6 9 24 30 3.3 V Operating Systems SMD 2.9 2.8 1.16
PDF 824015 WE-TVS TVS Diode – High Speed Series 4+1 5 6.1 2 0.1 12 2 1 7.8 13 12 20 Ethernet, USB 1.0 -2.0 Double Port SMD 2.9 2.8 1.16
PDF 82400152 WE-TVS TVS Diode – High Speed Series 2+1 5 6 2 0.4 6 5 1 7.7 10 8 15 USB 1.0 -2.0 Flow Thru Design SMD 1.6 1.6 0.55
PDF 8240116 WE-TVS TVS Diode – High Speed Series 2+1 5 6.1 2 0.1 12 5 1 7.8 13 12 20 USB 1.0 -2.0 SMD 2.92 2.4 1.06
PDF 8240136 WE-TVS TVS Diode – High Speed Series 2+1 3.3 4.5 3 0.4 12 5 1 6 9 24 30 3.3 V Operating Systems SMD 2.92 2.4 1.06
PDF 82400274 WE-TVS TVS Diode – High Speed Series 4+1 5 6 1.2 0.1 6 5 1 8 12.5 12 16 Ethernet, USB 1.0 -2.0 Double Port SMD 2 2.2 1
PDF 824011 WE-TVS TVS Diode – High Speed Series 2+1 5 6.1 2 0.1 12 5 1 7.8 13 12 20 USB 1.0 -2.0 SMD 2.9 2.8 1.16
PDF 824014 WE-TVS TVS Diode – Super Speed Series 4+1 5 6 0.6 0.1 4 5 1 12000 10 16 HDMI 1.3, DVI & DisplayPort SMD 2.8 2.9 1.16
PDF 82401646 WE-TVS TVS Diode – Super Speed Series 6+1 5 6 0.2 0.05 2.5 2.5 1 13000 8 15 USB 3.0, HDMI 1.4 SMD 4.9 3 0.975
PDF 824021 WE-TVS TVS Diode – Standard Series 2 5 6.1 55 27.5 15 2.5 6.5 10000 18 30 SMD 2.9 2.4 1.04
PDF 824022 WE-TVS TVS Diode – Standard Series 2 5 6.1 12 8 2.5 7 9000 12 20 SMD 2.9 2.4 1.04
PDF 82402304 WE-TVS TVS Diode – Standard Series 4 5 6 13 6 2.5 6.8 8000 10 16 SMD 2.9 2.8 1.16
PDF 82402305 WE-TVS TVS Diode – Standard Series 5 5 6 13 6 2.5 6.8 8000 10 16 SMD 2.9 2.8 1.16
PDF 82402375 WE-TVS TVS Diode – Standard Series 5 5 6 13 6 2.5 6.8 8000 10 16 SMD 2 2.2 1