WE-VS SMT Varistors

Order Code: 825998

  • Picture

Characteristics

  • Fast response time
  • Low leakage current
  • Low clamping voltage
  • Almost no energy consumption in stand-by mode
  • After a surge impulse the varistors works immediately in normal mode so there is no slip current
  • Excellent absorption
  • Operating temperature: –40 °C to +85 °C for the sizes 0402 to 0805 –40 °C to +125 °C for the sizes 1206 to 2220
  • Nickel barrier

Products

SPEC Order Code Description VDC
(V)
VBR min.
(V)
IPeak
(A)
ILeak
(µA)
VRMS
(V)
IClamp
(A)
Application SMD/ THT Samples
PDF 82531040 WE-VS SMT Varistor 5.5 8 100 4 1 5 VDC SMD
PDF 82531140 WE-VS SMT Varistor 18 22 150 14 1 12/15 VDC SMD
PDF 82531400 WE-VS SMT Varistor 56 70 100 40 1 48 VDC SMD
PDF 82541110 WE-VS SMT Varistor 14 18 200 11 1 12 VDC SMD
PDF 82541250 WE-VS SMT Varistor 30 39 200 25 1 24 VDC SMD
PDF 82541300 WE-VS SMT Varistor 38 47 200 30 1 SMD
PDF 82541350 WE-VS SMT Varistor 45 56 200 35 1 SMD
PDF 82551200 WE-VS SMT Varistor 26 33 100 20 1 24 VDC SMD
PDF 82551600 WE-VS SMT Varistor 85 100 100 60 1 SMD
PDF 82536040 WE-VS SMT Varistor 5.5 8 30 4 1 5 VDC SMD
PDF 82536070 WE-VS SMT Varistor 9 13.5 30 7 1 SMD
PDF 82536110 WE-VS SMT Varistor 14 18 30 11 1 12 VDC SMD
PDF 82536140 WE-VS SMT Varistor 18 25 30 14 1 12/15 VDC SMD
PDF 82556200 WE-VS SMT Varistor 26 33 30 20 1 24 VDC SMD
PDF 82556300 WE-VS SMT Varistor 38 47 30 30 1 SMD
PDF 82537040 WE-VS SMT Varistor 5.5 8 20 10 4 1 5 VDC SMD
PDF 82537110 WE-VS SMT Varistor 14 18 20 11 1 12 VDC SMD
PDF 82557140 WE-VS SMT Varistor 18 24 20 14 1 12/15 VDC SMD
PDF 82550040 WE-VS SMT Varistor 5.5 8 80 4 1 5 VDC SMD
PDF 82550060 WE-VS SMT Varistor 9 12 80 6 1 SMD
PDF 82550080 WE-VS SMT Varistor 11 15 80 8 1 SMD
PDF 82550110 WE-VS SMT Varistor 14 18 100 11 1 12 VDC SMD
PDF 82550140 WE-VS SMT Varistor 18 24 100 14 1 12/15 VDC SMD
PDF 82550200 WE-VS SMT Varistor 26 33 100 20 1 24 VDC SMD
PDF 82550250 WE-VS SMT Varistor 30 39 100 25 1 24 VDC SMD
PDF 82550300 WE-VS SMT Varistor 38 47 100 30 1 SMD
PDF 82550350 WE-VS SMT Varistor 45 56 80 35 1 SMD