WE-CAIR Air coil

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
1322 2.21 1.42 1.37
3136 3.68 3.05 3.18
1340 4.04 1.42 1.37
4248 4.83 3.81 4.2
3168 6.68 3.05 3.18

Characteristics

  • Inductance values from 1.65 nH up to 120 nH
  • Very high quality factor >100
  • High self-resonant frequency
  • Hight currents up to 3.5 A
  • Inductance tolerances 5% and 10%
  • Pick and place-process possible
  • Good solderability (tinned connector pins)
  • Operating temperature: -40°C to +125°C

Applications

  • Especially for RF applications
  • Ideal for high current applications
  • Broad band filter
  • RF-Decoupling

Products

  • 1322
  • 3136
  • 1340
  • 4248
  • 3168
show full screen
SPEC Order Code L
(nH)
Q IR
(A)
RDC max.
(mΩ)
fres
(GHz)
Design Kit Samples
PDF 744910016 1.65 100 1.6 4 10 74491
PDF 744910025 2.55 100 1.6 5 8.2 74491
PDF 744910038 3.85 100 1.6 6 7.5 74491
PDF 744910054 5.45 100 1.6 8 7 74491
SPEC Order Code L
(nH)
Q IR
(A)
RDC max.
(mΩ)
fres
(GHz)
Samples
PDF 744913025 2.5 140 4 1.1 12.5
PDF 744913050 5 140 4 1.8 6.5
PDF 744913080 8 140 4 2.6 5
PDF 744913112 12.5 137 4 3.4 3.3
PDF 744913118 18.5 132 4 3.9 2.5
SPEC Order Code L
(nH)
Q IR
(A)
RDC max.
(mΩ)
fres
(GHz)
Design Kit Samples
PDF 744911056 5.6 100 1.6 9 6.5 74491
PDF 744911071 7.15 100 1.6 10 6 74491
PDF 744911088 8.8 100 1.6 12 6 74491
PDF 744911098 9.85 100 1.6 13 5.2
PDF 744911112 12.55 100 1.6 14 4.6 74491
SPEC Order Code L
(nH)
Q IR
(A)
RDC max.
(mΩ)
fres
(GHz)
Design Kit Samples
PDF 744912122 22 100 3 4.2 3.2 74491
PDF 744912127 27 100 3.5 4 2.7 74491
PDF 744912133 33 100 3 4.8 2.5 74491
PDF 744912139 39 100 3 4.4 2.1 74491
PDF 744912147 47 100 3 5.6 2.1 74491
PDF 744912156 56 100 3 6.2 1.5 74491
PDF 744912168 68 100 2.5 8.2 1.5 74491
PDF 744912182 82 100 2.5 9.4 1.3 74491
PDF 744912210 100 100 1.7 12.3 1.2 74491
PDF 744912212 120 100 1.5 17.3 1.1 74491
SPEC Order Code L
(nH)
Q IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Samples
PDF 744914117 17.5 100 4 4.5 2.2
PDF 744914122 22 102 4 5.2 2.1
PDF 744914128 28 105 4 6 1.8
PDF 744914135 35.5 112 4 6.8 1.5
PDF 744914143 43 106 4 7.9 1.2

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-CAIR, RfCAIR, RF Inductors, WE-CAIR Air Coil