WE-RFH Ferrite SMD Inductor

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
1008A 2.6 2.1 1.7

Characteristics

  • High thermal stability
  • Recommended solder profile: Reflow
  • Operating temperature: –40 ºC to +85 ºC
  • High inductances
  • High currents

Applications

  • Developed especially for RF applications
  • Perfect for telecommunication applications

Products

SPEC Order Code L
(µH)
Q IR
(mA)
RDC max.
(Ω)
fres
(MHz)
Samples
PDF 744758256A 0.56 45 450 1.33 415
PDF 744758282A 0.82 40 400 1.6 350
PDF 744758310A 1 33 370 1.7 180
PDF 744758312A 1.2 20 760 0.5 280
PDF 744758315A 1.5 20 630 0.75 250
PDF 744758318A 1.8 20 630 0.75 200
PDF 744758322A 2.2 20 520 1.1 160
PDF 744758327A 2.7 20 520 1.1 135
PDF 744758333A 3.3 20 460 1.35 120
PDF 744758339A 3.9 20 420 1.5 105
PDF 744758347A 4.7 20 400 1.65 60
PDF 744758356A 5.6 20 370 1.8 80
PDF 744758368A 6.8 20 360 2 70
PDF 744758382A 8.2 20 320 2.6 50
PDF 744758410A 10 15 300 2.8 40
Tags: WE-RFH, RfRFH, RF Inductors, WE-RFH Ferrite SMD Inductor