WE-RFI Ferrite SMD Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
0805A 2.0 1.25 1.2
1008A 2.5 2.0 1.6

Characteristics

  • High thermal stability
  • Recommended soldering: Reflow
  • Operating temperature: –40 °C to +85 °C
  • Custom designs on request

Applications

  • Especially developed for RF-applications
  • RFID
  • Low frequency radio applications (keyless)

Products

  • 0805A
  • 1008A
show full screen
SPEC Order Code L
(µH)
Q IR
(mA)
RDC max.
(Ω)
fres
(MHz)
Design Kit Samples
PDF 744760247A 0.47 45 500 0.95 375 744762A-RFI
PDF 744760256A 0.56 45 450 1.1 340 744762A-RFI
PDF 744760268A 0.68 35 400 1.2 188 744762A-RFI
PDF 744760282A 0.82 35 300 1.5 215 744762A-RFI
PDF 744760310A 1 35 180 2.13 200 744762A-RFI
PDF 744760312A 1.2 15 150 2.38 200 744762A-RFI
PDF 744760315A 1.5 15 130 2.9 200 744762A-RFI
PDF 744760318A 1.8 15 120 3 120 744762A-RFI
PDF 744760322A 2.2 15 110 3.1 110 744762A-RFI
PDF 744760327A 2.7 15 100 3.5 100 744762A-RFI
PDF 744760333A 3.3 15 210 2.3 70 744762A-RFI
PDF 744760339A 3.9 15 200 2.5 60 744762A-RFI
PDF 744760347A 4.7 15 180 2.8 50
PDF 744760356A 5.6 15 160 3 45 744762A-RFI
PDF 744760382A 8.2 15 120 3.5 40 744762A-RFI
PDF 744760410A 10 15 80 5 40 744762A-RFI
SPEC Order Code L
(µH)
Q IR
(mA)
RDC max.
(Ω)
fres
(MHz)
Design Kit Samples
PDF 744762312A 1.2 20 230 1.3 280 744762A-RFI
PDF 744762315A 1.5 20 220 1.65 250 744762A-RFI
PDF 744762318A 1.8 20 210 2.2 200 744762A-RFI
PDF 744762322A 2.2 20 200 2.35 160 744762A-RFI
PDF 744762327A 2.7 20 195 2.6 130 744762A-RFI
PDF 744762333A 3.3 20 185 2.85 80 744762A-RFI
PDF 744762339A 3.9 20 180 4 50 744762A-RFI
PDF 744762347A 4.7 20 175 4.3 45 744762A-RFI
PDF 744762356A 5.6 20 170 2.6 42 744762A-RFI
PDF 744762368A 6.8 20 165 2.8 39 744762A-RFI
PDF 744762382A 8.2 20 160 3.05 36 744762A-RFI
PDF 744762410A 10 15 150 3.5 33
PDF 744762415A 15 15 130 4 26 744762A-RFI
PDF 744762418A 18 15 120 4.5 24 744762A-RFI
PDF 744762422A 22 15 110 5 22 744762A-RFI
PDF 744762427A 27 15 95 6 21 744762A-RFI
PDF 744762433A 33 15 85 6.5 20 744762A-RFI
PDF 744762439A 39 15 60 8.5 18 744762A-RFI
PDF 744762447A 47 15 45 14 17 744762A-RFI

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-RFI, RfRFI, RF Inductors, WE-RFI Ferrite SMD Inductor