WE-TCI Thinfilm Chip Inductor

EXTENDED

  • Picture
  • Dimensions
Please choose size
  Size L
(mm)
W
(mm)
H
(mm)
  0201 0.6 0.3 0.23
  0402 1.0 0.5 0.32

Characteristics

  • High self resonant frequency
  • Tight tolerances of 2% (1% on request) or ± 0.1 nH and small inductance values
  • Outstanding temperature stability
  • In high frequency circuit the inductance is very stable
  • Small inductance values
  • Recommended solder profile: Reflow
  • Operating temperature: –40 ºC to +125 ºC

Applications

  • Mobile phone
  • Pagers
  • GPS products
  • Wireless LAN
  • Communication appliances
  • RF Transceiver Module

Comments

Modelithics Simulation Models

Modelithics libraries available for Advanced Design System (ADS), Genesys and also for AWR Microwave Office.

Open libraries

Products

  • 0201
  • 0402
show full screen
SPEC Order Code L
(nH)
Q IR
(mA)
RDC
(Ω)
fres
(GHz)
Samples
PDF 744900010 1 8 300 0.3 9
PDF 744900012 1.2 8 300 0.35 9
PDF 744900013 1.3 8 250 0.45 9
PDF 744900014 1.4 8 250 0.45 9
PDF 744900015 1.5 8 250 0.45 9
PDF 744900018 1.8 8 200 0.55 9
PDF 744900019 1.9 8 200 0.55 9
PDF 744900020 2 8 200 0.7 8
PDF 744900022 2.2 8 200 0.7 8
PDF 744900027 2.7 8 150 0.8 8
PDF 744900033 3.3 8 150 1 6
PDF 744900039 3.9 8 150 1.2 6
PDF 744900047 4.7 8 130 1.4 6
PDF 744900056 5.6 8 130 1.8 4
  SPEC Order Code L
(nH)
IR
(mA)
RDC
(Ω)
fres
(MHz)
Samples
  PDF 744901010 1 700 0.1 12000
  PDF 744901012 1.2 700 0.1 12000
  PDF 744901015 1.5 700 0.2 10000
  PDF 744901018 1.8 560 0.2 10000
  PDF 744901022 2.2 440 0.3 8000
  PDF 744901027 2.7 440 0.3 8000
  PDF 744901030 3 380 0.45 6000
  PDF 744901033 3.3 380 0.4 6000
  PDF 744901039 3.9 340 0.5 6000
  PDF 744901043 4.3 320 0.65 6000
  PDF 744901047 4.7 320 0.6 6000
  PDF 744901056 5.6 280 0.7 6000
  PDF 744901058 5.8 280 0.85 6000
  PDF 744901062 6.2 270 0.9 6000
  PDF 744901068 6.8 260 0.9 6000
  PDF 744901082 8.2 220 1.1 5500
  PDF 744901110 10 200 1.3 4500
  PDF 744901112 12 180 1.6 3700
  PDF 744901115 15 130 1.8 3300
  PDF 744901118 18 100 2 3100
  PDF 744901122 22 90 2.6 2800
Tags: WE-TCI, RfTCI, RF Inductors, WE-TCI Thinfilm Chip Inductor