454545454545
45454545454545

Infineon Technologies

2ED28073J06F
Demoboard EVAL_DRIVE_3PH_PFD7

Topologie: Half-Bridge
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 265.00 V

Beschreibung

Three-phase inverter power stage with half-bridge gate-driver IC based on CoolMOS™ PFD7, the latest Infineon’s SJ technology with fast body diodeThis is a complete evaluation board that includes IPN60R1K5PFD7S discrete Superjunction (SJ) MOSFET and 2ED28073J06F gate-driver ICs for motor drives application. Ready-to-use three-phase inverter power stage with 600V blocking voltage - up to 100W. In combination with iMOTION™ controller, the user can run a motor within one hour with a smooth start-up using inductive sensing.The EVAL_DRIVE_3PH_PFD7 is designed to provide easy to use power stage based on Infineon's discrete CoolMOS™ Superjunction MOSFET. The board is equipped with all assembly groups for sensorless field oriented control (FOC). It provides a single-phase AC-connector, rectifier, and three-phase output for connecting the motor. The power stage also contains emitter shunts for current sensing and a voltage divider for DC-link voltage measurement.The board can be easily interfaced through XMC™ Link. This is is an isolated debug probe for all XMC™ microcontrollers. Important note: The KIT_XMC_LINK_SEGGER_V1 does not come in the box with this evaluation board – the kit must be ordered separately.

Merkmale

  • Low BOM count due to the CoolMOS™ PFD7 and latest iMOTION™ algorithm•Smooth startup using inductive sensing•Best light-load efficiency solution•Sensorless field-oriented control (FOC)•Ease of use with graphical user interface (GUI)

Artikel

  Artikel Nr. SPEC Produktserie C
(nF)
VR
(V (AC))
RISO
(MΩ)
DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Betriebstemperatur L
(mm)
W
(mm)
H
(mm)
Technische Artikelnummer Muster
890324023023 PDF WCAP-FTX2 Folienkondensatoren 100 275 30000 0.1 0.1 0.5 300 -40 °C up to +105 °C 13 7 13 MX2P010104K275ASPB16000