AnDAPT Inc

AmP8D6QF74
Demoboard AnD8300EB

Topologie: Buck
Eingangsspannung (min.): 12.00 V
Ausgang 1: 1.20 V / 6.000 A

Erstveröffentlichung am 09.08.2017, Version 4 vom

Beschreibung

The AmP™ device is an FPGA based platform for creating a custom Power Management Integrated Circuit (PMIC). The AmP device is customized by adding available Power Components designs based on system requirements. AmP device customization is as easy as using WebAmp™ application software to produce a customized PMIC in a very short period of time. AmP devices can be used to power FPGAs, Processors, Microcontrollers, and ASICs by integrating multiple power rails into single chip designs. The AmP device input voltage range is 4.5V to 20V. The AmP device is targeted for wall-powered applications or 2S-4S Li-Ion battery packs. AmP devices have up to 4 additional integrated LDOs of which two are fixed output voltages (3.3V and 1.2V) and two are user programmable.

Merkmale

  • Enables On-Demand power management
  • Integrate application targeted Power Components
  • Power Blocks for a variety of topologies
  • Scalable Integrated N-channel MOSFETs (SIM)
  • Current sense for protection, telemetry, regulation
  • Build Switching topologies
  • Buck, Boost, Buck-Boost
  • Build Linear topologies
  • LDO, Load Switch
  • Build Mixed topologies
  • Battery Charger
  • Build BLDC (Motor Control) topologies – H-Bridge
  • Sensor Blocks, sensing voltages and currents
  • Regulation, protection and telemetry
  • Adaptive Digitizer (ADi)
  • Threshold Comparators (ThC)
  • Summation Amplifier (SuM)
  • Noise-Immune Reference (Nref) Array
  • Analog fabric connectivity for sensor signals
  • Digital μLogic fabric connectivity: Analog/Digital Blocks
  • Analog and Digital GPIOs, LUTs for logic & Interface
  • Integrated Compensator RAM (CRAM)
  • On-demand POL control loops and interfaces
  • Precision Modulation Timer Array
  • Industry first: Analog Proficiency – Digital Flexibility

Artikel

  Artikel Nr. SPEC Produktserie L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Montageart RDC
(mΩ)
Version λDom typ.
(nm)
Farbe λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
H
(mm)
Betätigungskraft
(g)
Actuator-Farbe VPE Pins Reihen Gender Typ IR 1
(A)
Verpackung Arbeitsspannung
(V (AC))
C
(µF)
Tol. C VR
(V (DC))
DF
(%)
Keramiktyp Technische Artikelnummer ILeak
(µA)
IRIPPLE
(mA)
Z
(Ω)
Betriebstemperatur Ø D
(mm)
L
(mm)
Muster
74438357010 PDF WE-MAPI SMT-Speicherdrossel 1 7.4 9.6 11.6 13.5 59 SMT
74439344010 PDF WE-XHMI SMT Speicherdrossel 1 12 27.5 59 5.5 SMT
74439344033 PDF WE-XHMI SMT Speicherdrossel 3.3 6 14.5 34 19.2 SMT
150060GS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 525 Grün 515 430 3.2 InGaN 140
150060RS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 625 Rot 630 250 2 AlInGaP 140
434111043826 PDF WS-TASV SMT Tact Switch 6.0x3.5 mm 4.3 260 Weiß 1800
61300311121 PDF WR-PHD 2.54 mm THT Pin Header 3 Single Pin Header Gerade 3 Beutel
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Gerade 3 Beutel
61300421121 PDF WR-PHD 2.54 mm THT Dual Pin Header 4 Dual Pin Header Board Stacker 3 Beutel
61300511121 PDF WR-PHD 2.54 mm THT Pin Header 5 Single Pin Header Gerade 3 Beutel
61300911121 PDF WR-PHD 2.54 mm THT Pin Header 9 Single Pin Header Gerade 3 Beutel
694108106102 PDF WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs SMT Right Angled 5 Tape and Reel 24
885012107006 PDF WCAP-CSGP MLCCs 0805 1.25 47 ±20% 6.3 15 X5R Klasse II X5R0805476M6R3DFCT10000
885012107011 PDF WCAP-CSGP MLCCs 0805 1.25 22 ±20% 10 10 X5R Klasse II X5R0805226M010DFCT10000
885012107014 PDF WCAP-CSGP MLCCs 0805 1.25 10 ±20% 16 10 X5R Klasse II X5R0805106M016DFCT10000
885012109014 PDF WCAP-CSGP MLCCs 1210 2.5 22 ±20% 25 10 X5R Klasse II X5R1210226M025DFCT10000
865060553006 PDF WCAP-ASLL Aluminium-Elektrolytkondensatoren 100 35 14 ASEE105101M035DVCTEE000 35 450 0.17 -55 °C up to +105 °C 8 10.5
885012206095 PDF WCAP-CSGP MLCCs 0603 0.8 100 ±10% 50 3 X7R Klasse II X7R0603104K050DFCT10000
885012207053 PDF WCAP-CSGP MLCCs 0805 1.25 4.7 ±10% 16 10 X7R Klasse II X7R0805475K016DFCT10000
885012206076 PDF WCAP-CSGP MLCCs 0603 0.8 1 ±10% 25 10 X7R Klasse II X7R0603105K025DFCT10000
885012206088 PDF WCAP-CSGP MLCCs 0603 0.8 6.8 ±10% 50 2.5 X7R Klasse II X7R0603682K050DFCT10000
885012209025 PDF WCAP-CSGP MLCCs 1210 1.6 2.2 25 3.5 X7R Klasse II X7R1210225K025DFCT10000
885012209028 PDF WCAP-CSGP MLCCs 1210 2 10 ±10% 25 5 X7R Klasse II X7R1210106K025DFCT10000

Weitere Anwendungen und Artikel von Würth Elektronik zu diesem IC

  • AmP8D6QF74
    Topologie: Buck, Eingangsspannung (min.): 12.00 V, Ausgang 1: 1.20 V / 6.000 A