AnDAPT Inc

AnD8400EB
Demoboard AnD8400

Topologie: Buck
Eingangsspannung (min.): 4.50 V
Eingangsspannung (max.): 17.00 V
Schaltfrequenz (min.): 500.00 kHz
Schaltfrequenz (max.): 800.00 kHz
Ausgang 1: 5.50 V / 6.000 A
Ausgang 2: 5.50 V / 6.000 A
Ausgang 3: 5.50 V / 6.000 A
: 5.50 V / 6.000 A

Erstveröffentlichung am 29.04.2019, Version 1.1 vom

Beschreibung

The AnD8400EB is a ready to use Evaluation Board to evaluate the Quad-Buck AnD8400 PMIC. Simply apply PVIN, then measure default settings of 0.7V on the 4 VOUT terminals. To change VOUT, adjust the resistor divider ratio according to: R2 = Vfb * R1 / ( VOUT - Vfb) kΩ, or use the WebAdapter tool and select your desired VOUT. The tool reports will provide the resistor required location and value. Optionally, the Bucks may be modified as needed by the WebAdapter design tool and downloaded over the USB cable. The .HAX file downloads to the AnD8400 Adaptable PMIC while the .HEX file downloads to the flash memory. Functionality may be extended using On-Demand WebAmP tools.

Merkmale

  • Demonstrates AnD8400 Adaptable PMIC:
  • Four 6A Synchronous Buck Regulators
  • Four 0.2A auxiliary LDOs: 1.2V, 1.8V, 2.5V, 3.3V
  • Sequencing
  • WebAdapter™ or WebAmP™ Tool Downloads Configuration Files:
  • .HAX file to configure the device directly
  • .HEX file (Intel HEX) to program on-board flash

Artikel

  Artikel Nr. SPEC Produktserie Montageart Typ IR 1
(A)
Arbeitsspannung
(V (AC))
Verpackung Pins Reihen Gender λDom typ.
(nm)
Farbe λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
L
(µH)
IR
(A)
LR
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Version C
(nF)
Tol. C VR
(V (DC))
DF
(%)
Keramiktyp H
(mm)
Technische Artikelnummer ILeak
(µA)
IRIPPLE
(mA)
Betriebstemperatur Ø D
(mm)
L
(mm)
Muster
694108106102 PDF WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs SMT Right Angled 5 24 Tape and Reel
61300421121 PDF WR-PHD 2.54 mm THT Dual Pin Header Board Stacker 3 Beutel 4 Dual Pin Header
61300411121 PDF WR-PHD 2.54 mm THT Pin Header Gerade 3 Beutel 4 Single Pin Header
61300311121 PDF WR-PHD 2.54 mm THT Pin Header Gerade 3 Beutel 3 Single Pin Header
150060RS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 625 Rot 630 250 2 AlInGaP 140
150060GS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 525 Grün 515 430 3.2 InGaN 140
744316100 PDF WE-HCI SMT-Hochstrominduktivität 1 11.5 0.65 11.5 4.75 158 Superflux SMT
885012206095 PDF WCAP-CSGP MLCCs 0603 100 ±10% 50 3 X7R Klasse II 0.8 X7R0603104K050DFCT10000
865080553014 PDF WCAP-ASLI Aluminium-Elektrolytkondensatoren 220 35 14 ASEE105221M035DVCTEB000 77 570 -55 °C up to +105 °C 8 10.5
885012107006 PDF WCAP-CSGP MLCCs 0805 47 ±20% 6.3 15 X5R Klasse II 1.25 X5R0805476M6R3DFCT10000
885012106012 PDF WCAP-CSGP MLCCs 0603 4.7 ±20% 10 10 X5R Klasse II 0.8 X5R0603475M010DFCT10000