Infineon Technologies

BCR601
Demoboard DEMO_BCR601_60V_IVCTRL

Engineering report for 60 V, 500 mA linear LED controller demonstration board

Topologie: Other
Eingangsspannung (min.): 8.00 V
Eingangsspannung (max.): 60.00 V
Ausgang 1: V / 0.500 A

Erstveröffentlichung am 25.02.2019, Version 1

Beschreibung

This is an engineering report for a linear LED driver demonstration board operated in combination with an Infineon XDPL8218 PFC/Flyback controller.The board is operable up to 60 V input voltage. In the standard configuration the target current is 500 mA. The PFC/Flyback represents the primary side of the LED power supply while the BCR601 system of the demonstration board represents the secondary side. Both sides are separated by galvanic decoupling. To the primary side an OPTO closed-loop feedback control signal is provided. This document contains the technical specification for the LED driver, a description of the main features and circuit and layout descriptions, as well as the measurement results.

Merkmale

  • Supply voltage from 8V to 60V
  • Active headroom control
  • Board configurable up to 1.5A LED current control
  • 100 Hz/120 Hz supply ripple suppression
  • LED current precision ±3%
  • Analog dimming down to 3%
  • Board suitable for assembly with transistor packages of types SOT-223 DPAK, TO-220
  • Rset functionality at pin MFIO
  • Flexible input capacity selectable as ceramic SMD device or as electrolyte device
  • Hot plug protection to minimize LED inrush current
  • Overvoltage protection
  • Over-temperature protection function vs junction temperature

Artikel

Artikel Nr. SPEC Produktserie Muster
691309310006 PDF
61300211821 PDF