EPC

EPC2010
Demoboard EPC9058

Topologie: Wireless Power
Eingangsspannung (min.): 20.00 V
Eingangsspannung (max.): 20.00 V
Ausgang 1: 60.00 V / 2.000 A

Beschreibung

The EPC9058 is a high efficiency, differential mode class-E amplifier demonstration board that can operate up to 15 MHz, including 6.78 MHz which is popular for wireless power.This board may also be used for applications where a low side switch is utilized. Examples include, and are not limited to, push-pull converters, current-mode Class D amplifiers, common source bi-directional switch, and generic high voltage narrow pulse width applications such as LiDAR.The amplifier board features the 120 V rated EPC2110 Dual, Common-Source eGaN FET. The amplifier is set to operate in differential mode and can be re-configured to operate in single-ended mode.

Artikel

  Artikel Nr. SPEC Produktserie Pins P
(mm)
Gender Typ Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
Verpackung Pins Reihen IR
(A)
L
(µH)
LR
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Version C
(µF)
Tol. C VR
(V (DC))
Bauform H
(mm)
DF
(%)
Keramiktyp Technische Artikelnummer Muster
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header 2 3.96 Männlich Vertikal THT 7 250 PCB 20 max. 7.92 Beutel
61300111121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 1 Single 3
61300211121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 2 Single 3
744310115 PDF WE-HCI SMT-Hochstrominduktivität 8.5 1.15 1 13 8.6 84 Superflux SMT
744313120 PDF WE-HCI SMT-Hochstrominduktivität 17 1.2 0.98 28 2.85 58 Superflux SMT
885012206076 PDF WCAP-CSGP MLCCs 25 V(DC) 1 ±10% 25 0603 0.8 10 X7R Klasse II X7R0603105K025DFCT10000
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 5 X7R Klasse II X7R0402104K016DFCT10000