EPC

EPC2010C
Demoboard EPC9054 Development Board

Class-E Wireless Power Amplifier

Topologie: Wireless Power
Eingangsspannung (min.): 7.00 V
Eingangsspannung (max.): 12.00 V
Schaltfrequenz (max.): 15000.00 kHz
Ausgang 1: V / 1.000 A

Erstveröffentlichung am 12.01.2016, Version 2016

Beschreibung

The EPC9054 is a high efficiency, differential mode Class-E amplifierdevelopment board that can operate up to 15 MHz. Higher frequencyoperation may be possible but is currently under evaluation. The purposeof this development board is to simplify the evaluation process of class-Eamplifier technology using eGaN® FETs by allowing engineers to easilymount all the critical class-E components on a single board that can beeasily connected into an existing system.This board may also be used for applications where a low side switch isutilized. Examples include, and are not limited to, push-pull converters,current-mode Class D amplifiers, common source bi-directional switch,and generic high voltage narrow pulse width applications such as LiDAR.The amplifier board features the 200 V rated EPC2010C eGaN FET. Theamplifier is set to operate in differential mode and can be re-configured tooperate in single-ended mode and includes the gate driver and logicsupply regulator.For more information on the EPC2010C eGaN FETs please refer to thedatasheet available from EPC at www.epc-co.com. The datasheet shouldbe read in conjunction with this quick start guide.

Artikel

  Artikel Nr. SPEC Produktserie C
(µF)
Tol. C VR
(V (DC))
Bauform H
(mm)
DF
(%)
Keramiktyp Technische Artikelnummer Pins P
(mm)
Gender Typ Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
Verpackung Pins Reihen IR
(A)
Muster
885012206076 PDF WCAP-CSGP MLCCs 25 V(DC) 1 ±10% 25 0603 0.8 10 X7R Klasse II X7R0603105K025DFCT10000
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 5 X7R Klasse II X7R0402104K016DFCT10000
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header 2 3.96 Männlich Vertikal THT 7 250 PCB 20 max. 7.92 Beutel
61300111121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 1 Single 3
61300211121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 2 Single 3