EPC

EPC2014

Enhancement Mode Power Transistor

Topologie: Buck
Eingangsspannung (min.): 8.00 V
Eingangsspannung (max.): 19.00 V
Ausgang 1: 1.20 V / 18.000 A

Beschreibung

Gallium Nitride is grown on Silicon Wafers and processed using standard CMOS equipment leveraging the infrastructure that has been developed over the last 55 years. GaN’s exceptionally high electron mobility and low temperature coefficient allows very low RDS(ON), while its lateral devicestructure and majority carrier diode provide exceptionally low QG and zero QRR. The end result is a device that can handle tasks where very high switching frequency, and low on-time are beneficial as well as those where on-state losses dominate.

Merkmale

  • Ultra High Efficiency
  • Ultra Low RDS(on)
  • Ultra low QG
  • Ultra small footprint

Artikel

  Artikel Nr. SPEC Produktserie L
(nH)
LR
(nH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Muster
744303022 PDF WE-HCM SMT-Hochstrominduktivität 220 180 31 30 0.325 80 MnZn

Weitere Anwendungen und Artikel von Würth Elektronik zu diesem IC