EPC

EPC2019
Demoboard Development Board EPC9053

Class-E Wireless Power Amplifier

Topologie: Wireless Power
Eingangsspannung (min.): 7.00 V
Eingangsspannung (max.): 12.00 V
Schaltfrequenz (max.): 15000.00 kHz
Ausgang 1: V / 1.000 A

Beschreibung

The EPC9053 is a high efficiency, differential mode class-E amplifier demonstration board that can operate up to 15 MHz. This board may also be used for applications where a low side switch is utilized. Examples include, and are not limited to, push-pull converters, current-mode Class D amplifiers, common source bi-directional switch, and generic high voltage narrow pulse width applications such as LiDAR. The amplifier board features the 200 V rated EPC2019 eGaN FET. The amplifier is set to operate in differential mode and can be re-configured to operate in single-ended mode and can be re-configured to operate in single-ended mode and includes the gate driver and logic supply regulator.

Artikel

  Artikel Nr. SPEC Produktserie C
(pF)
Tol. C VR
(V (DC))
Bauform H
(mm)
Keramiktyp Technische Artikelnummer DF
(%)
Pins Reihen Gender Typ IR
(A)
Verpackung Pins P
(mm)
Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
Muster
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 X7R Klasse II X7R0402104K016DFCT10000 5
885012206076 PDF WCAP-CSGP MLCCs 25 V(DC) 1 ±10% 25 0603 0.8 X7R Klasse II X7R0603105K025DFCT10000 10
61300111121 PDF WR-PHD 2.54 mm THT Pin Header 1 Single Pin Header Gerade 3 Beutel
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Gerade 3 Beutel
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header Männlich Vertikal Beutel 2 3.96 THT 7 250 PCB 20 max. 7.92