EPC

EPC2019
Demoboard EPC9120

6.78 MHz, 33 W, ZVS Class-D Wireless Power System using

Topologie: SEPIC
Schaltfrequenz (min.): 6102.00 kHz
Schaltfrequenz (max.): 7458.00 kHz

Erstveröffentlichung am 17.09.2017, Version 1.0

Beschreibung

The EPC9120 wireless power demonstration system is a high efficiency, AirFuel™ Alliance compatible, wireless power transfer demonstration kit capable of delivering up to 33 W into a transmit coil while operating at 6.78 MHzThe popularity of highly resonant wireless power transfer is increasing rapidly, particularly for applications targeting portable device charging. The end applications are varied and evolving quickly from cell phone charging, to handheld tablets, and laptop computers. The EPC9120 kit, capable of delivery up to 33 W supports all of these applications.

Artikel

  Artikel Nr. SPEC Produktserie Pins Reihen Gender Typ IR
(A)
Verpackung Farbe Pins P
(mm)
Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
fres
(GHz)
C
(pF)
Tol. C VR
(V (DC))
Bauform H
(mm)
Keramiktyp Technische Artikelnummer DF
(%)
Muster
61300111121 PDF WR-PHD 2.54 mm THT Pin Header 1 Single Pin Header Gerade 3 Beutel
60900213421 PDF WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 1 Jumper 3 Beutel Schwarz
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Gerade 3 Beutel
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header Männlich Vertikal Beutel 2 3.96 THT 7 250 PCB 20 max. 7.92
744912182 PDF WE-CAIR Luftspulen 2.5 82 ±5% 150 MHz 100 150 MHz 9.4 1.3
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000
885012205052 PDF WCAP-CSGP MLCCs 25 V(DC) 22 ±10% 25 0402 0.5 X7R Klasse II X7R0402223K025DFCT10000 3.5
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 X7R Klasse II X7R0402104K016DFCT10000 5
885012207103 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 0805 1.25 X7R Klasse II X7R0805105K050DFCT10000 10
885012206076 PDF WCAP-CSGP MLCCs 25 V(DC) 1 ±10% 25 0603 0.8 X7R Klasse II X7R0603105K025DFCT10000 10