EPC

EPC2036
Demoboard EPC9121

Development Board EPC9121 Rev. 1.0 Quick Start Guide

Topologie: SEPIC
Eingangsspannung (min.): 17.00 V
Eingangsspannung (max.): 24.00 V
Schaltfrequenz (min.): 165.00 kHz
Schaltfrequenz (max.): 6780.00 kHz
Ausgang 1: 38.00 V / 1.500 A

Erstveröffentlichung am 30.06.2016, Version 1.0

Beschreibung

The EPC9121 is a high efficiency, power demonstration system capable of operating to multiple wireless power standards. It is compatible with the Qi standard of the Wireless Power Consortium (WPC), thePower Matters Alliance (PMA) standard (now merged with AirFuel™ Alliance) and AirFuel (formerly A4WP) wireless power standards. In AirFuel resonant mode, hence referred to as AirFuel mode, the EPC9121system operates at 6.78 MHz with the amplifier circuit configured for ZVS operation. In this mode, the system can deliver up to 10 W of power into the source coil. In Qi/PMA inductive mode, the system operates at 165 kHz with the amplifier circuit configured for hard-switching operation and can deliver up to 5 W of load power into the device. The purpose of the EPC9121 is to simplify the evaluation process of both resonant and inductive wireless power technologies using eGaN® FETs and eGaN® ICs.

Artikel

  Artikel Nr. SPEC Produktserie C
(pF)
Tol. C VR
(V (DC))
Bauform H
(mm)
Keramiktyp Technische Artikelnummer DF
(%)
Betriebstemperatur RISO
(GΩ)
L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Typ L
(µH)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
Pins P
(mm)
Gender Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
Verpackung Pins Reihen IR
(A)
Farbe λDom typ.
(nm)
Farbe λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
Muster
885012005061 PDF WCAP-CSGP MLCCs 50 V(DC) 100 ±5% 50 0402 0.5 NP0 Klasse I NP00402101J050DFCT10000
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000
885012205052 PDF WCAP-CSGP MLCCs 25 V(DC) 22 ±10% 25 0402 0.5 X7R Klasse II X7R0402223K025DFCT10000 3.5
885012205054 PDF WCAP-CSGP MLCCs 25 V(DC) 47 ±10% 25 0402 0.5 X7R Klasse II X7R0402473K025DFCT10000 3.5
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 X7R Klasse II X7R0402104K016DFCT10000 5
885012205061 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 0402 0.5 X7R Klasse II X7R0402102K050DFCT10000 2.5
885012205067 PDF WCAP-CSGP MLCCs 50 V(DC) 10 ±10% 50 0402 0.5 X7R Klasse II X7R0402103K050DFCT10000 2.5
885012105018 PDF WCAP-CSGP MLCCs 25 V(DC) 100 ±20% 25 0402 0.5 X5R Klasse II X5R0402104M025DFCT10000 10
885012105012 PDF WCAP-CSGP MLCCs 10 V(DC) 1 ±20% 10 0402 0.5 X5R Klasse II X5R0402105M010DFCT10000 15 -55 °C up to +85 °C 0.05
885012207103 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 0805 1.25 X7R Klasse II X7R0805105K050DFCT10000 10
885012209048 PDF WCAP-CSGP MLCCs 50 V(DC) 4.7 ±10% 50 1210 2.5 X7R Klasse II X7R1210475K050DFCT10000 5
744871101 PDF WE-DD SMT-Doppeldrossel 100 100 1.5 1.5 1.8 0.293 0.293 0.36 0.36 4 Gekreuzt
74479778310 PDF WE-PMI Power-Multilayer-Induktivität 1.1 700 1000 Low RDC 10 150 250 32
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header Vertikal 2 3.96 Männlich THT 7 250 PCB 20 max. 7.92 Beutel
61300211121 PDF WR-PHD 2.54 mm THT Pin Header Gerade Pin Header Beutel 2 Single 3
61300111121 PDF WR-PHD 2.54 mm THT Pin Header Gerade Pin Header Beutel 1 Single 3
60900213421 PDF WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point Jumper Beutel 1 3 Schwarz
61300411121 PDF WR-PHD 2.54 mm THT Pin Header Gerade Pin Header Beutel 4 Single 3
150060RS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 625 Rot 630 250 2 AlInGaP 140
150060YS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 590 Gelb 595 120 2 AlInGaP 140
150060VS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 570 Hellgrün 572 40 2 AlInGaP 140