EPC

EPC2038
Demoboard EPC9112

6.78 MHz, ZVS Class-D Wireless Power System using EPC2007C / EPC2038

Topologie: Wireless Power
Eingangsspannung (min.): 7.00 V
Eingangsspannung (max.): 12.00 V
Schaltfrequenz (min.): 6102.00 kHz
Schaltfrequenz (max.): 7458.00 kHz
Ausgang 1: 38.00 V / 1.500 A

Beschreibung

The EPC9112 wireless power demonstration system is a high efficiency, A4WP compatible, Zero Voltage Switching (ZVS), Voltage Mode class-D wireless power transfer demonstration kit capable of delivering up to 35 W into a DC load while operating at 6.78 MHz (Lowest ISM band). The purpose of this demonstration system is to simplify the evaluation process of wireless power technology using eGaN® FETs.The EPC9112 wireless power system comprises the three boards (shown in Figure 1) namely:1) A Source Board (Transmitter or Power Amplifier) EPC95072) A Class 3 A4WP compliant Source Coil (Transmit Coil)3) A Category 3 A4WP compliant Device Coil with rectifier and DC smoothing capacitor. The amplifier board features the EPC2007C and EPC2038 enhancement mode field effect transistors (FET) in an optional half-bridge topology (single ended configuration) or default full-bridge topology (differential configuration), and includes the gate driver/s and oscillator that ensures operation of the system at 6.78 MHz. This revision of the wireless demonstration amplifier includes a synchronous bootstrap FET supply for the upper FETs of the ZVS class-D amplifier that eliminates the reverse recovery losses of the gate driver’s internal bootstrap diode that dissipates energy in the upper FET. This circuit has been implemented using the new EPC2038 eGaN FET specifically designed for this function. To learn more about the synchronous bootstrap supply please refer to the following [1, 2, 3]. The EPC9507 amplifier board can also be operated using an external oscillator or by using the included new ultra low power Diashinku oscillator.This revision can operate in either Single ended or Differential mode by changing a jumper setting. This allows for high efficiency operation with load impedance ranges that allow for single ended operation.Finally, the timing adjust circuits for the ZVS class-D amplifiers have been separated to further ensure highest possible efficiency setting and includes separate ZVS tank circuits.

Artikel

  Artikel Nr. SPEC Produktserie Pins P
(mm)
Gender Typ Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
Verpackung Pins Reihen IR
(A)
Farbe L
(µH)
LR
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Version Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
Muster
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header 2 3.96 Männlich Vertikal THT 7 250 PCB 20 max. 7.92 Beutel
61300111121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 1 Single 3
60900213421 PDF WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point Jumper Beutel 1 3 Schwarz
61300211121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 2 Single 3
61300311121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 3 Single 3
744314101 PDF WE-HCI SMT-Hochstrominduktivität 3.5 10 7.5 4 33 40 Superflux SMT
744912182 PDF WE-CAIR Luftspulen 2.5 82 1.3 ±5% 150 MHz 100 150 MHz 9.4