EPC

EPC2046
Demoboard EPC9083

EPC2046 60 W Class-E Wireless Power Amplifier

Topologie: Wireless Power

Erstveröffentlichung am 21.08.2017, Version 1.0

Beschreibung

The EPC9083 is a high efficiency, differential mode class-E amplifier demonstration board that can operate up to 15 MHz.This board may also be used for applications where a low side switch is utilized. Examples include, and are not limited to, push-pull converters, current-mode Class D amplifiers, common source bi-directional switch, and generic high voltage narrow pulse width applications such as LiDAR.The amplifier board features the 200 V rated EPC2046 eGaN FET. The amplifier is set to operate in differential mode and can be re-configured to operate in single-ended mode and can be re-configured to operate in single-ended mode and includes the gate driver and logic supply regulator.

Artikel

  Artikel Nr. SPEC Produktserie L
(µH)
IR
(A)
LR
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Version Pins P
(mm)
Gender Typ Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
Verpackung Pins Reihen C
(pF)
Tol. C VR
(V (DC))
Bauform H
(mm)
Keramiktyp Technische Artikelnummer DF
(%)
Muster
744314101 PDF WE-HCI SMT-Hochstrominduktivität 10 3.5 7.5 4 33 40 Superflux SMT
74404032022 PDF
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header 2 3.96 Männlich Vertikal THT 7 250 PCB 20 max. 7.92 Beutel
61300111121 PDF WR-PHD 2.54 mm THT Pin Header 3 Pin Header Gerade Beutel 1 Single
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 3 Pin Header Gerade Beutel 2 Single
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 X7R Klasse II X7R0402104K016DFCT10000 5
885012206076 PDF WCAP-CSGP MLCCs 25 V(DC) 1 ±10% 25 0603 0.8 X7R Klasse II X7R0603105K025DFCT10000 10