EPC

EPC2050
Demoboard EPC9084

300 V, 5 A Half-Bridge Development Board

Topologie: Half-Bridge
Eingangsspannung (min.): 280.00 V
Eingangsspannung (max.): 280.00 V
Ausgang 1: V / 4.000 A

Erstveröffentlichung am 25.04.2018, Version 1.0

Beschreibung

The EPC9084 development board is a 350 V maximum device voltage, 5 A maximum output current, half bridge development board. The EPC9084 board measures 2” x 2” and contains a 350 V EPC2050 enhancement mode (eGaN®) field effect transistor (FET) with the Silicon Labs SiXXX gate driver.To simplify the evaluation process of the EPC2050 GaN FET, all the critical components are included on a single board that can be easily connected into any existing converter.This board may be used for applications where high efficiency can enable a significant performance advantage as well as a size and weight reduction such as multi-level AC/DC power supplies, electric vehicle on-board charging, and solar power inverters.

Artikel

  Artikel Nr. SPEC Produktserie Pins Reihen Gender Typ IR
(A)
Verpackung Muster
61300111121 PDF WR-PHD 2.54 mm THT Pin Header 1 Single Pin Header Gerade 3 Beutel
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Gerade 3 Beutel