EPC

EPC2306
Demoboard EPC9113

6.78 MHz, ZVS Class-D Wireless Power System using EPC2108 / EPC2036

Topologie: Wireless Power
Schaltfrequenz (min.): 6102.00 kHz
Schaltfrequenz (max.): 7458.00 kHz

Erstveröffentlichung am 14.08.2017, Version 2017

Beschreibung

The EPC9113 wireless power demonstration system is a high efficiency, A4WP compatible, Zero Voltage Switching (ZVS), Voltage Mode class-D wireless power transfer demonstration kit capable of delivering up to 16 W into a DC load while operating at 6.78 MHz (Lowest ISM band). The purpose of this demonstration system is to simplify the evaluation process of wireless power technology using eGaN® FETs.The EPC9113 wireless power system comprises the three boards (shown in Figure 1) namely:1) A Source Board (Transmitter or Power Amplifier) EPC95092) A Class 3 A4WP compliant Source Coil (Transmit Coil)3) A Category 3 A4WP compliant Device Coil with rectifier and DC smoothing capacitor. The amplifier board features the enhancement-mode, half-bridge field effect transistor (FET), the 60 V rated EPC2108 eGaN FET with integrated synchronous bootstrap FET. The amplifier can be set to operate in either differential mode or single-ended mode and includes the gate driver/s, oscillator, and feedback controller for the pre-regulator that ensures operation for wireless power control based on the A4WP standard. This allows for testing compliant to the A4WP class 3 standard over a load range as high as ±50j Ω. The pre-regulator features the 100 V rated 65 mΩ EPC2036 as the main switching device for a SEPIC converter.The EPC9509 can operate in either Single ended or Differential mode by changing a jumper setting. This allows for high efficiency operation with load impedance ranges that allow for single ended operation.The timing, the timing adjust circuits for the ZVS class-D amplifiers have been separated to further ensure highest possible efficiency setting and includes separate ZVS tank circuits.The amplifier is equipped with a pre-regulator controller that adjusts the voltage supplied to the ZVS Class-D amplifier based on the limits of 3 parameters; coil current, DC power delivered, and maximum voltage. the coil current has the lowest priority followed by the power delivered with amplifier supply voltage having the highest priority. Changes in the device load power demand, physical placement of the device on the source coil and other factors such as metal objects in proximity to the source coil all contribute to variations in coil current, DC power, and amplifier voltage requirements. Under any conditions, the controller will ensure the correct operating conditions for the ZVS class-D amplifier based on the A4WP standard. The pre-regulator can be bypassed to allow testing with custom control hardware. The board further allows easy access to critical measurement nodes that allow accurate power measurement instrumentation hookup. A simplified diagram of the amplifier board is given in Figure 2.The Source and Device Coils are Alliance for Wireless Power (A4WP) compliant and have been pre-tuned to operate at 6.78 MHz with the EPC9509 amplifier. The source coil is class 3 and the device coil is category 3 compliant. The device board includes a high frequency schottky diode based full bridge rectifier and output filter to deliver a filtered unregulated DC voltage. The device board comes equipped with two LED’s, one green to indicate the power is being received with an output voltage equal or greater than 4 V and a second red LED that indicates that the output voltage has reached the maximum and is above 37 V.For more information on the EPC2108 or EPC2036 please refer to the datasheet available from EPC at www.epc-co.com. The datasheet should be read in conjunction with this quick start guide.The Source coil used in this wireless power transfer demo system is provided by NuCurrent (nucurrent.com). Reverse Engineering of the Source coil is prohibited and protected by multiple US and international patents. For additional information on the source coil, please contact NuCurrent direct or EPC for contact information.

Artikel

  Artikel Nr. SPEC Produktserie Pins Reihen Gender Typ IR
(A)
Verpackung Pins P
(mm)
Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
C
(µF)
Tol. C VR
(V (DC))
Bauform H
(mm)
DF
(%)
Keramiktyp Technische Artikelnummer L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
fres
(GHz)
Muster
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Gerade 3 Beutel
61300111121 PDF WR-PHD 2.54 mm THT Pin Header 1 Single Pin Header Gerade 3 Beutel
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header Männlich Vertikal Beutel 2 3.96 THT 7 250 PCB 20 max. 7.92
885012206076 PDF WCAP-CSGP MLCCs 25 V(DC) 1 ±10% 25 0603 0.8 10 X7R Klasse II X7R0603105K025DFCT10000
885012207103 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 0805 1.25 10 X7R Klasse II X7R0805105K050DFCT10000
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 5 X7R Klasse II X7R0402104K016DFCT10000
885012205052 PDF WCAP-CSGP MLCCs 25 V(DC) 22 ±10% 25 0402 0.5 3.5 X7R Klasse II X7R0402223K025DFCT10000
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000
744912182 PDF WE-CAIR Luftspulen 2.5 82 ±5% 150 MHz 100 150 MHz 9.4 1.3