EPC

EPC8009
Demoboard EPC9067

EPC8009 65 V Half Bridge with Sync FET Bootstrap Gate Drive

Topologie: Buck
Eingangsspannung (min.): 52.00 V
Eingangsspannung (max.): 52.00 V
Ausgang 1: 65.00 V / 2.700 A

Beschreibung

The EPC9067 development board that can be configured as either a buck converter or a ZVS class-D amplifier. The synchronous bootstrap gate drive enables high efficiency and high frequency operation, up to 15 MHz.The EPC9067 is a 65 V maximum device voltage, 2.7 A maximum output current, half bridge with onboard gate drives, featuring the EPC8009 enhancement mode (eGaN®) field effect transistor (FET). The gate driver has been configured with a synchronous FET bootstrap circuit featuring the EPC2038 eGaN FET that eliminates high side device losses induced by the reverse recovery losses of the internal bootstrap diode of the gate driver.

Artikel

  Artikel Nr. SPEC Produktserie L
(µH)
IR
(A)
LR
(µH)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Material Version Muster
744314101 PDF WE-HCI SMT-Hochstrominduktivität 10 3.5 7.5 4 33 40 Superflux SMT